Racores para Tubo y Adaptadores — Conectores macho — Rectos
Catálogos
Racores para Tubo y Adaptadores — Conectores macho — Rectos
Sistemas sin fugas gracias una sujeción robusta del tubo y resistencia a las vibraciones. La alta fiabilidad del racor Swagelok ha sido probada durante más de 65 años de éxitos, y está documentada en un gran número de informes de ensayos publicados, incluyendo ensayos realizados bajo condiciones extremas.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Productos similares
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
---|---|---|---|---|---|---|
2507-1210-1-12-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Ver producto |
2507-1210-1-8-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
2507-400-1-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
2507-400-1-8-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
2507-400-2-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
2507-400-3-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
2507-600-1-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
2507-600-1-6MP-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Cone and Thread | Ver producto |
2507-600-1-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Ver producto |
2507-600-1-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
2507-600-2-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
2507-600-2-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
2507-810-1-4-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
2507-810-1-6-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Ver producto |
2507-810-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
2507-810-1-9MP-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 9/16 in. | Male Cone and Thread | Ver producto |
2507-810-2-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
6MO-400-1-4 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
6MO-600-1-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
6MO-600-1-8 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
6MO-810-1-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
6MO-810-1-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
825-400-1-6BT | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Ver producto |
B-100-1-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Ver producto |
B-1010-1-12 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Ver producto |
B-1010-1-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Ver producto |
B-1010-1-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
B-1010-1-8RT | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Ver producto |
B-10M0-1-4 | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
B-10M0-1-4RS | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
B-10M0-1-4RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Ver producto |
B-10M0-1-6RT | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Ver producto |
B-10M0-1-8RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Ver producto |
B-1210-1-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Ver producto |
B-1210-1-12RT | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Ver producto |
B-1210-1-16 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Ver producto |
B-1210-1-8 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
B-1210-1-8RT | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Ver producto |
B-12M0-1-6RS | Brass | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
B-12M0-1-6RT | Brass | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Ver producto |
B-12M0-1-8 | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
B-12M0-1-8RS | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
B-12M0-1-8RT | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Ver producto |
B-1410-1-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Ver producto |
B-1410-1-16 | Brass | 7/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Ver producto |
B-1410-1-8 | Brass | 7/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
B-15M0-1-8RT | Brass | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Ver producto |
B-1610-1-12 | Brass | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Ver producto |
B-1610-1-16 | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Ver producto |
B-1610-1-16RT | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | Ver producto |
B-1610-1-8 | Brass | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
B-1810-1-12 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Ver producto |
B-1810-1-16 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Ver producto |
B-18M0-1-8RT | Brass | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Ver producto |
B-200-1-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Ver producto |
B-200-1-2BT | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Ver producto |
B-200-1-2RS | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
B-200-1-2RT | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Ver producto |
B-200-1-2ST | Brass | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | Ver producto |
B-200-1-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
B-200-1-OR | Brass | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | Ver producto |
B-300-1-2 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Ver producto |
B-300-1-2BT | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Ver producto |
B-300-1-4BT | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
B-3M0-1-2RT | Brass | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Ver producto |
B-400-1-1 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | Ver producto |
B-400-1-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Ver producto |
B-400-1-2RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Ver producto |
B-400-1-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
B-400-1-4BT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
B-400-1-4RS | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
B-400-1-4RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Ver producto |
B-400-1-4ST | Brass | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Ver producto |
B-400-1-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Ver producto |
B-400-1-8 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
B-400-1-OR | Brass | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Ver producto |
B-600-1-12 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Ver producto |
B-600-1-2 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Ver producto |
B-600-1-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
B-600-1-4RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Ver producto |
B-600-1-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Ver producto |
B-600-1-6RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Ver producto |
B-600-1-6ST | Brass | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Ver producto |
B-600-1-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
B-600-1-8RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Ver producto |
B-600-1-OR | Brass | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Ver producto |
B-6M0-1-2 | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Ver producto |
B-6M0-1-2RS | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
B-6M0-1-2RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Ver producto |
B-6M0-1-4 | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
B-6M0-1-4RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Ver producto |
B-810-1-12 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Ver producto |
B-810-1-16 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Ver producto |
B-810-1-2 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Ver producto |
B-810-1-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
B-810-1-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Ver producto |
B-810-1-6RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Ver producto |
B-810-1-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
B-810-1-8RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Ver producto |
B-8M0-1-2RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Ver producto |
B-8M0-1-4 | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
B-8M0-1-4RS | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
B-8M0-1-4RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Ver producto |
B-8M0-1-6RT | Brass | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Ver producto |
HC-200-1-2 | Alloy C-276 | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Ver producto |
HC-400-1-2 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Ver producto |
HC-400-1-4 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
HC-400-1-8 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
HC-600-1-4 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
HC-600-1-6 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Ver producto |
HC-600-1-8 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
HC-810-1-12 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Ver producto |
HC-810-1-4 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Ver producto |
HC-810-1-6 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
HC-810-1-8 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
M-1210-1-12 | Alloy 400/R-405 | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Ver producto |
M-400-1-2 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Ver producto |
M-400-1-4 | Aleación 400/R-405 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
M-400-1-4BT | Aleación 400/R-405 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
M-400-1-8 | Aleación 400/R-405 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
M-600-1-4 | Aleación 400/R-405 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
M-600-1-6 | Aleación 400/R-405 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
M-600-1-8 | Aleación 400/R-405 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
M-810-1-12 | Aleación 400/R-405 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
M-810-1-4 | Aleación 400/R-405 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
M-810-1-8 | Aleación 400/R-405 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
PFA-220-1-2 | PFA | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
PFA-420-1-2 | PFA | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
PFA-420-1-4 | PFA | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
PFA-620-1-4 | PFA | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
PFA-620-1-6 | PFA | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
PFA-820-1-8 | PFA | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
S-10M0-1-4RT | Acero al carbono | 10 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
S-1210-1-12 | Acero al carbono | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
S-1210-1-8 | Acero al carbono | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
S-12M0-1-8RP | Acero al carbono | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
S-1610-1-16 | Acero al carbono | 1 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
S-2000-1-20 | Acero al carbono | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT macho | Ver producto |
S-2400-1-24 | Acero al carbono | 1 1/2 pulg. | Racor Swagelok® | 1 1/2 pulg. | NPT macho | Ver producto |
S-400-1-2 | Acero al carbono | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
S-400-1-4 | Acero al carbono | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
S-400-1-4ST | Acero al carbono | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
S-600-1-2 | Acero al carbono | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
S-600-1-4 | Acero al carbono | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
S-600-1-6 | Acero al carbono | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
S-600-1-8 | Acero al carbono | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
S-810-1-12 | Acero al carbono | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
S-810-1-4 | Acero al carbono | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
S-810-1-8 | Acero al carbono | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-100-1-1 | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | Ver producto |
SS-100-1-1BT | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | Ver producto |
SS-100-1-2 | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-100-1-2BT | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-100-1-2RS | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-100-1-2RT | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-100-1-2RTBT | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-100-1-4 | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-100-1-4BT | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-100-1-OR | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | Ver producto |
SS-1010-1-10ST | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 7/8-14 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-1010-1-12 | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-1010-1-12BT | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-1010-1-4 | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-1010-1-6 | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
SS-1010-1-8 | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-1010-1-8BT | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-1010-1-8RS | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-1010-1-8RT | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-1010-1-8ST | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-1010-1-8W | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Ver producto |
SS-10M0-1-12 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-10M0-1-12RT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-10M0-1-2 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-10M0-1-2RS | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-10M0-1-2RT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-10M0-1-4 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-10M0-1-4RP | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-10M0-1-4RS | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-10M0-1-4RT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-10M0-1-4W | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | Ver producto |
SS-10M0-1-6 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
SS-10M0-1-6BT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
SS-10M0-1-6RP | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-10M0-1-6RS | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-10M0-1-6RT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-10M0-1-6ST | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 9/16 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-10M0-1-6W | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | Soldadura de tubería a tope | Ver producto |
SS-10M0-1-8 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-10M0-1-8BT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-10M0-1-8RP | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-10M0-1-8RS | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-10M0-1-8RT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-10M0-1-8RTBT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-10M0-1-8ST | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-10M0-1-8W | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Ver producto |
SS-10M0-2-8ST | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-1210-1-10ST | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 7/8-14 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-1210-1-12 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-1210-1-12-52167 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT Macho | Ver producto |
SS-1210-1-12BT | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-1210-1-12RP | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-1210-1-12RS | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-1210-1-12RT | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-1210-1-12SC11 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-1210-1-12ST | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1 1/16-12 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-1210-1-12W | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Soldadura de tubería a tope | Ver producto |
SS-1210-1-16 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
SS-1210-1-16BT | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
SS-1210-1-16RS | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-1210-1-16RT | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-1210-1-16ST | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1 5/16-12 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-1210-1-4 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-1210-1-6 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
SS-1210-1-8 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-1210-1-8-52167 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT Macho | Ver producto |
SS-1210-1-8RP | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-1210-1-8RS | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-1210-1-8RT | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-1210-1-8ST | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-1210-1-8W | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Ver producto |
SS-1210-1-OR | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1 1/16-12 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | Ver producto |
SS-12M0-1-12 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-12M0-1-12RP | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-12M0-1-12RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-12M0-1-12RT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-12M0-1-12W | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | Soldadura de tubería a tope | Ver producto |
SS-12M0-1-16 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
SS-12M0-1-16RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-12M0-1-2 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-12M0-1-2RT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-12M0-1-4 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-12M0-1-4RP | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-12M0-1-4RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-12M0-1-4RT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-12M0-1-4W | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | Ver producto |
SS-12M0-1-6 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
SS-12M0-1-6RP | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-12M0-1-6RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-12M0-1-6RT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-12M0-1-6ST | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 9/16 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-12M0-1-6W | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/8 pulg. | Soldadura de tubería a tope | Ver producto |
SS-12M0-1-8 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-12M0-1-8BT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-12M0-1-8RP | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-12M0-1-8RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-12M0-1-8RSBT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-12M0-1-8RT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-12M0-1-8ST | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-12M0-1-8W | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Ver producto |
SS-12M0-1-8WBT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Ver producto |
SS-12M0-1-M16X1.5RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 16 mm | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-12M0-1-M18X1.5RS | Acero inoxidable 316 | 12 mm | Racor Swagelok® | M18 x 1,5 | Roscas Métricas Macho | Ver producto |
SS-1410-1-12 | Acero inoxidable 316 | 7/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-14M0-1-4 | Acero inoxidable 316 | 14 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-14M0-1-8 | Acero inoxidable 316 | 14 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-14M0-1-8RS | Acero inoxidable 316 | 14 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-15M0-1-6RS | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-15M0-1-8 | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-15M0-1-8RP | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-15M0-1-8RS | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-15M0-1-8RT | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-15M0-1-8W | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Ver producto |
SS-1610-1-12 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-1610-1-12RS | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-1610-1-12RT | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-1610-1-12ST | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 1/16-12 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-1610-1-16 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
SS-1610-1-16BT | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
SS-1610-1-16RP | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-1610-1-16RS | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-1610-1-16RT | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-1610-1-16ST | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 5/16-12 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-1610-1-16W | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Soldadura de tubería a tope | Ver producto |
SS-1610-1-20 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT macho | Ver producto |
SS-1610-1-20ST | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 5/8-12 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-1610-1-24 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 1/2 pulg. | NPT macho | Ver producto |
SS-1610-1-8 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-1610-1-8RS | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-1610-1-OR | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 5/16-12 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-16M0-1-12 | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-16M0-1-12RS | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-16M0-1-12RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-16M0-1-4RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-16M0-1-6 | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
SS-16M0-1-6RS | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-16M0-1-6RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-16M0-1-8 | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-16M0-1-8RP | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-16M0-1-8RS | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-16M0-1-8RT | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-16M0-1-8W | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Ver producto |
SS-18M0-1-12 | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-18M0-1-12RP | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-18M0-1-12RS | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-18M0-1-12RT | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-18M0-1-8 | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-18M0-1-8RP | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-18M0-1-8RS | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-18M0-1-8RT | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-18M0-1-8W | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Ver producto |
SS-2000-1-16 | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
SS-2000-1-20 | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT macho | Ver producto |
SS-2000-1-20BT | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT macho | Ver producto |
SS-2000-1-20RS | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-2000-1-20ST | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 5/8-12 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-2000-1-20W | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | Soldadura de tubería a tope | Ver producto |
SS-2000-6-20AN | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | Rosca Macho Abocardado 37° | Ver producto |
SS-200-1-0157 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | #10-32 | Roscas Macho | Ver producto |
SS-200-1-1 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | Ver producto |
SS-200-1-1BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | Ver producto |
SS-200-1-2 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-200-1-2BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-200-1-2-OR | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT Macho de Cierre con Junta tórica | Ver producto |
SS-200-1-2RP | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-200-1-2RS | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-200-1-2RT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-200-1-2RTBT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-200-1-2ST | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-200-1-2STBT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-200-1-2W | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | Ver producto |
SS-200-1-2WBT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | Ver producto |
SS-200-1-4 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-200-1-4BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-200-1-4RP | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-200-1-4RS | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-200-1-4RT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-200-1-4RTBT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-200-1-4ST | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-200-1-6 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
SS-200-1-6BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
SS-200-1-6RS | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-200-1-6ST | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-200-1-8 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-200-1-8BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-200-1-OR | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | Ver producto |
SS-200-1-ORAS | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | Ver producto |
SS-200-1-ORBT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | Ver producto |
SS-20M0-1-12 | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-20M0-1-12RP | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-20M0-1-12RS | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-20M0-1-12RT | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-20M0-1-16 | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
SS-20M0-1-8 | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-20M0-1-8RP | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-20M0-1-8RS | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-20M0-1-8RT | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-22M0-1-12 | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-22M0-1-12RS | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-22M0-1-12RT | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-22M0-1-16 | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
SS-22M0-1-16RS | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-22M0-1-16RT | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-2400-1-16 | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
SS-2400-1-20 | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT macho | Ver producto |
SS-2400-1-24 | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 1/2 pulg. | NPT macho | Ver producto |
SS-2400-1-24RS | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-2400-1-24RT | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-2400-1-24ST | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 7/8-12 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-2400-1-24W | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 1/2 pulg. | Soldadura de tubería a tope | Ver producto |
SS-25M0-1-12 | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-25M0-1-12RS | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-25M0-1-12RT | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-25M0-1-16 | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
SS-25M0-1-16RP | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-25M0-1-16RS | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-25M0-1-16RT | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-25M0-1-16W | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1 pulg. | Soldadura de tubería a tope | Ver producto |
SS-25M0-1-8 | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-28M0-1-16 | Acero inoxidable 316 | 28 mm | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
SS-28M0-1-16RS | Acero inoxidable 316 | 28 mm | Racor Swagelok® | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-28M0-1-16RT | Acero inoxidable 316 | 28 mm | Racor Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-300-1-2 | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-300-1-2BT | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-300-1-4 | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-300-1-4BT | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-300-1-OR | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 3/8-24 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-3200-1-32 | Acero inoxidable 316 | 2 pulg. | Racor Swagelok® | 2 pulg. | NPT macho | Ver producto |
SS-3M0-1-2 | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-3M0-1-2BT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-3M0-1-2RP | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-3M0-1-2RS | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-3M0-1-2RSBT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-3M0-1-2RT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-3M0-1-2RTBT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-3M0-1-2W | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | Ver producto |
SS-3M0-1-2WBT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | Ver producto |
SS-3M0-1-4 | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-3M0-1-4BT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-3M0-1-4RS | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-3M0-1-4RT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-3M0-1-4RTBT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-400-1-0256 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | #10-32 | Roscas Macho | Ver producto |
SS-400-1-1 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | Ver producto |
SS-400-1-10ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/8-14 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-400-1-12 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-400-1-12BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-400-1-16 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
SS-400-1-2 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-400-1-2BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-400-1-2-OR | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT Macho de Cierre con Junta tórica | Ver producto |
SS-400-1-2RP | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-400-1-2RS | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-400-1-2RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-400-1-2SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-400-1-2ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-400-1-2W | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | Ver producto |
SS-400-1-3ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8-24 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-400-1-4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-400-1-4BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-400-1-4JA | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-400-1-4-OR | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT Macho de Cierre con Junta tórica | Ver producto |
SS-400-1-4RP | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-400-1-4RS | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-400-1-4RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-400-1-4RTBT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-400-1-4SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-400-1-4ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-400-1-4STBT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-400-1-4STDE | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-400-1-4W | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | Ver producto |
SS-400-1-4WBT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | Ver producto |
SS-400-1-5ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2-20 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-400-1-6 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
SS-400-1-6BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
SS-400-1-6RS | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-400-1-6RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-400-1-6ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-400-1-6STDE | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-400-1-8 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-400-1-8BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-400-1-8RS | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-400-1-8RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-400-1-8ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-400-1-8W | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Ver producto |
SS-400-1L-4ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-400-1-OR | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-400-1-ORBT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-4M0-1-2 | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-4M0-1-2BT | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-4M0-1-2RP | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-4M0-1-2RS | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-4M0-1-2RT | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-4M0-1-2W | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | Ver producto |
SS-4M0-1-4 | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-4M0-1-4RT | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-500-1-2 | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-500-1-4 | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-500-1-4BT | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-500-1-4RT | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-500-1-5ST | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/2-20 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-500-1-6 | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
SS-500-1-OR | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/2-20 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | Ver producto |
SS-600-1-10ST | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 7/8-14 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-600-1-12 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-600-1-12BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-600-1-12RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-600-1-12ST | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1 1/16-12 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-600-1-12W | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | Soldadura de tubería a tope | Ver producto |
SS-600-1-16 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
SS-600-1-16BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
SS-600-1-2 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-600-1-2RS | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-600-1-2RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-600-1-4 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-600-1-4BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-600-1-4-OR | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT Macho de Cierre con Junta tórica | Ver producto |
SS-600-1-4RS | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-600-1-4RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-600-1-4ST | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-600-1-4W | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | Ver producto |
SS-600-1-6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
SS-600-1-6BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
SS-600-1-6MP | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Conicidad de 59 Grados | Ver producto |
SS-600-1-6RS | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-600-1-6RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-600-1-6RTBT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-600-1-6ST | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-600-1-6STDE | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-600-1-6W | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Soldadura de tubería a tope | Ver producto |
SS-600-1-6WBT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Soldadura de tubería a tope | Ver producto |
SS-600-1-8 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-600-1-8BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-600-1-8RS | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-600-1-8RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-600-1-8ST | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-600-1-8W | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Ver producto |
SS-600-1-OR | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | Ver producto |
SS-6M0-1-0046 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | M5 x 0,8 | Roscas Métricas Macho | Ver producto |
SS-6M0-1-2 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-6M0-1-2BT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-6M0-1-2RP | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-6M0-1-2RS | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-6M0-1-2RT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-6M0-1-2RTBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-6M0-1-2W | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | Ver producto |
SS-6M0-1-2WBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | Ver producto |
SS-6M0-1-4 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-6M0-1-4BT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-6M0-1-4RP | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-6M0-1-4RS | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-6M0-1-4RSBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-6M0-1-4RT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-6M0-1-4RTBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-6M0-1-4W | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | Ver producto |
SS-6M0-1-4WBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | Ver producto |
SS-6M0-1-6 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
SS-6M0-1-6RP | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-6M0-1-6RS | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-6M0-1-6RT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-6M0-1-6ST | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-6M0-1-8 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-6M0-1-8BT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-6M0-1-8RP | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-6M0-1-8RS | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-6M0-1-8RT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-6M0-1-M10X1.0RS | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 10 mm | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-6M0-1-M12X1.0RS | Acero inoxidable 316 | 6 mm | Racor Swagelok® | M12 x 1,0 | Roscas Métricas Macho | Ver producto |
SS-810-1-10ST | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 7/8-14 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-810-1-12 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-810-1-12BT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-810-1-12RS | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-810-1-12RT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-810-1-12ST | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1 1/16-12 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-810-1-12W | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | Soldadura de tubería a tope | Ver producto |
SS-810-1-16 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
SS-810-1-16BT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Ver producto |
SS-810-1-16ST | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1 5/16-12 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-810-1-16W | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1 pulg. | Soldadura de tubería a tope | Ver producto |
SS-810-1-2 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-810-1-4 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-810-1-4RS | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-810-1-4RT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-810-1-4SC11 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-810-1-4ST | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-810-1-6 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
SS-810-1-6BT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
SS-810-1-6RP | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-810-1-6RS | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-810-1-6RT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-810-1-6ST | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-810-1-6W | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | Soldadura de tubería a tope | Ver producto |
SS-810-1-8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-810-1-8-49485 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-810-1-8-50553 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-810-1-8-52166 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT Macho | Ver producto |
SS-810-1-8-52167 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT Macho | Ver producto |
SS-810-1-8BT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-810-1-8-OR | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT Macho de Cierre con Junta tórica | Ver producto |
SS-810-1-8RP | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-810-1-8RS | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-810-1-8RT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-810-1-8RTBT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-810-1-8SC11 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-810-1-8ST | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-810-1-8STWD | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-810-1-8W | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Ver producto |
SS-810-1-8WBT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Ver producto |
SS-810-1-OR | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-8M0-1-2 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-8M0-1-2RP | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-8M0-1-2RS | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-8M0-1-2RT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-8M0-1-2W | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | Ver producto |
SS-8M0-1-4 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-8M0-1-4BT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-8M0-1-4RP | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-8M0-1-4RS | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-8M0-1-4RT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-8M0-1-4RTBT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-8M0-1-4W | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | Ver producto |
SS-8M0-1-4WBT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | Ver producto |
SS-8M0-1-6 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
SS-8M0-1-6RP | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-8M0-1-6RS | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-8M0-1-6RT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-8M0-1-8 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-8M0-1-8BT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-8M0-1-8RP | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-8M0-1-8RS | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-8M0-1-8RT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-8M0-1-8W | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Ver producto |
T-400-1-2 | PTFE | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
T-400-1-4 | PTFE | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
TI-810-1-8 | Titanio | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.