カタログ
Pipe Fittings — Caps and Plugs — Hollow Hex Plugs
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
類似製品
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
---|---|---|---|---|---|---|
SS-12-HPST | 316 Stainless Steel | 1 1/16-12 in. | Male SAE/MS Straight Thread | - | - | 製品を見る |
SS-2-HP | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | 製品を見る |
SS-2-HPST | 316 Stainless Steel | 5/16-24 in. | Male SAE/MS Straight Thread | - | - | 製品を見る |
SS-4-HP | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 製品を見る |
SS-4-HPST | 316 Stainless Steel | 7/16-20 in. | Male SAE/MS Straight Thread | - | - | 製品を見る |
SS-6-HP | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | 製品を見る |
SS-6-HPST | 316 Stainless Steel | 9/16-18 in. | Male SAE/MS Straight Thread | - | - | 製品を見る |
SS-8-HP | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 製品を見る |
SS-8-HPST | 316 Stainless Steel | 3/4-16 in. | Male SAE/MS Straight Thread | - | - | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.