text.skipToContent text.skipToNavigation

Pipe Fittings — Caps and Plugs — Hollow Hex Plugs

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Pipe Fittings — Caps and Plugs — Hollow Hex Plugs

Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-HPST 316 Stainless Steel 1 1/16-12 in. Male SAE/MS Straight Thread - - View Product
SS-2-HP 316 Stainless Steel 1/8 in. Male NPT - - View Product
SS-2-HPST 316 Stainless Steel 5/16-24 in. Male SAE/MS Straight Thread - - View Product
SS-4-HP 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-4-HPST 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread - - View Product
SS-6-HP 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-6-HPST 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread - - View Product
SS-8-HP 316 Stainless Steel 1/2 in. Male NPT - - View Product
SS-8-HPST 316 Stainless Steel 3/4-16 in. Male SAE/MS Straight Thread - - View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.