Catalogs
Pipe Fittings — Reducers — Straights
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-8-RA-4 | Brass | 1/2 in. | Female NPT | 1/4 in. | Male NPT | View Product |
B-8-RB-4 | Brass | 1/2 in. | Male NPT | 1/4 in. | Female NPT | View Product |
SS-12-HRCG-4 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
SS-12-HRCG-8 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/2 in. | Female NPT | View Product |
SS-12-HRN-4 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
SS-12-HRN-6 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/8 in. | Male NPT | View Product |
SS-12-HRN-8 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/2 in. | Male NPT | View Product |
SS-12-RA-4 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/4 in. | Male NPT | View Product |
SS-12-RA-6 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/8 in. | Male NPT | View Product |
SS-12-RA-8 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/2 in. | Male NPT | View Product |
SS-12-RB-4 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/4 in. | Female NPT | View Product |
SS-12-RB-6 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/8 in. | Female NPT | View Product |
SS-12-RB-8 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/2 in. | Female NPT | View Product |
SS-16-HRCG-12 | 316 Stainless Steel | 1 in. | Female NPT | 3/4 in. | Female NPT | View Product |
SS-16-HRCG-8 | 316 Stainless Steel | 1 in. | Female NPT | 1/2 in. | Female NPT | View Product |
SS-16-HRN-12 | 316 Stainless Steel | 1 in. | Male NPT | 3/4 in. | Male NPT | View Product |
SS-16-HRN-8 | 316 Stainless Steel | 1 in. | Male NPT | 1/2 in. | Male NPT | View Product |
SS-16-RA-12 | 316 Stainless Steel | 1 in. | Female NPT | 3/4 in. | Male NPT | View Product |
SS-16-RA-4 | 316 Stainless Steel | 1 in. | Female NPT | 1/4 in. | Male NPT | View Product |
SS-16-RA-8 | 316 Stainless Steel | 1 in. | Female NPT | 1/2 in. | Male NPT | View Product |
SS-16-RB-12 | Acero inoxidable 316 | 1 pulg. | NPT macho | 3/4 pulg. | NPT hembra | View Product |
SS-16-RB-4 | Acero inoxidable 316 | 1 pulg. | NPT macho | 1/4 pulg. | NPT hembra | View Product |
SS-16-RB-6 | Acero inoxidable 316 | 1 pulg. | NPT macho | 3/8 pulg. | NPT hembra | View Product |
SS-16-RB-8 | Acero inoxidable 316 | 1 pulg. | NPT macho | 1/2 pulg. | NPT hembra | View Product |
SS-20-RB-16 | Acero inoxidable 316 | 1 1/4 pulg. | NPT macho | 1 pulg. | NPT hembra | View Product |
SS-20-RB-8 | Acero inoxidable 316 | 1 1/4 pulg. | NPT macho | 1/2 pulg. | NPT hembra | View Product |
SS-24-RB-12 | Acero inoxidable 316 | 1 1/2 pulg. | NPT macho | 3/4 pulg. | NPT hembra | View Product |
SS-24-RB-16 | Acero inoxidable 316 | 1 1/2 pulg. | NPT macho | 1 pulg. | NPT hembra | View Product |
SS-24-RB-8 | Acero inoxidable 316 | 1 1/2 pulg. | NPT macho | 1/2 pulg. | NPT hembra | View Product |
SS-2-HRN-1 | Acero inoxidable 316 | 1/8 pulg. | NPT macho | 1/16 pulg. | NPT macho | View Product |
SS-2-RA-1 | Acero inoxidable 316 | 1/8 pulg. | NPT hembra | 1/16 pulg. | NPT macho | View Product |
SS-32-RB-16 | Acero inoxidable 316 | 2 pulg. | NPT macho | 1 pulg. | NPT hembra | View Product |
SS-32-RB-8 | Acero inoxidable 316 | 2 pulg. | NPT macho | 1/2 pulg. | NPT hembra | View Product |
SS-4-HRCG-2 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | View Product |
SS-4-HRN-2 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/8 pulg. | NPT macho | View Product |
SS-4-RA-2 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/8 pulg. | NPT macho | View Product |
SS-4-RB-2 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/8 pulg. | NPT hembra | View Product |
SS-4-RBT-2RT | Acero inoxidable 316 | 1/4 pulg. | Rosca Macho ISO Cónica | 1/8 pulg. | Rosca Hembra ISO/BSP cónica | View Product |
SS-6-HRCG-4 | 316 Stainless Steel | 3/8 in. | Female NPT | 1/4 in. | Female NPT | View Product |
SS-6-HRN-2 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/8 in. | Male NPT | View Product |
SS-6-HRN-4 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/4 in. | Male NPT | View Product |
SS-6-RA-2 | 316 Stainless Steel | 3/8 in. | Female NPT | 1/8 in. | Male NPT | View Product |
SS-6-RA-4 | 316 Stainless Steel | 3/8 in. | Female NPT | 1/4 in. | Male NPT | View Product |
SS-6-RAT-4RT | 316 Stainless Steel | 3/8 in. | Female ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | View Product |
SS-6-RB-2 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/8 in. | Female NPT | View Product |
SS-6-RB-4 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/4 in. | Female NPT | View Product |
SS-6-RBT-4RT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | View Product |
SS-8-HRCG-2 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/8 in. | Female NPT | View Product |
SS-8-HRCG-4 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/4 in. | Female NPT | View Product |
SS-8-HRCG-6 | 316 Stainless Steel | 1/2 in. | Female NPT | 3/8 in. | Female NPT | View Product |
SS-8-HRN-2 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/8 in. | Male NPT | View Product |
SS-8-HRN-4 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/4 in. | Male NPT | View Product |
SS-8-HRN-6 | 316 Stainless Steel | 1/2 in. | Male NPT | 3/8 in. | Male NPT | View Product |
SS-8-HRNT-6RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 3/8 in. | Male ISO Tapered Thread | View Product |
SS-8-RA-2 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/8 in. | Male NPT | View Product |
SS-8-RA-4 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/4 in. | Male NPT | View Product |
SS-8-RA-6 | 316 Stainless Steel | 1/2 in. | Female NPT | 3/8 in. | Male NPT | View Product |
SS-8-RAT-4RT | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | View Product |
SS-8-RB-2 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/8 in. | Female NPT | View Product |
SS-8-RB-4 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/4 in. | Female NPT | View Product |
SS-8-RB-6 | 316 Stainless Steel | 1/2 in. | Male NPT | 3/8 in. | Female NPT | View Product |
SS-8-RBT-4RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | View Product |
SS-8-RBT-6RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 3/8 in. | Female ISO Tapered Thread | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.