text.skipToContent text.skipToNavigation

VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Male Nuts

Bitte wählen Sie Optionen aus, um Ihr Produkt zu konfigurieren, Preise zu sehen oder das Produkt in den Warenkorb zu legen.
Alle Filter löschen
Alle Filter löschen

Kataloge

VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Male Nuts
Male nut ensures reliable, repeatable torque and secure sealing in metal gasket face seal systems for high-purity and high-vacuum applications.

Ähnliche Produkte

Art.-Nr.
Körperwerkstoff
Größe Verbindung 1
Typ Verbindung 1
Größe Verbindung 2
Typ Verbindung 2
SS-10-VCR-4 316 Stainless Steel 5/8 in. Male VCR® Metal Gasket Face Seal Fitting - - Produkt anzeigen
SS-12-VCR-4 316 Stainless Steel 3/4 in. Male VCR® Metal Gasket Face Seal Fitting - - Produkt anzeigen
SS-16-VCR-4 316 Stainless Steel 1 in. Male VCR® Metal Gasket Face Seal Fitting - - Produkt anzeigen
SS-2-VCR-4 316 Stainless Steel 1/8 in. Male VCR® Metal Gasket Face Seal Fitting - - Produkt anzeigen
SS-4-HVCR-4SR 316 Stainless Steel 1/4 in. Male High-Flow VCR® Metal Gasket Face Seal Fitting - - Produkt anzeigen
SS-4-VCR-4 316 Stainless Steel 1/4 in. Male VCR® Metal Gasket Face Seal Fitting - - Produkt anzeigen
SS-4-VCR-4-B25 316 Stainless Steel 1/4 in. Male VCR® Metal Gasket Face Seal Fitting - - Produkt anzeigen
SS-8-VCR-4 316 Stainless Steel 1/2 in. Male VCR® Metal Gasket Face Seal Fitting - - Produkt anzeigen
SS-8-VCR-4-B25 316 Stainless Steel 1/2 in. Male VCR® Metal Gasket Face Seal Fitting - - Produkt anzeigen

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

Dieser Vorgang kann einige Minuten dauern. Bitte haben Sie etwas Geduld und bleiben Sie auf der Seite.