Medium-Pressure Tube Fittings — Unions
Fittings available with these specifications:
- 1/4 to 1 in. (6 to 12 mm)
- Union, reducing union, bulkhead union
- 316 stainless steel
- Maximum 6250 psig (430 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Medium-Pressure Tube Fittings — Unions — 90° Elbows
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12FK0-9 316 Stainless Steel 3/4 in. Swagelok® Medium-Pressure Tube Fitting 3/4 in. Swagelok® Medium-Pressure Tube Fitting SS-4FK0-9 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Swagelok® Medium-Pressure Tube Fitting SS-6FK0-9 316 Stainless Steel 3/8 in. Swagelok® Medium-Pressure Tube Fitting 3/8 in. Swagelok® Medium-Pressure Tube Fitting SS-8FK0-9 316 Stainless Steel 1/2 in. Swagelok® Medium-Pressure Tube Fitting 1/2 in. Swagelok® Medium-Pressure Tube Fitting -
Medium-Pressure Tube Fittings — Unions — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-6FK0-6 316 Stainless Steel 3/8 in. Swagelok® Medium-Pressure Tube Fitting 3/8 in. Swagelok® Medium-Pressure Tube Fitting SS-8FK0-6 316 Stainless Steel 1/2 in. Swagelok® Medium-Pressure Tube Fitting 1/2 in. Swagelok® Medium-Pressure Tube Fitting SS-4FK0-6 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Swagelok® Medium-Pressure Tube Fitting SS-12FK0-6 316 Stainless Steel 3/4 in. Swagelok® Medium-Pressure Tube Fitting 3/4 in. Swagelok® Medium-Pressure Tube Fitting -
Medium-Pressure Tube Fittings — Unions — Tees
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-6FK0-3 316 Stainless Steel 3/8 in. Swagelok® Medium-Pressure Tube Fitting 3/8 in. Swagelok® Medium-Pressure Tube Fitting SS-4FK0-3 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Swagelok® Medium-Pressure Tube Fitting SS-8FK0-3 316 Stainless Steel 1/2 in. Swagelok® Medium-Pressure Tube Fitting 1/2 in. Swagelok® Medium-Pressure Tube Fitting
Product Availability by Store Location
Hours