Swagelok® PTFE Core Hose Convoluted
Swagelok convoluted PTFE core hose is highly flexible for applications where flexibility and chemical compatibility are key.
Request More InformationConvoluted PTFE core hose is low-weight, highly flexible, and provides important chemical compatibility in systems where that is important. The PTFE material complies with FDA regulation 21CFR Part 177.1550 USP 88 Class VI, key for many sanitary applications.
The C series PTFE hose has a 300 stainless steel braid, protecting the core from abrasion, and an optional carbon black-filled PTFE core available for applications that require static dissipation.
The N series PTFE nonmetal hose has a carbon black-filled PTFE core for static dissipation, a ceramic wrap that eliminates the need for external insulation in many applications, and an aramid fiber braid to aid pressure containment while maintaining flexibility and reducing weight.
Coreflex C Series—300 Series SS Braid
Specifications
Materials | |
Core | Convoluted PTFE |
Reinforcement | 300 series SS braid |
Cover | None standard; silicone optional |
Collar | 300 series SS collar |
End connections | 316 SS |
Nominal Hose Sizes | 1/2 through 2 in. |
Working Pressures | Up to 1500 psig (103 bar) |
Temperature Range | –65 to 450°F (–53 to 230°C) |
End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings |
Coreflex N Series—Carbon Black-Filled, Insulating Wrap, Aramid Fiber Braid
Specifications
Materials | |
Core | Convoluted carbon black-filled PTFE |
Reinforcement | Insulating wrap, aramid fiber braid |
Collar | 300 series SS |
End connections | 316 SS |
Nominal Hose Sizes | 3/8, 1/2, 3/4 in. |
Working Pressures | Up to 1250 psig (86.1 bar) |
Temperature Range | –65 to 450°F (–53 to 230°C) |
End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings |
Custom hose lengths and end connections are available with other options including hose covers and hose tags.
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.

Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You

3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.