text.skipToContent text.skipToNavigation

Stainless Steel Quarter Turn Instrument Plug Valve, 6 mm Swagelok Tube Fitting, 1.6 Cv

Part #: SS-6P4T-MM

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 6 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 6 mm
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 2.3
Handle Color Green
Handle Style Directional
eClass (4.1) 37010416
eClass (5.1.4) 37010416
eClass (6.0) 37010416
eClass (6.1) 37010416
eClass (10.1) 37010416
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141626
UNSPSC (11.0501) 40141626
UNSPSC (13.0601) 40141626
UNSPSC (15.1) 40141626
UNSPSC (17.1001) 40183109
2-Way Straight Pattern

The simple, compact design of the quarter-turn plug valves deliver full flow and positive shutoff while being an economical, reliable alternative to ball valves and are available in a variety of body and seal materials.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Quarter Turn Instrument Plug Valve, 6 mm Swagelok Tube Fitting, 1.6 Cv

Part #: SS-6P4T-MM
View Catalog

Add To Favorites

Catalogs

2-Way Straight Pattern

The simple, compact design of the quarter-turn plug valves deliver full flow and positive shutoff while being an economical, reliable alternative to ball valves and are available in a variety of body and seal materials.

Specifications

SS-6P4T-MM — Stainless Steel Quarter Turn Instrument Plug Valve, 6 mm Swagelok Tube Fitting, 1.6 Cv

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 6 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 6 mm
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 2.3
Handle Color Green
Handle Style Directional
eClass (4.1) 37010416
eClass (5.1.4) 37010416
eClass (6.0) 37010416
eClass (6.1) 37010416
eClass (10.1) 37010416
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141626
UNSPSC (11.0501) 40141626
UNSPSC (13.0601) 40141626
UNSPSC (15.1) 40141626
UNSPSC (17.1001) 40183109
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-2P4T Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® View Product
B-2P4T4 Латунь 1/8 дюйма Внутр. резьба NPT 1/8 дюйма Внутр. резьба NPT View Product
B-4P4T Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
B-4P4T1 Латунь 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
B-4P4T2 Латунь 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
B-4P4T4 Латунь 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
B-4P4T4-RT Латунь 1/4 дюйма Внутр. коническая резьба ISO 1/4 дюйма Внутр. коническая резьба ISO View Product
B-4P4T5 Латунь 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
B-6P4T Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
B-6P4T-MM Латунь 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
B-6P6T Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
B-8P6T Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
B-8P6T4 Латунь 1/2 дюйма Внутр. резьба NPT 1/2 дюйма Внутр. резьба NPT View Product
PFA-43S4 Перфторалкокси (PFA) 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
PFA-43S4-PM Перфторалкокси (PFA) 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-10P6T-MM Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 10 мм Трубный обжимной фитинг Swagelok® View Product
SS-12P6T-MM Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® View Product
SS-2P4T Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-2P4T2 Нержавеющая сталь 316 1/8 дюйма Наруж. резьба NPT 1/8 дюйма Наруж. резьба NPT View Product
SS-2P4T4 Нержавеющая сталь 316 1/8 дюйма Внутр. резьба NPT 1/8 дюйма Внутр. резьба NPT View Product
SS-2P4T-BK Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4P4T Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4P4T1 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4P4T2 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
SS-4P4T4 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-4P4T4-RT Нержавеющая сталь 316 1/4 дюйма Внутр. коническая резьба ISO 1/4 дюйма Внутр. коническая резьба ISO View Product
SS-4P4T5 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-4P4T5-M1 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-4P4T-BK Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4P4T-BL Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4P4T-M1 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4P4T-RD Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4P4T-SC11 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4P4T-TE Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4P4V Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4P4V4 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-4P4V-LD Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4P6T4 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-6P4T Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-6P4T-BK Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-6P4T-LD Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-6P4T-MM-BK Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-6P4T-TE Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-6P6T Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-6P6T-M1 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-8P6T 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8P6T2 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8P6T4 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8P6T4-BK 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8P6T-BK 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8P6T-BL 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8P6T-LD 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8P6T-M1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8P6T-MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-8P6T-TE 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.