|
316L VIM-VAR Micro-Fit® 90° 유니온 엘보우, 6mm OD
부품 번호: 6LV-6MMW-9
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
90° 엘보우다양한 합금으로 공급되는 특별 세정, UHP 및 일반산업용 스웨즈락 용접 피팅으로 신뢰할 수 있는 영구적 체결을 만들 수 있습니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Sichere Produktauswahl:
Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich. 경고: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.
경고: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
카탈로그
90° 엘보우
Swagelok weld fittings provide a permanent, high-integrity connection in a variety of materials, sizes, and shapes to suit any industrial or high-purity application.
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
High Performance, Small-Bore Fluid Systems: SAF 2507 Alloy Properties and Benefits; New Swagelok Tube Fittings for SAF 2507 Alloy; New Swagelok Weld Fittings for SAF 2507 Alloy; New Autogenous Orbital Welding Process for SAF 2507 Alloy with the Swagelok Welding System.
사양
6LV-6MMW-9 — 316L VIM-VAR Micro-Fit® 90° 유니온 엘보우, 6mm OD
| 속성 | 값 |
|---|---|
| 몸체 재질 | 316L VIM-VAR |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 연결구 1 크기 | 6mm |
| 연결구 1 종류 | Micro-Fit 튜브 맞대기 용접 |
| 연결구 2 크기 | 6mm |
| 연결구 2 종류 | Micro-Fit 튜브 맞대기 용접 |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020715 |
| eClass (5.1.4) | 37020502 |
| eClass (6.0) | 37020501 |
| eClass (6.1) | 37020502 |
| eClass (10.1) | 37020501 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142604 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40183101 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| 6LV-2MW-9 | 316L VIM-VAR | 1/8 in. | Micro-Fit Tube Butt Weld | 1/8 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| 6LV-2MW-9P | 316L VIM-VAR | 1/8 in. | Micro-Fit Tube Butt Weld | 1/8 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| 6LV-4MW-9 | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| 6LV-4MW-9-03442 | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| 6LV-4MW-9-03442P | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| 6LV-4MW-9-03443 | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| 6LV-4MW-9-03443P | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| 6LV-4MW-9P | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| 6LV-4MW-9P-B25 | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| 6LV-6MW-9 | 316L VIM-VAR | 3/8 in. | Micro-Fit Tube Butt Weld | 3/8 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| 6LV-6MW-9-4 | 316L VIM-VAR | 3/8 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| 6LV-6MW-9-4P | 316L VIM-VAR | 3/8 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| 6LV-6MW-9P | 316L VIM-VAR | 3/8 in. | Micro-Fit Tube Butt Weld | 3/8 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| 6LV-8MW-9 | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 1/2 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| 6LV-8MW-9-4 | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| 6LV-8MW-9-4P | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| 6LV-8MW-9-6 | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 3/8 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| 6LV-8MW-9-6P | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 3/8 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| 6LV-8MW-9P | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 1/2 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| HC22-4MW-9 | Alloy C-22 | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
| HC22-8MW-9 | Alloy C-22 | 1/2 in. | Micro-Fit Tube Butt Weld | 1/2 in. | Micro-Fit Tube Butt Weld | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
