|
Brass Back Ferrule for 1 1/8 in. Swagelok Tube Fitting
Part #: B-1814-1
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
MTO Base ProductLog in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
Les catalogues doivent être lus en entier afin d'assurer une sélection adéquate des produits par le concepteur et l'utilisateur du système. Lors de la sélection des produits, l'intégralité de la conception du système doit être prise en considération pour garantir un fonctionnement fiable et sans incident. La responsabilité de l'utilisation, de la compatibilité des matériaux, du choix de capacités nominales appropriées, d'une installation, d'un fonctionnement et d'une maintenance corrects incombe au concepteur et à l'utilisateur du système.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Brass Back Ferrule for 1 1/8 in. Swagelok Tube Fitting
Log in or Register to view price
Catalogs
MTO Base Product
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
B-1814-1 — Brass Back Ferrule for 1 1/8 in. Swagelok Tube Fitting
| Attribute | Value |
|---|---|
| Body Material | Brass |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1 1/8 in. |
| Flow Restrictor | No |
| eClass (4.1) | 37030708 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 21022110 |
| eClass (6.1) | 37020590 |
| UNSPSC (4.03) | 27121703 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31163102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
