|
304L Stainless Steel Double Ended TPED-Compliant Sample Cylinder, 1/4 in. FNPT, 300 cm3, 100 bar (1450 psig)
Referencia #: 304L-HDF4-300-PD
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Cilindros de conformidad con TPEDContención de muestras sin fugas con los cilindros de toma de muestras Swagelok de conformidad con la Directiva de Equipos a Presión Transportables (TPED). Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
304L Stainless Steel Double Ended TPED-Compliant Sample Cylinder, 1/4 in. FNPT, 300 cm3, 100 bar (1450 psig)
Inicie la sesión o regístrese para ver los precios
Catálogos
Cilindros de conformidad con TPED
Products: Double-ended sample cylinders in 304L and 316L stainless steel; Cylinder valves; Rupture disc units and rupture disc tees; Sample cylinder accessories
Especificaciones
304L-HDF4-300-PD — 304L Stainless Steel Double Ended TPED-Compliant Sample Cylinder, 1/4 in. FNPT, 300 cm3, 100 bar (1450 psig)
| Atributo | Valor |
|---|---|
| Material del Cuerpo | Acero inoxidable 304L |
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Tamaño conexión 1 | 1/4 pulg. |
| Tipo de conexión 1 | NPT hembra |
| Tamaño conexión 2 | 1/4 pulg. |
| Tipo de conexión 2 | NPT hembra |
| Volumen/información del Cilindro | 300 cm3 |
| Pruebas | TPED |
| eClass (4.1) | 36030101 |
| eClass (5.1.4) | 36030101 |
| eClass (6.0) | 36030104 |
| eClass (6.1) | 36030104 |
| eClass (10.1) | 36030104 |
| UNSPSC (4.03) | 24111800 |
| UNSPSC (10.0) | 24111802 |
| UNSPSC (11.0501) | 24111802 |
| UNSPSC (13.0601) | 24111802 |
| UNSPSC (15.1) | 24111802 |
| UNSPSC (17.1001) | 24111802 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| 304L-HDF4-1000-PD | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| 304L-HDF4-2250-PD | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| 304L-HDF4-500-PD | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
