|
Stainless Steel In-Line Particulate Filter, 6 mm Swagelok Tube Fitting, 90 Micron Pore Size
Part #: SS-6F-MM-90
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Inline FiltersRemove particulate contaminants in gas or liquid applications where space is limited (inline) or maintained while still in the system (tee-type) with Swagelok filters. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel In-Line Particulate Filter, 6 mm Swagelok Tube Fitting, 90 Micron Pore Size
Log in or Register to view price
Catalogs
Inline Filters
Features: Remove system particulate contaminants; Gas and liquid service; 1/8 to 1/2 in. and 3 to 12 mm end connections; Stainless steel and brass materials
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-6F-MM-90 — Stainless Steel In-Line Particulate Filter, 6 mm Swagelok Tube Fitting, 90 Micron Pore Size
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 6 mm |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 6 mm |
| Connection 2 Type | Swagelok® Tube Fitting |
| Feature | 90 Micron Element Pore Size |
| Filter Element Size | 90 Micron |
| Maximum Temperature, °F (°C) | 900 (482) |
| Minimum Temperature, °F (°C) | -40 (-40) |
| eClass (4.1) | 36101905 |
| eClass (5.1.4) | 36102090 |
| eClass (6.0) | 36102090 |
| eClass (6.1) | 36102090 |
| UNSPSC (4.03) | 40161500 |
| UNSPSC (10.0) | 40161516 |
| UNSPSC (11.0501) | 40161516 |
| UNSPSC (13.0601) | 40161516 |
| UNSPSC (15.1) | 40161516 |
| UNSPSC (17.1001) | 40161516 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-2F-15 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| B-2F-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| B-2F-7 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| B-4F-15 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-4F2-15 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| B-4F2-15-SC11 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| B-4F4-15 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| B-4F-7 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-2F-05 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2F-15 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2F-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2F-60 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2F-7 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2F-T7-7 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | View Product |
| SS-3F-MM-2 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | View Product |
| SS-4F-05 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4F-140 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4F-15 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4F-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4F2-60 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4F-40 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4F4-7 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-4F4-90 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-4F-60 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4F-7 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4F-90 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4F-T7-15 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4F-T7-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4F-T7-7 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4F-VCR-05 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | View Product |
| SS-4F-VCR-2 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | View Product |
| SS-4F-VCR-7 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | View Product |
| SS-6F-05 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-6F-15 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-6F-60 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-6F-7 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-6F-MM-05 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-6F-MM-15 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | View Product |
| SS-6F-MM-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | View Product |
| SS-6F-MM-60 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | View Product |
| SS-6F-MM-7 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | View Product |
| SS-8F-05 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-8F-140 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-8F-40 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-8F-60 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-8F-7 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
