|
스테인리스강 파이프 피팅, 스트리트 엘보우, 1/4인치 암나사 NPT x 1/4인치 수나사 NPT
부품 번호: SS-4-SE
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
90° 엘보우좁은 공간에서 견고한 밀폐 상태를 유지하면서 급격한 방향 변경을 지원하므로, 소형 핵심 유체 시스템 레이아웃에 이상적입니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Sichere Produktauswahl:
Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich. |
Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.
카탈로그
90° 엘보우
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
사양
SS-4-SE — 스테인리스강 파이프 피팅, 스트리트 엘보우, 1/4인치 암나사 NPT x 1/4인치 수나사 NPT
| 속성 | 값 |
|---|---|
| 몸체 재질 | 316 스테인리스강 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 연결구 1 크기 | 1/4인치 |
| 연결구 1 종류 | 암나사 NPT |
| 연결구 2 크기 | 1/4인치 |
| 연결구 2 종류 | 수나사 NPT |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020551 |
| eClass (5.1.4) | 37020501 |
| eClass (6.0) | 37020501 |
| eClass (6.1) | 37020501 |
| eClass (10.1) | 37020501 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40172807 |
| UNSPSC (11.0501) | 40142317 |
| UNSPSC (13.0601) | 40172807 |
| UNSPSC (15.1) | 40172807 |
| UNSPSC (17.1001) | 40172807 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| B-12-SE | Brass | 3/4 in. | Female NPT | 3/4 in. | Male NPT | 제품 보기 |
| B-4-SE | Brass | 1/4 in. | Female NPT | 1/4 in. | Male NPT | 제품 보기 |
| B-6-SE | Brass | 3/8 in. | Female NPT | 3/8 in. | Male NPT | 제품 보기 |
| B-8-SE | Brass | 1/2 in. | Female NPT | 1/2 in. | Male NPT | 제품 보기 |
| SS-12-SE | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Male NPT | 제품 보기 |
| SS-16-SE | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Male NPT | 제품 보기 |
| SS-2-SE | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Male NPT | 제품 보기 |
| SS-4-SE-RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | 제품 보기 |
| SS-6-SE | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Male NPT | 제품 보기 |
| SS-8-SE | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Male NPT | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
