text.skipToContent text.skipToNavigation

Stainless Steel Lift Check Valve, 0.30 Cv, 1/4 in. Swagelok Tube Fitting

Part #: SS-53S4

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.3
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Surface Finish Standard
Testing No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27292001
eClass (6.1) 27292001
eClass (10.1) 27292001
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141634
UNSPSC (11.0501) 40141634
UNSPSC (13.0601) 40141634
UNSPSC (15.1) 40141659
UNSPSC (17.1001) 40183101
Fixed Pressure

Swagelok lift check valves feature a unique bonnet design that enables the use of gravity to limit reverse flow under pressures up to 6000 psig (413 bar) and temperatures up to 900°F (482°C).

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Lift Check Valve, 0.30 Cv, 1/4 in. Swagelok Tube Fitting

Part #: SS-53S4
View Catalog

Add To Favorites

Catalogs

Fixed Pressure

Swagelok lift check valves feature a unique bonnet design that enables the use of gravity to limit reverse flow under pressures up to 6000 psig (413 bar) and temperatures up to 900°F (482°C).

Specifications

SS-53S4 — Stainless Steel Lift Check Valve, 0.30 Cv, 1/4 in. Swagelok Tube Fitting

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.3
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Surface Finish Standard
Testing No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27292001
eClass (6.1) 27292001
eClass (10.1) 27292001
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141634
UNSPSC (11.0501) 40141634
UNSPSC (13.0601) 40141634
UNSPSC (15.1) 40141659
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-53F2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-53F4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-53S6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-56S6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-58F8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-58S12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-58S8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.