|
Raccord fileté en acier inoxydable 316, manchon réducteur, filetage NPT mâle 2 po x filetage NPT femelle 1 po
Réf. pièce : SS-32-RB-16
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
DroitsSélectionnez, entre autres produits, des raccords et des adaptateurs Swagelok fabriqués avec précision dans des dimensions et des matériaux divers qui leur permettront de s'adapter à votre application. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Raccord fileté en acier inoxydable 316, manchon réducteur, filetage NPT mâle 2 po x filetage NPT femelle 1 po
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Droits
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Spécifications
SS-32-RB-16 — Raccord fileté en acier inoxydable 316, manchon réducteur, filetage NPT mâle 2 po x filetage NPT femelle 1 po
| Attribut | Valeur |
|---|---|
| Matériau du corps | Acier inoxydable 316 |
| Procédé de nettoyage | Nettoyage et conditionnement standard (SC-10) |
| Dimension du raccordement 1 | 2 po |
| Type du raccordement 1 | Filetage NPT mâle |
| Dimension du raccordement 2 | 1 po |
| Type du raccordement 2 | Filetage NPT femelle |
| Réducteur de débit | Non |
| eClass (4.1) | 37020564 |
| eClass (5.1.4) | 37020514 |
| eClass (6.0) | 37020514 |
| eClass (6.1) | 37020514 |
| eClass (10.1) | 37020514 |
| UNSPSC (4.03) | 40141724 |
| UNSPSC (10.0) | 40173607 |
| UNSPSC (11.0501) | 40142305 |
| UNSPSC (13.0601) | 40173607 |
| UNSPSC (15.1) | 40141719 |
| UNSPSC (17.1001) | 40172307 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| B-8-RA-4 | Brass | 1/2 in. | Female NPT | 1/4 in. | Male NPT | Afficher le produit |
| B-8-RB-4 | Brass | 1/2 in. | Male NPT | 1/4 in. | Female NPT | Afficher le produit |
| SS-12-HRCG-4 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/4 in. | Female NPT | Afficher le produit |
| SS-12-HRCG-8 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/2 in. | Female NPT | Afficher le produit |
| SS-12-HRN-4 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/4 in. | Male NPT | Afficher le produit |
| SS-12-HRN-6 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/8 in. | Male NPT | Afficher le produit |
| SS-12-HRN-8 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/2 in. | Male NPT | Afficher le produit |
| SS-12-RA-4 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/4 in. | Male NPT | Afficher le produit |
| SS-12-RA-6 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/8 in. | Male NPT | Afficher le produit |
| SS-12-RA-8 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/2 in. | Male NPT | Afficher le produit |
| SS-12-RB-4 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/4 in. | Female NPT | Afficher le produit |
| SS-12-RB-6 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/8 in. | Female NPT | Afficher le produit |
| SS-12-RB-8 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/2 in. | Female NPT | Afficher le produit |
| SS-16-HRCG-12 | 316 Stainless Steel | 1 in. | Female NPT | 3/4 in. | Female NPT | Afficher le produit |
| SS-16-HRCG-8 | 316 Stainless Steel | 1 in. | Female NPT | 1/2 in. | Female NPT | Afficher le produit |
| SS-16-HRN-12 | 316 Stainless Steel | 1 in. | Male NPT | 3/4 in. | Male NPT | Afficher le produit |
| SS-16-HRN-8 | 316 Stainless Steel | 1 in. | Male NPT | 1/2 in. | Male NPT | Afficher le produit |
| SS-16-RA-12 | 316 Stainless Steel | 1 in. | Female NPT | 3/4 in. | Male NPT | Afficher le produit |
| SS-16-RA-4 | 316 Stainless Steel | 1 in. | Female NPT | 1/4 in. | Male NPT | Afficher le produit |
| SS-16-RA-8 | 316 Stainless Steel | 1 in. | Female NPT | 1/2 in. | Male NPT | Afficher le produit |
| SS-16-RB-12 | 316 Stainless Steel | 1 in. | Male NPT | 3/4 in. | Female NPT | Afficher le produit |
| SS-16-RB-4 | 316 Stainless Steel | 1 in. | Male NPT | 1/4 in. | Female NPT | Afficher le produit |
| SS-16-RB-6 | 316 Stainless Steel | 1 in. | Male NPT | 3/8 in. | Female NPT | Afficher le produit |
| SS-16-RB-8 | 316 Stainless Steel | 1 in. | Male NPT | 1/2 in. | Female NPT | Afficher le produit |
| SS-20-RB-16 | 316 Stainless Steel | 1 1/4 in. | Male NPT | 1 in. | Female NPT | Afficher le produit |
| SS-20-RB-8 | 316 Stainless Steel | 1 1/4 in. | Male NPT | 1/2 in. | Female NPT | Afficher le produit |
| SS-24-RB-12 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 3/4 in. | Female NPT | Afficher le produit |
| SS-24-RB-16 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 1 in. | Female NPT | Afficher le produit |
| SS-24-RB-8 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 1/2 in. | Female NPT | Afficher le produit |
| SS-2-HRN-1 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/16 in. | Male NPT | Afficher le produit |
| SS-2-RA-1 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/16 in. | Male NPT | Afficher le produit |
| SS-32-RB-8 | 316 Stainless Steel | 2 in. | Male NPT | 1/2 in. | Female NPT | Afficher le produit |
| SS-4-HRCG-2 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/8 in. | Female NPT | Afficher le produit |
| SS-4-HRN-2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/8 in. | Male NPT | Afficher le produit |
| SS-4-RA-2 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/8 in. | Male NPT | Afficher le produit |
| SS-4-RB-2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/8 in. | Female NPT | Afficher le produit |
| SS-4-RBT-2RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/8 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-6-HRCG-4 | 316 Stainless Steel | 3/8 in. | Female NPT | 1/4 in. | Female NPT | Afficher le produit |
| SS-6-HRN-2 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/8 in. | Male NPT | Afficher le produit |
| SS-6-HRN-4 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/4 in. | Male NPT | Afficher le produit |
| SS-6-RA-2 | 316 Stainless Steel | 3/8 in. | Female NPT | 1/8 in. | Male NPT | Afficher le produit |
| SS-6-RA-4 | 316 Stainless Steel | 3/8 in. | Female NPT | 1/4 in. | Male NPT | Afficher le produit |
| SS-6-RAT-4RT | 316 Stainless Steel | 3/8 in. | Female ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
| SS-6-RB-2 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/8 in. | Female NPT | Afficher le produit |
| SS-6-RB-4 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/4 in. | Female NPT | Afficher le produit |
| SS-6-RBT-4RT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-8-HRCG-2 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/8 in. | Female NPT | Afficher le produit |
| SS-8-HRCG-4 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/4 in. | Female NPT | Afficher le produit |
| SS-8-HRCG-6 | 316 Stainless Steel | 1/2 in. | Female NPT | 3/8 in. | Female NPT | Afficher le produit |
| SS-8-HRN-2 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/8 in. | Male NPT | Afficher le produit |
| SS-8-HRN-4 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/4 in. | Male NPT | Afficher le produit |
| SS-8-HRN-6 | 316 Stainless Steel | 1/2 in. | Male NPT | 3/8 in. | Male NPT | Afficher le produit |
| SS-8-HRNT-6RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 3/8 in. | Male ISO Tapered Thread | Afficher le produit |
| SS-8-RA-2 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/8 in. | Male NPT | Afficher le produit |
| SS-8-RA-4 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/4 in. | Male NPT | Afficher le produit |
| SS-8-RA-6 | 316 Stainless Steel | 1/2 in. | Female NPT | 3/8 in. | Male NPT | Afficher le produit |
| SS-8-RAT-4RT | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
| SS-8-RB-2 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/8 in. | Female NPT | Afficher le produit |
| SS-8-RB-4 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/4 in. | Female NPT | Afficher le produit |
| SS-8-RB-6 | 316 Stainless Steel | 1/2 in. | Male NPT | 3/8 in. | Female NPT | Afficher le produit |
| SS-8-RBT-4RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-8-RBT-6RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 3/8 in. | Female ISO Tapered Thread | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
