text.skipToContent text.skipToNavigation

Swagelok Gerade Reduzier-Schottverschraubung, Edelstahl, 10 mm Rohrverschraubung x 3/8 Zoll Rohrverschraubung

Part #: SS-10M0-61-6

Specifications

Attribute Value
Body Material Edelstahl 316
Bored Through No
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Swagelok® Rohrverschraubung
Connection 2 Size 3/8 Zoll
Connection 2 Type Swagelok® Rohrverschraubung
Flow Restrictor No
eClass (4.1) 37020719
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183103
Straights

Straight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.

Swagelok Gerade Reduzier-Schottverschraubung, Edelstahl, 10 mm Rohrverschraubung x 3/8 Zoll Rohrverschraubung

Part #: SS-10M0-61-6
View Catalog

Add To Favorites

Catalogs

Straights

Straight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems.

Specifications

SS-10M0-61-6 — Swagelok Gerade Reduzier-Schottverschraubung, Edelstahl, 10 mm Rohrverschraubung x 3/8 Zoll Rohrverschraubung

Attribute Value
Body Material Edelstahl 316
Bored Through No
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Swagelok® Rohrverschraubung
Connection 2 Size 3/8 Zoll
Connection 2 Type Swagelok® Rohrverschraubung
Flow Restrictor No
eClass (4.1) 37020719
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-R-6-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
B-100-R-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
B-1010-6-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-1010-6-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-10M0-6-6M Brass 10 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-1210-6-8 Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-1410-6-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
B-200-6-1 Brass 1/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
B-200-R-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
B-300-R-4 Brass 3/16 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
B-400-6-1 Brass 1/4 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
B-400-6-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-400-R-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
B-500-6-4 Brass 5/16 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-600-6-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-600-R-10 Brass 3/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Adapter View Product
B-600-R-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
B-6M0-R-6 Brass 6 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
B-810-6-4 Brass 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-810-6-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-810-R-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
B-8M0-R-6M Brass 8 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
M-810-6-4 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
PFA-420-6-2 PFA 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
PFA-620-6-4 PFA 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
PFA-820-6-4 PFA 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
PFA-820-6-6 PFA 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-100-R-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-100-R-2BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-100-R-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-100-R-4BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-100-R-6M 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-1010-6-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1010-6-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1010-R-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-1010-R-16 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter View Product
SS-1010-R-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-10M0-6-6M 316 Stainless Steel 10 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-10M0-6-8M 316 Stainless Steel 10 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-10M0-R-12M 316 Stainless Steel 10 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter View Product
SS-10M0-R-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-10M0-R-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-10M0-R-6M 316 Stainless Steel 10 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-10M0-R-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-10M0-R-8M 316 Stainless Steel 10 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Adapter View Product
SS-1210-6-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-1210-6-4 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1210-6-6 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1210-6-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1210-R-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-1210-R-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter View Product
SS-1210-R-4 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-1210-R-6 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-1210-R-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-12M0-6-10M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-12M0-6-6M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-12M0-6-8M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-12M0-R-10M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Adapter View Product
SS-12M0-R-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-12M0-R-16M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Adapter View Product
SS-12M0-R-18M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Adapter View Product
SS-12M0-R-20M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 20 mm Swagelok® Tube Adapter View Product
SS-12M0-R-22M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 22 mm Swagelok® Tube Adapter View Product
SS-12M0-R-25M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Adapter View Product
SS-12M0-R-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-12M0-R-6M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-12M0-R-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-12M0-R-8M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Adapter View Product
SS-1410-6-12 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-15M0-6-12M 316 Stainless Steel 15 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-1610-2R-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter View Product
SS-1610-6-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1610-6-4 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1610-6-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1610-R-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-1610-R-20 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/4 in. Swagelok® Tube Adapter View Product
SS-1610-R-24 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Adapter View Product
SS-1610-R-32 316 Stainless Steel 1 in. Swagelok® Tube Fitting 2 in. Pre-Swaged Swagelok® Tube Adapter View Product
SS-1610-R-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-16M0-6-10M 316 Stainless Steel 16 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-16M0-6-12M 316 Stainless Steel 16 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-16M0-R-12M 316 Stainless Steel 16 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter View Product
SS-18M0-6-12M 316 Stainless Steel 18 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-18M0-R-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-18M0-R-12M 316 Stainless Steel 18 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter View Product
SS-18M0-R-22M 316 Stainless Steel 18 mm Swagelok® Tube Fitting 22 mm Swagelok® Tube Adapter View Product
SS-18M0-R-25M 316 Stainless Steel 18 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Adapter View Product
SS-2000-6-16 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-2000-R-24 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Adapter View Product
SS-200-6-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-200-6-1BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-200-R-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Adapter View Product
SS-200-R-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-200-R-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-200-R-4BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-200-R-6 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-200-R-6BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-200-R-6M 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-200-R-8 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-200-R-8BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-20M0-6-8 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-2400-6-16 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-25M0-6-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-25M0-6-18M 316 Stainless Steel 25 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-25M0-R-18M 316 Stainless Steel 25 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Adapter View Product
SS-2M0-R-2 316 Stainless Steel 2 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-300-6-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-300-R-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-300-R-4 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-3M0-6-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-3M0-R-10M 316 Stainless Steel 3 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Adapter View Product
SS-3M0-R-2 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-3M0-R-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-3M0-R-6M 316 Stainless Steel 3 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-3M0-R-6MBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-400-6-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-400-6-1BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-400-6-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-400-6-2BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-400-6-3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
SS-400-6BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-R-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Adapter View Product
SS-400-R-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-400-R-12BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-400-R-12M 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter View Product
SS-400-R-16 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter View Product
SS-400-R-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-400-R-3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Adapter View Product
SS-400-R-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-400-R-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 5/16 in. Swagelok® Tube Adapter View Product
SS-400-R-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-400-R-6BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-400-R-6M 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-400-R-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-400-R-8BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-400-R-8M 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 8 mm Swagelok® Tube Adapter View Product
SS-4M0-R-4 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-4M0-R-6M 316 Stainless Steel 4 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-500-6-4 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-500-R-6 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-600-6-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-600-6-2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-600-6-2BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-600-6-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-600-6-4BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-600-6-5 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 5/16 in. Swagelok® Tube Fitting View Product
SS-600-R-10 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Adapter View Product
SS-600-R-10M 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 10 mm Swagelok® Tube Adapter View Product
SS-600-R-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-600-R-16 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter View Product
SS-600-R-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-600-R-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-600-R-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-600-R-8BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-6M0-6-1 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-6M0-61-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-6M0-61-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-6M0-6-2M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 2 mm Swagelok® Tube Fitting View Product
SS-6M0-6-3M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product
SS-6M0-6-3MBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product
SS-6M0-6-4M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 4 mm Swagelok® Tube Fitting View Product
SS-6M0-R-10M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Adapter View Product
SS-6M0-R-12M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter View Product
SS-6M0-R-12MBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-6M0-R-18M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Adapter View Product
SS-6M0-R-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-6M0-R-3M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Adapter View Product
SS-6M0-R-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-6M0-R-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-6M0-R-6M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-6M0-R-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-6M0-R-8M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Adapter View Product
SS-810-6-2 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-810-6-2BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-810-6-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-810-6-4BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-810-6-4SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-810-6-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-810-6BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-R-10 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Adapter View Product
SS-810-R-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-810-R-12BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-810-R-12M 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter View Product
SS-810-R-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter View Product
SS-810-R-16BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter View Product
SS-810-R-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-810-R-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-810-R-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-8M0-6-6M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-8M0-6-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8M0-R-10M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Adapter View Product
SS-8M0-R-12M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter View Product
SS-8M0-R-16M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Adapter View Product
SS-8M0-R-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-8M0-R-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-8M0-R-6M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-8M0-R-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
T-400-6-2 PTFE 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
T-600-6-4 PTFE 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.