|
Stainless Steel Ultra-Torr Vacuum Fitting, Male Connector, 1/4 in. Ultra-Torr Fitting x 1/4 in. Male NPT
Part #: SS-4-UT-1-4
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsDelivers vacuum-tight performance with repeatable disassembly, ideal for flexible connections in analytical and high-purity vacuum systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Ultra-Torr Vacuum Fitting, Male Connector, 1/4 in. Ultra-Torr Fitting x 1/4 in. Male NPT
Log in or Register to view price
Catalogs
Straights
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Features: Step-by-step identification procedure for threads and end connections.
Adapter Fittings: KF to VCR® metal gasket face seal, VCO® O-ring face seal, NPT, Swagelok® tube fitting, and ultra-torr vacuum fitting; CF to VCR metal gasket face seal and Swagelok tube fitting
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-4-UT-1-4 — Stainless Steel Ultra-Torr Vacuum Fitting, Male Connector, 1/4 in. Ultra-Torr Fitting x 1/4 in. Male NPT
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Ultra-Torr® Vacuum Fitting |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Male NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163100 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183110 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12-UT-1-12 | 316 Stainless Steel | 3/4 in. | Ultra-Torr® Vacuum Fitting | 3/4 in. | Male NPT | View Product |
| SS-16-UT-1-16 | 316 Stainless Steel | 1 in. | Ultra-Torr® Vacuum Fitting | 1 in. | Male NPT | View Product |
| SS-1-UT-1-2 | 316 Stainless Steel | 1/16 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | View Product |
| SS-2-UT-1-2 | 316 Stainless Steel | 1/8 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | View Product |
| SS-2-UT-1-2BT | 316 Stainless Steel | 1/8 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | View Product |
| SS-4-UT-1-2 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | View Product |
| SS-4-UT-1-2BT | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | View Product |
| SS-4-UT-1-4BT | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | View Product |
| SS-6-UT-1-4 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | View Product |
| SS-6-UT-1-4BT | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | View Product |
| SS-8-UT-1-6 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Male NPT | View Product |
| SS-8-UT-1-8 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Male NPT | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.
