text.skipToContent text.skipToNavigation

316 Stainless Steel VCR Face Seal Fitting, Reducing Bushing Body, 1/4 in. VCR x 1/8 in. Female VCR

Part #: SS-4-VCR-7-2VCRF

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type VCR® Metal Gasket Face Seal Fitting
Connection 2 Size 1/8 in.
Connection 2 Type Female VCR® Metal Gasket Face Seal
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020514
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141724
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142615
UNSPSC (13.0601) 40183112
UNSPSC (15.1) 40183112
UNSPSC (17.1001) 40183107
Straights

Female straight connector with metal gasket face seal ensures ultra-clean, robust connections for high-vacuum and positive-pressure process systems.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 Stainless Steel VCR Face Seal Fitting, Reducing Bushing Body, 1/4 in. VCR x 1/8 in. Female VCR

Part #: SS-4-VCR-7-2VCRF
View Catalog

Add To Favorites

Catalogs

Straights

Female straight connector with metal gasket face seal ensures ultra-clean, robust connections for high-vacuum and positive-pressure process systems.

Specifications

SS-4-VCR-7-2VCRF — 316 Stainless Steel VCR Face Seal Fitting, Reducing Bushing Body, 1/4 in. VCR x 1/8 in. Female VCR

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type VCR® Metal Gasket Face Seal Fitting
Connection 2 Size 1/8 in.
Connection 2 Type Female VCR® Metal Gasket Face Seal
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020514
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141724
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142615
UNSPSC (13.0601) 40183112
UNSPSC (15.1) 40183112
UNSPSC (17.1001) 40183107
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-VCR-7-12 316 Stainless Steel 3/4 in. VCR® Metal Gasket Face Seal Fitting 3/4 in. Female NPT View Product
SS-2-VCR-7-4VCRF 316 Stainless Steel 1/8 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal View Product
SS-4-VCR-7-2 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/8 in. Female NPT View Product
SS-4-VCR-7-4 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. Female NPT View Product
SS-4-VCR-7-8VCRF 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. Female VCR® Metal Gasket Face Seal View Product
SS-8-VCR-7-4VCRF 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal View Product
SS-8-VCR-7-6 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 3/8 in. Female NPT View Product
SS-8-VCR-7-8 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. Female NPT View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.