|
스테인리스강 벨로우즈 밸브, 가스켓 밀폐, PCTFE 스템 팁, 1/2인치 스웨즈락 튜브 피팅, SC-11 세정
Part #: SS-8BK
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern, Manual ActuationIsolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
스테인리스강 벨로우즈 밸브, 가스켓 밀폐, PCTFE 스템 팁, 1/2인치 스웨즈락 튜브 피팅, SC-11 세정
Log in or Register to view price
Catalogs
Straight Pattern, Manual Actuation
Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.
Swagelok® B series bellows-sealed valves are available in a range of configurations to meet a variety of system needs. Gasketed and weld body-to-bellows seals, shutoff and regulating stem tips, and several end connections are offered.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
The Swagelok® 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements. Features: 316 stainless steel bodies, Swagelok B or U series bellows valves for general or severe service, pipe fitting, flange, and Swagelok tube fitting end connections
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Bellows, Stem Tip/Adapter, Bellows/Stem/Stem Tip/Adapter, and Gasket Kits for Swagelok® bellows-sealed valves
Specifications
SS-8BK — 스테인리스강 벨로우즈 밸브, 가스켓 밀폐, PCTFE 스템 팁, 1/2인치 스웨즈락 튜브 피팅, SC-11 세정
| Attribute | Value |
|---|---|
| Actuator Type | Manuel |
| Bellows Material | Acier inoxydable 321 |
| Body Material | Acier inoxydable 316 |
| Body Seal | Joint avec siège doux |
| Cleaning Process | Nettoyage et conditionnement spéciaux (SC-11) |
| Connection 1 Size | 1/2 po |
| Connection 1 Type | Raccord Swagelok® pour tubes |
| Connection 2 Size | 1/2 po |
| Connection 2 Type | Raccord Swagelok® pour tubes |
| CV Maximum | 1.2 |
| Flow Pattern | Droite (2 voies) |
| Gasket | Joint en acier inoxydable 316 revêtu de PTFE |
| Handle Color | Vert |
| Handle Style | En T, aluminium |
| Maximum Temperature, °F (°C) | 200 (93) |
| Max Temperature Pressure Rating | 200°F À 830 PSIG / 93°C À 57,1 BAR |
| Minimum Temperature, °F (°C) | -20 (-28) |
| Room Temperature Pressure Rating | 1000 PSIG À 100°F / 68,9 BAR À 37°C |
| Service Class | Général |
| Stem Tip Material | PCTFE |
| Stem Type | Conique |
| Surface Finish | Standard |
| Testing | Test de fuite à l'hélium selon SCS-00020 |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010201 |
| eClass (6.1) | 37010201 |
| eClass (10.1) | 37010201 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12BG-MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
| SS-2H | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | - | View Product |
| SS-2H2 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | View Product |
| SS-4BG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4BG-TW | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 3/8 in. | Tube Butt Weld | View Product |
| SS-4BG-V51 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | View Product |
| SS-4BK | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4BKT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4BKT-V51 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | View Product |
| SS-4BK-TW | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 3/8 in. | Tube Butt Weld | View Product |
| SS-4BK-V51 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | View Product |
| SS-4BK-VCR | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-4BRG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4BW | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4BW-V51 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | View Product |
| SS-4H | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4H2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4H4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-4H-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | - | View Product |
| SS-4H-TH3 | 316 Stainless Steel | 1/4 in. | Tube Stub | 1/4 in. | Tube Stub | View Product |
| SS-4H-TW | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 3/8 in. | Tube Butt Weld | View Product |
| SS-4H-V13 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR, Socketwelded | 1/4 in. | Face Seal (Metal Gasket) Female VCR, Socketwelded | View Product |
| SS-4H-V51 | 316 Stainless Steel | 1/4 in. | Butt-Welded Female VCR® Metal Gasket Face Seal | 1/4 in. | Butt-Welded Female VCR® Metal Gasket Face Seal | View Product |
| SS-4H-VCR | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-6BG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-6BG-MM | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | View Product |
| SS-6BK | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-6BW | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-6H-MM | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | View Product |
| SS-8BG | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
| SS-8BG-TW | 316 ステンレス鋼 | 1/2 インチ | チューブ差し込み溶接エルボー | 3/4 インチ | チューブ差し込み溶接エルボー | View Product |
| SS-8BG-VCR | 316 ステンレス鋼 | 1/2 インチ | 面シール(メタル・ガスケット式)おすVCR | 1/2 インチ | 面シール(メタル・ガスケット式)おすVCR | View Product |
| SS-8BK-VCR | 316 ステンレス鋼 | 1/2 インチ | 面シール(メタル・ガスケット式)おすVCR | 1/2 インチ | 面シール(メタル・ガスケット式)おすVCR | View Product |
| SS-8BW | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
