|
Stainless Steel High Pressure Needle Valve, 3/4-16 Female Straight Thread
Art.-Nr.: SS-645-FP
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
GeradeDie Hochdruck-Endanschlüsse und der kalt geformte Körper aus Edelstahl 316 ermöglichen einen Arbeitsdruck bis zu 3102 bar (45000 psig). Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel High Pressure Needle Valve, 3/4-16 Female Straight Thread
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
Gerade
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Technische Daten
SS-645-FP — Stainless Steel High Pressure Needle Valve, 3/4-16 Female Straight Thread
| Attribute | Wert |
|---|---|
| Körperwerkstoff | 316 Stainless Steel |
| Reinigungsverfahren | Standard Cleaning and Packaging (SC-10) |
| Größe Verbindung 1 | 3/4-16 in. |
| Typ Verbindung 1 | Female Straight Thread |
| Größe Verbindung 2 | 3/4-16 in. |
| Typ Verbindung 2 | Female Straight Thread |
| Maximaler Cv | 0.14 |
| Ventilkörper | 2-Way, Shutoff, Straight |
| Maximale Temperatur °F (°C) | 450 (232) |
| Minimum-Temperatur °F (°C) | -65 (-53) |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40141602 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| SS-410-FP | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-445-FP | 316 Stainless Steel | 9/16-18 in. | Female Straight Thread | 9/16-18 in. | Female Straight Thread | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
