|
Ethylene Propylene Seal Kit for RL4 Series Proportional Relief Valve
Part #: SS-3K-RL4-EP
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Seal KitSelect from a variety of spare parts and accessories for your Swagelok valve. Log in or Register to view price 연락처이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
안전한 제품 선택
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Ethylene Propylene Seal Kit for RL4 Series Proportional Relief Valve
Log in or Register to view price
Catalogs
Seal Kit
Features: Liquid or gas service; Set pressures from 10 to 6000 psig (0.68 to 413 bar); 1/4 and 1/2 in. and 6 to 12 mm end connections
Features: Step-by-step identification procedure for threads and end connections.
RL3 Series Externally Adjustable Relief Valves Maintenance Instructions; RL3 Series Externally Adjustable Relief Valves Manual Override Handle Conversion Instructions
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Adjusting the set pressure, manual override conversion, stem seal replacement, bonded disc replacement.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-3K-RL4-EP — Ethylene Propylene Seal Kit for RL4 Series Proportional Relief Valve
| Attribute | Value |
|---|---|
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| For Series | RL4 Series |
| Seal Material | Ethylene Propylene |
| eClass (4.1) | 37010602 |
| eClass (5.1.4) | 37019901 |
| eClass (6.0) | 23070000 |
| eClass (6.1) | 37019901 |
| eClass (10.1) | 37019901 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 31181606 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40141616 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| BU-R3A-K2 | - | - | - | - | - | View Product |
| EP-R3A-K2 | - | - | - | - | - | View Product |
| KZ-R3A-K2 | - | - | - | - | - | View Product |
| NE-R3A-K2 | - | - | - | - | - | View Product |
| SS-3K-R4-EP | - | - | - | - | - | View Product |
| SS-3K-R4-VI | - | - | - | - | - | View Product |
| SS-3K-RL3-EP | - | - | - | - | - | View Product |
| SS-3K-RL3-VI | - | - | - | - | - | View Product |
| SS-3K-RL4-VI | - | - | - | - | - | View Product |
| VI-R3A-K2 | - | - | - | - | - | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
