|
316L VAR UHP Inline Gas Filter, 3 in. (76.2 mm), 1/2 in. Male VCR Fitting, SC-01 Cleaned, 225 L/m
Part #: SS-SCF3-VR8-P-225
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Inline Gas FiltersRemove particulate contaminants with Swagelok filters in demanding gas or liquid applications where purity is a requirement, and space is limited. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L VAR UHP Inline Gas Filter, 3 in. (76.2 mm), 1/2 in. Male VCR Fitting, SC-01 Cleaned, 225 L/m
Log in or Register to view price
Catalogs
Inline Gas Filters
Features: Membralox® ceramic filtration technology; Genuine Swagelok® VCR® face seal fittings; Particle removal rating greater than 99.9999999 % at 0.003 µm at maximum flow rate; Flow rates to 2700 std L/min
Specifications
SS-SCF3-VR8-P-225 — 316L VAR UHP Inline Gas Filter, 3 in. (76.2 mm), 1/2 in. Male VCR Fitting, SC-01 Cleaned, 225 L/m
| Attribute | Value |
|---|---|
| Body Material | 316L VAR |
| Cleaning Process | Ultrahigh-Purity Process Specification (SC-01) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Face Seal (Metal Gasket) Male VCR |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Face Seal (Metal Gasket) Male VCR |
| Maximum Flow Rate | 225 std L/m |
| Maximum Temperature, °F (°C) | 122°F (50°C) |
| eClass (4.1) | 37110200 |
| eClass (5.1.4) | 36102090 |
| eClass (6.0) | 36102000 |
| eClass (6.1) | 36102000 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40161516 |
| UNSPSC (11.0501) | 40161516 |
| UNSPSC (13.0601) | 40161516 |
| UNSPSC (15.1) | 40161516 |
| UNSPSC (17.1001) | 40161516 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-SCF3-VR4-P-225 | 316L VAR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-SCF3-VR4-P-30 | 316L VAR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-SCF3-VR8-P-600 | 316L VAR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
