text.skipToContent text.skipToNavigation

Brass Pipe Fitting, Reducing Bushing, 1/2 in. Male NPT x 1/4 in. Female NPT

型番: B-8-RB-4

仕様

属性 値
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37030514
eClass (5.1.4) 37020514
eClass (6.0) 37020590
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 40141724
UNSPSC (10.0) 40173601
UNSPSC (11.0501) 40142305
UNSPSC (13.0601) 40173601
UNSPSC (15.1) 40141719
UNSPSC (17.1001) 40172301
Straights

Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Brass Pipe Fitting, Reducing Bushing, 1/2 in. Male NPT x 1/4 in. Female NPT

型番: B-8-RB-4
カタログを見る

お気に入りに追加する

カタログ

Straights

Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.

仕様

B-8-RB-4 — Brass Pipe Fitting, Reducing Bushing, 1/2 in. Male NPT x 1/4 in. Female NPT

属性 値
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37030514
eClass (5.1.4) 37020514
eClass (6.0) 37020590
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 40141724
UNSPSC (10.0) 40173601
UNSPSC (11.0501) 40142305
UNSPSC (13.0601) 40173601
UNSPSC (15.1) 40141719
UNSPSC (17.1001) 40172301
同じような仕様の製品を選択する

資料

図面
2D

この製品には、2Dレンダリングがあります。CADファイルをダウンロードする

3D

この製品には、3Dレンダリングがあります。CADファイルをダウンロードする

図面

この製品には、図面があります。ファイルをダウンロードする

類似製品

型番
ボディ材質
コネクション1 サイズ
コネクション1 タイプ
コネクション2 サイズ
コネクション2 タイプ
B-8-RA-4 Brass 1/2 in. Female NPT 1/4 in. Male NPT 製品を見る
SS-12-HRCG-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Female NPT 製品を見る
SS-12-HRCG-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Female NPT 製品を見る
SS-12-HRN-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Male NPT 製品を見る
SS-12-HRN-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Male NPT 製品を見る
SS-12-HRN-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Male NPT 製品を見る
SS-12-RA-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Male NPT 製品を見る
SS-12-RA-6 316 Stainless Steel 3/4 in. Female NPT 3/8 in. Male NPT 製品を見る
SS-12-RA-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Male NPT 製品を見る
SS-12-RB-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Female NPT 製品を見る
SS-12-RB-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Female NPT 製品を見る
SS-12-RB-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Female NPT 製品を見る
SS-16-HRCG-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Female NPT 製品を見る
SS-16-HRCG-8 316 Stainless Steel 1 in. Female NPT 1/2 in. Female NPT 製品を見る
SS-16-HRN-12 316 Stainless Steel 1 in. Male NPT 3/4 in. Male NPT 製品を見る
SS-16-HRN-8 316 Stainless Steel 1 in. Male NPT 1/2 in. Male NPT 製品を見る
SS-16-RA-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Male NPT 製品を見る
SS-16-RA-4 316 Stainless Steel 1 in. Female NPT 1/4 in. Male NPT 製品を見る
SS-16-RA-8 316 Stainless Steel 1 in. Female NPT 1/2 in. Male NPT 製品を見る
SS-16-RB-12 316 Stainless Steel 1 in. Male NPT 3/4 in. Female NPT 製品を見る
SS-16-RB-4 316 Stainless Steel 1 in. Male NPT 1/4 in. Female NPT 製品を見る
SS-16-RB-6 316 Stainless Steel 1 in. Male NPT 3/8 in. Female NPT 製品を見る
SS-16-RB-8 316 Stainless Steel 1 in. Male NPT 1/2 in. Female NPT 製品を見る
SS-20-RB-16 316 Stainless Steel 1 1/4 in. Male NPT 1 in. Female NPT 製品を見る
SS-20-RB-8 316 Stainless Steel 1 1/4 in. Male NPT 1/2 in. Female NPT 製品を見る
SS-24-RB-12 316 Stainless Steel 1 1/2 in. Male NPT 3/4 in. Female NPT 製品を見る
SS-24-RB-16 316 Stainless Steel 1 1/2 in. Male NPT 1 in. Female NPT 製品を見る
SS-24-RB-8 316 Stainless Steel 1 1/2 in. Male NPT 1/2 in. Female NPT 製品を見る
SS-2-HRN-1 316 Stainless Steel 1/8 in. Male NPT 1/16 in. Male NPT 製品を見る
SS-2-RA-1 316 Stainless Steel 1/8 in. Female NPT 1/16 in. Male NPT 製品を見る
SS-32-RB-16 316 Stainless Steel 2 in. Male NPT 1 in. Female NPT 製品を見る
SS-32-RB-8 316 Stainless Steel 2 in. Male NPT 1/2 in. Female NPT 製品を見る
SS-4-HRCG-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Female NPT 製品を見る
SS-4-HRN-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Male NPT 製品を見る
SS-4-RA-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Male NPT 製品を見る
SS-4-RB-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Female NPT 製品を見る
SS-4-RBT-2RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/8 in. Female ISO Tapered Thread 製品を見る
SS-6-HRCG-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Female NPT 製品を見る
SS-6-HRN-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Male NPT 製品を見る
SS-6-HRN-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Male NPT 製品を見る
SS-6-RA-2 316 Stainless Steel 3/8 in. Female NPT 1/8 in. Male NPT 製品を見る
SS-6-RA-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Male NPT 製品を見る
SS-6-RAT-4RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread 製品を見る
SS-6-RB-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Female NPT 製品を見る
SS-6-RB-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Female NPT 製品を見る
SS-6-RBT-4RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 製品を見る
SS-8-HRCG-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Female NPT 製品を見る
SS-8-HRCG-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Female NPT 製品を見る
SS-8-HRCG-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Female NPT 製品を見る
SS-8-HRN-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Male NPT 製品を見る
SS-8-HRN-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Male NPT 製品を見る
SS-8-HRN-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Male NPT 製品を見る
SS-8-HRNT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Male ISO Tapered Thread 製品を見る
SS-8-RA-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Male NPT 製品を見る
SS-8-RA-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Male NPT 製品を見る
SS-8-RA-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Male NPT 製品を見る
SS-8-RAT-4RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread 製品を見る
SS-8-RB-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Female NPT 製品を見る
SS-8-RB-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Female NPT 製品を見る
SS-8-RB-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Female NPT 製品を見る
SS-8-RBT-4RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 製品を見る
SS-8-RBT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Female ISO Tapered Thread 製品を見る

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

このプロセスには数分間かかる場合があります。このままお待ちください。