text.skipToContent text.skipToNavigation

Stainless Steel Ultra-Torr Vacuum Fitting, Bored-Through Male Connector, 1/4 in. Ultra-Torr Fitting x 1/4 in. Male NPT

Part #: SS-4-UT-1-4BT

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through Yes
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Ultra-Torr® Vacuum Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183110
Straights

Delivers vacuum-tight performance with repeatable disassembly, ideal for flexible connections in analytical and high-purity vacuum systems.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Ultra-Torr Vacuum Fitting, Bored-Through Male Connector, 1/4 in. Ultra-Torr Fitting x 1/4 in. Male NPT

Part #: SS-4-UT-1-4BT
View Catalog

Add To Favorites

Catalogs

Straights
Delivers vacuum-tight performance with repeatable disassembly, ideal for flexible connections in analytical and high-purity vacuum systems.

Specifications

SS-4-UT-1-4BT — Stainless Steel Ultra-Torr Vacuum Fitting, Bored-Through Male Connector, 1/4 in. Ultra-Torr Fitting x 1/4 in. Male NPT

Attribute Value
Body Material 316 Stainless Steel
Bored Through Yes
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Ultra-Torr® Vacuum Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-UT-1-12 316 Stainless Steel 3/4 in. Ultra-Torr® Vacuum Fitting 3/4 in. Male NPT View Product
SS-16-UT-1-16 316 Stainless Steel 1 in. Ultra-Torr® Vacuum Fitting 1 in. Male NPT View Product
SS-1-UT-1-2 316 Stainless Steel 1/16 in. Ultra-Torr® Vacuum Fitting 1/8 in. Male NPT View Product
SS-2-UT-1-2 316 Stainless Steel 1/8 in. Ultra-Torr® Vacuum Fitting 1/8 in. Male NPT View Product
SS-2-UT-1-2BT 316 Stainless Steel 1/8 in. Ultra-Torr® Vacuum Fitting 1/8 in. Male NPT View Product
SS-4-UT-1-2 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/8 in. Male NPT View Product
SS-4-UT-1-2BT 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/8 in. Male NPT View Product
SS-4-UT-1-4 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Male NPT View Product
SS-6-UT-1-4 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 1/4 in. Male NPT View Product
SS-6-UT-1-4BT 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 1/4 in. Male NPT View Product
SS-8-UT-1-6 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 3/8 in. Male NPT View Product
SS-8-UT-1-8 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 1/2 in. Male NPT View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.