|
Stainless Steel Swagelok Tube Fitting, Female Connector, 6 mm Tube OD x 3/8 in. Female NPT
Referencia #: SS-6M0-7-6
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
RectosEl conector hembra recto para tubo ofrece una conexión fiable y estanca entre el tubo y los componentes roscados—ideal para sistemas de fluidos críticos. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Female Connector, 6 mm Tube OD x 3/8 in. Female NPT
Inicie la sesión o regístrese para ver los precios
Catálogos
Rectos
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Especificaciones
SS-6M0-7-6 — Stainless Steel Swagelok Tube Fitting, Female Connector, 6 mm Tube OD x 3/8 in. Female NPT
| Atributo | Valor |
|---|---|
| Material del Cuerpo | 316 Stainless Steel |
| Taladrado pasante | No |
| Proceso de Limpieza | Standard Cleaning and Packaging (SC-10) |
| Tamaño conexión 1 | 6 mm |
| Tipo de conexión 1 | Swagelok® Tube Fitting |
| Tamaño conexión 2 | 3/8 in. |
| Tipo de conexión 2 | Female NPT |
| Limitador de Caudal | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| 2507-810-7-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Ver producto |
| 6MO-810-7-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Ver producto |
| B-1010-7-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Ver producto |
| B-1010-7-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Ver producto |
| B-1210-7-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Ver producto |
| B-12M0-7-4RT | Brass | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | Ver producto |
| B-1410-7-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Ver producto |
| B-1810-7-16 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | Ver producto |
| B-200-7-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Ver producto |
| B-200-7-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Ver producto |
| B-400-7-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Ver producto |
| B-400-7-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Ver producto |
| B-400-7-4RG | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Ver producto |
| B-400-7-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Ver producto |
| B-400-7-8 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Ver producto |
| B-600-7-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Ver producto |
| B-600-7-4RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | Ver producto |
| B-600-7-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Ver producto |
| B-600-7-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Ver producto |
| B-6M0-7-4RG | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Ver producto |
| B-810-7-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Ver producto |
| HC-810-7-8 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Ver producto |
| M-400-7-4 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Ver producto |
| M-810-7-8 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Ver producto |
| S-1210-7-12 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Ver producto |
| S-810-7-8 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Ver producto |
| SS-100-7-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Ver producto |
| SS-100-7-4 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Ver producto |
| SS-1010-7-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Ver producto |
| SS-1010-7-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Ver producto |
| SS-1010-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Ver producto |
| SS-10M0-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Ver producto |
| SS-10M0-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-10M0-7-4RJ | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | Ver producto |
| SS-10M0-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | Ver producto |
| SS-10M0-7-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Ver producto |
| SS-10M0-7-6RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-10M0-7-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | Ver producto |
| SS-10M0-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Ver producto |
| SS-10M0-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-10M0-7-8RJ | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | Ver producto |
| SS-10M0-7-8RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | Ver producto |
| SS-1210-7-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Ver producto |
| SS-1210-7-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female ISO Tapered Thread | Ver producto |
| SS-1210-7-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | Ver producto |
| SS-1210-7-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Ver producto |
| SS-12M0-7-0007 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-12M0-7-12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Ver producto |
| SS-12M0-7-12RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female ISO Tapered Thread | Ver producto |
| SS-12M0-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Ver producto |
| SS-12M0-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-12M0-7-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | Ver producto |
| SS-12M0-7-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Ver producto |
| SS-12M0-7-6RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-12M0-7-6RJ | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Thread (RJ) | Ver producto |
| SS-12M0-7-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | Ver producto |
| SS-12M0-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Ver producto |
| SS-12M0-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-12M0-7-8RJ | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | Ver producto |
| SS-12M0-7-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | Ver producto |
| SS-12M0-7-M20X1.5RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | M20 x 1.5 | Female Metric Gage Thread | Ver producto |
| SS-1410-7-12 | 316 Stainless Steel | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Ver producto |
| SS-15M0-7-8 | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Ver producto |
| SS-1610-7-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Ver producto |
| SS-1610-7-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | Ver producto |
| SS-1610-7-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Ver producto |
| SS-16M0-7-8 | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT femelle | Ver producto |
| SS-18M0-7-8 | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT femelle | Ver producto |
| SS-2000-7-20 | Acier inoxydable 316 | 1 1/4 po | Raccord Swagelok® pour tubes | 1 1/4 po | Filetage NPT femelle | Ver producto |
| SS-200-7-2 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT femelle | Ver producto |
| SS-200-7-2RT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Taraudage conique ISO | Ver producto |
| SS-200-7-4 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT femelle | Ver producto |
| SS-200-7-4RG | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | Ver producto |
| SS-20M0-7-12 | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT femelle | Ver producto |
| SS-20M0-7-8 | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT femelle | Ver producto |
| SS-22M0-7-12 | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT femelle | Ver producto |
| SS-22M0-7-12RP | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO femelle | Ver producto |
| SS-2400-7-24 | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 1/2 po | Filetage NPT femelle | Ver producto |
| SS-25M0-7-16 | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Filetage NPT femelle | Ver producto |
| SS-25M0-7-16RP | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Filetage cylindrique ISO femelle | Ver producto |
| SS-300-7-2 | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT femelle | Ver producto |
| SS-3M0-7-4 | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT femelle | Ver producto |
| SS-3M0-7-4RG | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | Ver producto |
| SS-400-7-12 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT femelle | Ver producto |
| SS-400-7-2 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT femelle | Ver producto |
| SS-400-7-2RG | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage (manomètre) cylindrique ISO femelle | Ver producto |
| SS-400-7-2RT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Taraudage conique ISO | Ver producto |
| SS-400-7-4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT femelle | Ver producto |
| SS-400-7-4RG | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | Ver producto |
| SS-400-7-4RJ | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage ISO femelle (RJ) | Ver producto |
| SS-400-7-4RT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Taraudage conique ISO | Ver producto |
| SS-400-7-4SC11 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT femelle | Ver producto |
| SS-400-7-6 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT femelle | Ver producto |
| SS-400-7-6RG | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage (manomètre) cylindrique ISO femelle | Ver producto |
| SS-400-7-6RJ | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage ISO femelle (RJ) | Ver producto |
| SS-400-7-6RT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/8 po | Taraudage conique ISO | Ver producto |
| SS-400-7-8 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT femelle | Ver producto |
| SS-400-7-8RG | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | Ver producto |
| SS-400-7-8RJ | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage ISO femelle (RJ) | Ver producto |
| SS-400-7-8RT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Taraudage conique ISO | Ver producto |
| SS-500-7-4 | Acier inoxydable 316 | 5/16 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT femelle | Ver producto |
| SS-600-7-12 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT femelle | Ver producto |
| SS-600-7-2 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT femelle | Ver producto |
| SS-600-7-4 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT femelle | Ver producto |
| SS-600-7-4RG | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | Ver producto |
| SS-600-7-4RJ | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage ISO femelle (RJ) | Ver producto |
| SS-600-7-4RT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Taraudage conique ISO | Ver producto |
| SS-600-7-6 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT femelle | Ver producto |
| SS-600-7-6RG | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage (manomètre) cylindrique ISO femelle | Ver producto |
| SS-600-7-6RJ | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage ISO femelle (RJ) | Ver producto |
| SS-600-7-6RT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Taraudage conique ISO | Ver producto |
| SS-600-7-8 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT femelle | Ver producto |
| SS-600-7-8RG | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | Ver producto |
| SS-600-7-8RJ | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage ISO femelle (RJ) | Ver producto |
| SS-600-7-8RT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Taraudage conique ISO | Ver producto |
| SS-6M0-7-2 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT femelle | Ver producto |
| SS-6M0-7-2RG | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage (manomètre) cylindrique ISO femelle | Ver producto |
| SS-6M0-7-2RP | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO femelle | Ver producto |
| SS-6M0-7-2RT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Taraudage conique ISO | Ver producto |
| SS-6M0-7-4 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT femelle | Ver producto |
| SS-6M0-7-4RG | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | Ver producto |
| SS-6M0-7-4RJ | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage ISO femelle (RJ) | Ver producto |
| SS-6M0-7-4RP | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO femelle | Ver producto |
| SS-6M0-7-4RT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Taraudage conique ISO | Ver producto |
| SS-6M0-7-6RG | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage (manomètre) cylindrique ISO femelle | Ver producto |
| SS-6M0-7-6RT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 3/8 po | Taraudage conique ISO | Ver producto |
| SS-6M0-7-8 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT femelle | Ver producto |
| SS-6M0-7-8RG | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | Ver producto |
| SS-6M0-7-8RJ | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage ISO femelle (RJ) | Ver producto |
| SS-6M0-7-8RT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Taraudage conique ISO | Ver producto |
| SS-810-7-12 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT femelle | Ver producto |
| SS-810-7-16 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT femelle | Ver producto |
| SS-810-7-4 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT femelle | Ver producto |
| SS-810-7-4RJ | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage ISO femelle (RJ) | Ver producto |
| SS-810-7-4RT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Taraudage conique ISO | Ver producto |
| SS-810-7-6 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT femelle | Ver producto |
| SS-810-7-6RG | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage (manomètre) cylindrique ISO femelle | Ver producto |
| SS-810-7-6RJ | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage ISO femelle (RJ) | Ver producto |
| SS-810-7-6RT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Taraudage conique ISO | Ver producto |
| SS-810-7-8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | Ver producto |
| SS-810-7-8RG | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | Ver producto |
| SS-810-7-8RJ | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP (RJ) | Ver producto |
| SS-810-7-8RT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | Ver producto |
| SS-810-7-8ST | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Paralela SAE/MS | Ver producto |
| SS-8M0-7-2 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/8 pulg. | NPT hembra | Ver producto |
| SS-8M0-7-4 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | NPT hembra | Ver producto |
| SS-8M0-7-4RG | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO Paralela Manómetros | Ver producto |
| SS-8M0-7-4RJ | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP (RJ) | Ver producto |
| SS-8M0-7-4RT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | Ver producto |
| SS-8M0-7-6 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 3/8 pulg. | NPT hembra | Ver producto |
| SS-8M0-7-6RG | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 3/8 pulg. | Rosca Hembra ISO Paralela Manómetros | Ver producto |
| SS-8M0-7-6RT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | Ver producto |
| SS-8M0-7-8 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | NPT hembra | Ver producto |
| SS-8M0-7-8RG | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | Ver producto |
| SS-8M0-7-8RJ | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP (RJ) | Ver producto |
| SS-8M0-7-8RT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
