カタログ
Pipe Fittings — Caps and Plugs — Pipe Plugs
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
類似製品
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
---|---|---|---|---|---|---|
2507-8-P-SG2 | Super Duplex Stainless Steel | 1/2 in. | Male NPT | - | - | 製品を見る |
B-4-P | Brass | 1/4 in. | Male NPT | - | - | 製品を見る |
B-8-P | Brass | 1/2 in. | Male NPT | - | - | 製品を見る |
SS-12-P | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | 製品を見る |
SS-16-P | 316 Stainless Steel | 1 in. | Male NPT | - | - | 製品を見る |
SS-1-P | 316 Stainless Steel | 1/16 in. | Male NPT | - | - | 製品を見る |
SS-2-P | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | 製品を見る |
SS-2-P-RS | 316 Stainless Steel | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | 製品を見る |
SS-4-P | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 製品を見る |
SS-4-P-RS | 316 Stainless Steel | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | 製品を見る |
SS-4-P-RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | 製品を見る |
SS-6-P | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | 製品を見る |
SS-6-P-RS | 316 Stainless Steel | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | 製品を見る |
SS-6-P-RT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | - | - | 製品を見る |
SS-8-P | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 製品を見る |
SS-8-P-RS | 316 Stainless Steel | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | 製品を見る |
SS-8-P-RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | - | - | 製品を見る |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.