Catalogs
Pipe Fittings — Reducers — Straights
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-8-RA-4 | Brass | 1/2 in. | Female NPT | 1/4 in. | Male NPT | View Product |
B-8-RB-4 | Brass | 1/2 in. | Male NPT | 1/4 in. | Female NPT | View Product |
SS-12-HRCG-4 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
SS-12-HRCG-8 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/2 in. | Female NPT | View Product |
SS-12-HRN-4 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
SS-12-HRN-6 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/8 in. | Male NPT | View Product |
SS-12-HRN-8 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/2 in. | Male NPT | View Product |
SS-12-RA-4 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/4 in. | Male NPT | View Product |
SS-12-RA-6 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/8 in. | Male NPT | View Product |
SS-12-RA-8 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/2 in. | Male NPT | View Product |
SS-12-RB-4 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/4 in. | Female NPT | View Product |
SS-12-RB-6 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/8 in. | Female NPT | View Product |
SS-12-RB-8 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/2 in. | Female NPT | View Product |
SS-16-HRCG-12 | 316 Stainless Steel | 1 in. | Female NPT | 3/4 in. | Female NPT | View Product |
SS-16-HRCG-8 | 316 Stainless Steel | 1 in. | Female NPT | 1/2 in. | Female NPT | View Product |
SS-16-HRN-12 | 316 Stainless Steel | 1 in. | Male NPT | 3/4 in. | Male NPT | View Product |
SS-16-HRN-8 | 316 Stainless Steel | 1 in. | Male NPT | 1/2 in. | Male NPT | View Product |
SS-16-RA-12 | 316 Stainless Steel | 1 in. | Female NPT | 3/4 in. | Male NPT | View Product |
SS-16-RA-4 | 316 Stainless Steel | 1 in. | Female NPT | 1/4 in. | Male NPT | View Product |
SS-16-RA-8 | 316 Stainless Steel | 1 in. | Female NPT | 1/2 in. | Male NPT | View Product |
SS-16-RB-12 | 316 Stainless Steel | 1 in. | Male NPT | 3/4 in. | Female NPT | View Product |
SS-16-RB-4 | 316 Stainless Steel | 1 in. | Male NPT | 1/4 in. | Female NPT | View Product |
SS-16-RB-6 | 316 Stainless Steel | 1 in. | Male NPT | 3/8 in. | Female NPT | View Product |
SS-16-RB-8 | 316 Stainless Steel | 1 in. | Male NPT | 1/2 in. | Female NPT | View Product |
SS-20-RB-16 | 316 Stainless Steel | 1 1/4 in. | Male NPT | 1 in. | Female NPT | View Product |
SS-20-RB-8 | 316 Stainless Steel | 1 1/4 in. | Male NPT | 1/2 in. | Female NPT | View Product |
SS-24-RB-12 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 3/4 in. | Female NPT | View Product |
SS-24-RB-16 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 1 in. | Female NPT | View Product |
SS-24-RB-8 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 1/2 in. | Female NPT | View Product |
SS-2-HRN-1 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/16 in. | Male NPT | View Product |
SS-2-RA-1 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/16 in. | Male NPT | View Product |
SS-32-RB-16 | 316 Stainless Steel | 2 in. | Male NPT | 1 in. | Female NPT | View Product |
SS-32-RB-8 | 316 Stainless Steel | 2 in. | Male NPT | 1/2 in. | Female NPT | View Product |
SS-4-HRCG-2 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/8 in. | Female NPT | View Product |
SS-4-HRN-2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/8 in. | Male NPT | View Product |
SS-4-RA-2 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/8 in. | Male NPT | View Product |
SS-4-RB-2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/8 in. | Female NPT | View Product |
SS-4-RBT-2RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/8 in. | Female ISO Tapered Thread | View Product |
SS-6-HRCG-4 | 316 Stainless Steel | 3/8 in. | Female NPT | 1/4 in. | Female NPT | View Product |
SS-6-HRN-2 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/8 in. | Male NPT | View Product |
SS-6-HRN-4 | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
SS-6-RA-2 | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT mâle | View Product |
SS-6-RA-4 | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | 1/4 po | Filetage NPT mâle | View Product |
SS-6-RAT-4RT | Acier inoxydable 316 | 3/8 po | Taraudage conique ISO | 1/4 po | Filetage conique ISO mâle | View Product |
SS-6-RB-2 | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | 1/8 po | Filetage NPT femelle | View Product |
SS-6-RB-4 | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
SS-6-RBT-4RT | Acier inoxydable 316 | 3/8 po | Filetage conique ISO mâle | 1/4 po | Taraudage conique ISO | View Product |
SS-8-HRCG-2 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | View Product |
SS-8-HRCG-4 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
SS-8-HRCG-6 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 3/8 po | Filetage NPT femelle | View Product |
SS-8-HRN-2 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/8 po | Filetage NPT mâle | View Product |
SS-8-HRN-4 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
SS-8-HRN-6 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 3/8 po | Filetage NPT mâle | View Product |
SS-8-HRNT-6RT | Acier inoxydable 316 | 1/2 po | Filetage conique ISO mâle | 3/8 po | Filetage conique ISO mâle | View Product |
SS-8-RA-2 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/8 po | Filetage NPT mâle | View Product |
SS-8-RA-4 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/4 po | Filetage NPT mâle | View Product |
SS-8-RA-6 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 3/8 po | Filetage NPT mâle | View Product |
SS-8-RAT-4RT | Acier inoxydable 316 | 1/2 po | Taraudage conique ISO | 1/4 po | Filetage conique ISO mâle | View Product |
SS-8-RB-2 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/8 po | Filetage NPT femelle | View Product |
SS-8-RB-4 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
SS-8-RB-6 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 3/8 po | Filetage NPT femelle | View Product |
SS-8-RBT-4RT | Acier inoxydable 316 | 1/2 po | Filetage conique ISO mâle | 1/4 po | Taraudage conique ISO | View Product |
SS-8-RBT-6RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 3/8 in. | Female ISO Tapered Thread | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.