Клапаны
Предлагаются клапаны со следующими характеристиками:
- От 1/16 до 2 дюймов (от 3 до 25 мм)
- От –325°F (–200°C) до 1200°F (648°C)
- Нерж. сталь 316, 316L или 316L VIM-VAR, латунь, нерж. сталь 316 с покрытием Xylan®, нерж. сталь, PTFE, 316L VAR, PCTFE, фторуглерод FKM, хромированная латунь с напылением серебра, сплав 400, PEEK, полипропилен, нерж. сталь 302, PFA, углеродистая сталь, Kalrez, нейлон, сплав C-276, elgiloy, этиленпропилен, фенопласт, полиимид, нерж. сталь 304, нерж. сталь 316 с отжигом для высокосернистой газовой среды, CF3M, полиамид
- От 50 фунтов на кв. дюйм, ман. (3,4 бара) до 60 000 фунтов на кв. дюйм, ман. (4134 бара)
В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.
-
Bellows-Sealed Valves — General-Service Bellows Valves, B and H Series — Straight Pattern, Manual Actuation
В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.Контактная информацияКод изделияМатериал корпусаРазмер соединения 1Тип соединения 1Размер соединения 2Тип соединения 2SS-12BG-MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-2H 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. - SS-2H2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT SS-4BG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4BG-TW 316 Stainless Steel 1/4 in. Tube Socket Weld 3/8 in. Tube Butt Weld SS-4BG-V51 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-4BK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4BKT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4BKT-V51 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-4BK-TW 316 Stainless Steel 1/4 in. Tube Socket Weld 3/8 in. Tube Butt Weld SS-4BK-V51 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-4BK-VCR 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-4BRG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4BW 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4BW-V51 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-4H 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4H2 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-4H4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-4H-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. - SS-4H-TH3 316 Stainless Steel 1/4 in. Tube Stub 1/4 in. Tube Stub SS-4H-TW 316 Stainless Steel 1/4 in. Tube Socket Weld 3/8 in. Tube Butt Weld SS-4H-V13 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR, Socketwelded 1/4 in. Face Seal (Metal Gasket) Female VCR, Socketwelded SS-4H-V51 316 Stainless Steel 1/4 in. Butt-Welded Female VCR® Metal Gasket Face Seal 1/4 in. Butt-Welded Female VCR® Metal Gasket Face Seal SS-4H-VCR 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-6BG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-6BG-MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-6BK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-6BW 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-6H-MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-8BG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-8BG-TW 316 Stainless Steel 1/2 in. Tube Socket Weld 3/4 in. Tube Socket Weld SS-8BG-VCR 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-8BK 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-8BK-VCR 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-8BW 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting -
Клапаны с сильфонным уплотнением — Сильфонные клапаны общего назначения, серии B и H — Straight Pattern, with Actuator
В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.Контактная информацияКод изделияМатериал корпусаРазмер соединения 1Тип соединения 1Размер соединения 2Тип соединения 2SS-10BK-MM-1C 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting SS-12BK-MM-1C 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-4BK-1C 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4BK-1O 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4BK-V51-1C 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-4BK-V51-1CM 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-4BK-VCR-1C 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-6BK-1C 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-6BK-1O 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-6BK-MM-1C 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-6BK-MM-1O 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-6BK-TW-1C 316 Stainless Steel 3/8 in. Tube Socket Weld 1/2 in. Tube Butt Weld SS-8BK-1C 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-8BK-1O 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-8BK-VCR-1C 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-8BK-VCRVP-1C 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-8BK-VCR-1O 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR
Наличие изделий по местоположению склада
часов