Swagelok® Bellows-Sealed Valves
Swagelok bellows-sealed valves are designed to limit the potential for leaks, with many featuring a packless design or welded seals. They provide reliable, leak-tight performance in applications where the seal to atmosphere is critical to keep operators safe and processes functioning as intended.
View Bellows ValvesSwagelok bellows-sealed valves are available in a variety of styles and configurations, allowing users to find options that work well in their general and high-purity applications. Options include gasketed or welded body-to-bellows seals, stem tips for shutoff or regulating service, a variety of end connections, a wide range of flow coefficients, and panel or bottom mounting.
- Specialized Swagelok bellows-sealed valves with micrometer handles allow for precise, repeatable flow setting by allowing stem position changes in as little as 0.001 in. (0.025 mm) increments
- Compact Swagelok bellows-sealed valves for switching service allow for flow to be changed from one line to another using manual and spring-return or double-acting pneumatic actuators
- High-pressure, pneumatically actuated Swagelok bellows-sealed valves can handle elevated working pressures and temperatures to match process requirements
- Select Swagelok bellows-sealed valves feature a secondary containment system that prevents leaks to atmosphere even if the primary seal fails, enhancing reliability, versatility, and safety
Need help choosing bellows valves?
Bellows-Sealed Valves Categories

Bellows-Sealed Multi-Valve Manifolds, V3 Series
The Swagelok® 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements.

Bellows-Sealed Valves for Switching Service, BY Series
Discover the BY Series Bellows-Sealed Valve for switching service. Compact, packless design with Torlon® stem guide for consistent shutoff.

General-Service Bellows Valves, B and H Series
Ensure reliable shutoff with precision-formed metal bellows valves with gasketed or welded body-to-bellows seals and stem tips for regulating service.

High-Pressure Bellows Valves, HB Series
Explore high-pressure, pneumatically actuated bellows-sealed valves with all-metal seal to atmosphere and with full pressure rating in either direction.

High-Purity Bellows Valves, BN Series
Discover high-purity valves with positive stem retraction, smooth actuation, and union bonnet construction for enhanced cycle life and cleanliness.

High-Temp Bellows Valves with Secondary Packing, U Series
Enhance reliability and versatility with Swagelok® U series bellows-sealed valves, which feature a secondary containment system that prevents atmospheric leaks.

Metering Bellows Valves, BM Series
Reliable metering bellows valves feature a hardened stainless steel actuator, six-turn max flow, and slotted handles for screwdriver adjustments.

Pneumatic Actuators
Enhance your system's performance with high-quality pneumatic actuators for bellows-sealed valves, designed for reliable and precise fluid control.

Spare Parts and Accessories
Find high-quality components designed for optimal compatibility. Spare parts and accessories for stem tip kits, bellows kits, indicator switch kits, and gasket kits.
Каталоги клапанов с сильфонным уплотнением
Получите подробную информацию о продукции, в том числе о материалах изготовления, номинальных параметрах давления и температуры, вариантах исполнения и вспомогательных принадлежностях.
Swagelok® B series bellows-sealed valves are available in a range of configurations to meet a variety of system needs. Gasketed and weld body-to-bellows seals, shutoff and regulating stem tips, and several end connections are offered.
Swagelok® BM series bellows-sealed metering valves use a micrometer handle for precise, repeatable flow settings at pressures up to 700 psig (48.2 bar) and temperatures up to 900°F (482°C).
Features: Compact size; Working pressures up to 1000 psig (68.9 bar); Temperatures up to 600˚F (315˚C)
Features: Compact, packless valve switches flow from one line to another. Torlon® stem guide ensures proper alignment for consistent shutoff performance. Manual and spring-return and double-acting pneumatic actuators are available. End connections include 1/4 in. Swagelok® VCR® metal gasket face seal fittings and 1/4 in. Swagelok tube fittings.
Packless valves with all-metal seal to atmosphere; Working pressures up to 3500 psig (241 bar); Temperatures up to 400°F (204°C); VCR® face seal fitting, Swagelok® tube fitting, and weld end connections
Features: Secondary containment system above the bellows; Working pressures up to 2500 psig (172 bar); Temperatures up to 1200°F (648°C); 1/4, 3/8, 1/2, 3/4, and 1 in.; 6, 10, and 12 mm end connections; Stainless steel material
Features: Packless valves with all-metal seal to atmosphere; Working pressures up to 500 psig (34.4 bar); Temperatures up to 200°F (93°); 1/4 to 1/2 in. and 6 to 12 mm end connections

Вычислите расход для правильного подбора ЗРА
Воспользуйтесь нашим калькулятором коэффициента расхода (Cv), чтобы подобрать клапан правильного размера в соответствии с вашими потребностями.
Использовать инструментРесурсы Swagelok специально для вас

Как правильно подобрать клапаны для вашей промышленной жидкостной или газовой системы
Узнайте, как применять на практике метод STAMPED для подбора клапанов, которые лучше всего соответствуют областям применения вашей промышленной жидкостной или газовой либо пробоотборной системы.

Минимизируйте затраты в связи с неконтролируемыми выбросами — используйте клапаны с низким уровнем выбросов
Неконтролируемые выбросы — это прогрессирующая проблема в химической и нефтеперерабатывающей отрасли. Сертифицированные клапаны с низким уровнем выбросов могут защитить ваше предприятие и доходы. Узнайте из этой статьи, что это за клапаны, как они испытываются и как они могут вам помочь.

Как изолировать промышленные жидкостные и газовые системы при помощи запорных клапанов
Изоляция трубопроводов в промышленных жидкостных и газовых системах перед проведением техобслуживания крайне важна для безопасности предприятия. Одним из самых безопасных способов изоляции трубопровода жидкостной или газовой системы является установка двух запорных клапанов. Узнайте, как спроектировать правильные конфигурации для вашей системы.

Один новый клапан — и три причины, которые позволят ему изменить производство полупроводников
Узнайте, как новейшие достижения в технологии производства клапанов для атомно-слоевого осаждения (ALD) меняют условия игры в сфере высокотехнологичного производства полупроводников.
Клапаны с сильфонным уплотнением
Сильфонные клапаны характеризуются надежностью и герметичностью и имеют конструкцию без набивки со сварным уплотнением, что предотвращает утечки в атмосферу в условиях, когда данный фактор имеет решающее значение. Множество вариантов исполнения, материалов изготовления наконечника штока, диапазонов коэффициента расхода и торцевых соединений обеспечивает разнообразие условий применения в системах общего назначения и высокой степени чистоты.