Swagelok® Needle and Metering Valves
Swagelok needle valve and metering valves allow for precise flow control in a wide range of applications.
Needle Valves | Provide reliable flow control using a variety of stem designs, flow patterns, materials, and end connections
Metering Valves | Provide the ability to make fine adjustments to system flow across pressures and flow rates
Swagelok needle valves are available in a variety of configurations to allow users to find options that suit their performance needs and system designs. These needle valves provide reliable operation from basic, low-pressure instrumentation applications to corrosive, high-temperature, high-pressure applications. Swagelok needle valves are available with flow coefficients ranging from 0.12 to 2.4. They are also available with low emissions (Low-E) certification per API 624.
Swagelok metering valves are also available in a variety of configurations, are suitable for low- and high-pressure use, and can deliver accurate flow rate control in analytical, instrumentation, and research applications. They provide fine adjustments in applications demanding precise levels of flow, delivering flow coefficients from 0.004 to 0.16. Various handle options for metering valves allow for repeatable flow adjustments, enhanced control for setting flows, or flow setting adjustment with a screwdriver in low-pressure applications.
Needle and Metering Valve Categories
Blowdown Valves, 6DB Series
Our 316 stainless steel blowdown valves feature union-bonnet construction for safety and Grafoil® packing for high-temperature performance.
Compact Gauge Valves
Designed for fast installation, leak-resistance, and durability to ensure safety in industrial applications.
General Utility Needle Valves, GU and F10 Series
For use in general-purpose applications to isolate system media. The stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.
High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series
Sno-Trik needle valves meet the requirements of high-pressure applications—up to 45 000 psig (3100 bar)—and feature a weep hole for leak detection.
Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series
Featuring a live-loaded packing system and compact design, these valves ensure optimal performance in pressures up to 6000 psig and temperatures up to 600°F.
Medium-Pressure Needle Valves, NV and NVT Series
NVT Series medium-pressure needle valves have a non-rotating stem and are available in straight and angle-patterns for pressures up to 60 000 psi (4134 bar).
Metering Valves, S, M, and 31 Series
Explore Swagelok metering valves, available in straight and angle patterns, 316 SS and brass, and with a variety of and connections and handle styles.
Rising Plug Valves, 4P and 5P Series
Swagelok rising plug valves offer a nonrotating stem tip that creates a positive seal and a straight-through orifice for maximum flow and easy cleaning.
Screwed-Bonnet Gauge Valves
Screwed-bonnet gauge valves provide controlled isolation and connection of process measurement devices to protect them from hydraulic shock and pressure surges.
Severe-Service Needle Valves, N and HN Series
Severe-service union-bonnet needle valves feature SS stem threads to enhance cycle life and a packing bolt designed to permit adjustments in the open position.
Spare Parts and Accessories
Find a variety of replacement parts and accessories for needle valves and metering valves—valve locks, rupture discs, handle kits—and more.
Toggle Valves
Explore compact toggle valves, available in stainless steel and brass, manual and pneumatically actuated models, and straight and angle body patterns.
Needle and Metering Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Прямая и угловая конфигурации; Корпус из нержавеющей и углеродистой стали; Давление до 413 бар (6000 фунтов на кв. дюйм, ман.); Температуры: до 232°C (450°F) с тефлоновым уплотнением; до 343°C (650°F) с графитовым уплотнением по отдельному заказу
Модели с ручным и пневматическим приводом, Прямая, угловая и трехканальная конфигурации корпуса, Материалы корпуса: нержавеющая сталь 316 и латун
Конструкция из нержавеющей стали; Невращающиеся конструкции штока с шариковым и пробковым наконечником; Допускается армирование (пробковая конструкция); Для обеспечения изоляции предлагается удлиненный корпус; Торцевые соединения: наружная резьба 1/2 и 3/4 дюйма на внутреннюю резьбу NPT 1/2 дюйма
Рабочее давление до 689 бары (10 000 фунтов на кв. дюйм, ман.), Температура от –53 до 232°C (от –65 до 450°F) с тефлоновым уплотнением; до 648 °C (1200 °F) с уплотнением из материала Grafoil®, Нержавеющая сталь 316
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1000°F (537°C) with Grafoil® packing; Alloy 625, alloy 825, Alloy 2507, and 6-moly materials
Durchstoßbarer, gerader Durchgang für hohe Durchflussrate; Druckraten bis 413 bar (6000 psig); Packung unterhalb des Gewindes; Sitz und Spindelspitze austauschbar
Das kompakte Manometerabsperrventil von Swagelok® bietet schnelle, einfache Montage und Manometerwartung in einer leichten Einheit und auf kleinerem Raum als konventionelle Bauteile.
Federbelastetes Packungssystem; Kompakte Bauweise; Druckraten bis 413 bar (6000 psig); Temperaturbereich bis 315°C (600°F)
Produkte der Serien FK, FKB, IPT, CTB und Sno-Trik ■ Druckrate bis 4134 bar (60.000 psig) ■ Endanschlüsse bis 12 mm und 1 1/2 Zoll ■ NACE® MR0175/ISO15156 Konformität erhältlich
Durchflusskoeffizient (Cv) zwischen 0,004 und 0,16 für gerade Ausführung; Nieder- und Hochdruckbetrieb; Mikrometerköpfe für reproduzierbare Einstellung lieferbar; Werkstoffe: Edelstahl 316 und Messing
Werkstoff Edelstahl 316; Sichere Ventilhalskonstruktion; Grafoil®-Packung für hohe Temperaturbeständigkeit
Druckraten bis 206 bar (3000 psig); Temperaturbereich bis 232 °C (450°F) mit PEEK-Spindelspitze; Werkstoffe: Edelstahl, Messing und Alloy 400
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.
Needle Valves
Swagelok needle valves are available in general utility service, integral-bonnet, screwed-bonnet, forged-body, toggle, severe-service union-bonnet, instrumentation blowdown, compact gauge, non-rotating stem, and rising plug valve configurations with pressure ratings up to 45 000 psig (3100 bar). Flow patterns include straight, angle, and cross, with actuation options including both manual and pneumatic.
Metering Valves
Swagelok metering valves deliver accurate flow rate control for low-, medium-, and high-flow applications. Flow patterns include straight, angle, cross, and double with pressure ratings up to 5000 psig (344 bar). Knurled, round, vernier, slotted, and adjustable-torque handle options allow for repeatable flow adjustments, enhanced control for setting flows, or flow setting adjustment with a screwdriver in your low-pressure applications.