text.skipToContent text.skipToNavigation
Check Valve

Swagelok® Ultrahigh-Purity Polymer Check Valves (CHP Series)

Swagelok CHP series UHP fluoropolymer check valves provide low cracking and reseal pressures, and their wetted components meet SEMI Standard F57-0301 for ultrahigh-purity system components.

Request More Information

Our CHP series UHP fluoropolymer O-ring-free poppet check valves are designed to maximize flow while reducing pressure drop, eliminate no-flow areas, and provide excellent leak integrity during thermal cycling.

  • The O-ring-free design of the poppet ensures clean operation, and its contoured shape reduces turbulence and minimizes pressure drop
  • A shell seal with a tongue-and-groove design provides excellent leak integrity during thermal cycling and high-pressure applications
  • A spring composed of noncontaminating PFA material allows valve installation in any orientation. A positive stop prevents the spring from compressing to a solid height, allowing flow to sweep around spring coils to reduce entrapment.
  • In medium body sizes, the retainer is designed to maximize flow and reduce pressure drop. In small body sizes, the retainer’s open-cage design ensures poppet alignment and eliminates no-flow areas.

These valves can be installed in any orientation and are available with fine thread flare and Nippon Pillar® Super 300 end connections.

Specifications

Working Pressures Up to 80 psig (5.5 bar)
Media Temperature 50 to 185°F (10 to 85°C)
Body Material
Small Body Modified PTFE
Medium Body PFA
Cracking Pressure
Small Body Less than 1.5 psig (0.11 bar)
Medium Body Less than 0.9 psig (0.07 bar)
Reseal Pressure Up to 0.5 psig (0.04 bar)
Flow Coefficient Up to 4.1
End Connections
Type Fine thread flare, Nippon Pillar® Super 300
Size Small body: 1/4 and 3/8 in.; 6 and 10 mm
Medium body: 1/2 and 3/4 in.

CHP Series Ultrahigh-Purity Polymer Check Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Shenyang blower works
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

этикетка для клапанов и шлангов
Как повысить эффективность программы техобслуживания с помощью этикеток для клапанов и шлангов

Узнайте мнения двух специалистов Swagelok о том, как продуманная маркировка шлангов и клапанов промышленных жидкостных и газовых систем с помощью этикеток помогает упростить техническое обслуживание и свести к минимуму время простоя системы.

This process may take several minutes. Please be patient and remain on the page.