Catalogs
Swaging Tools — Manual Pre-Swaging Tools — Pre-Swaging Tools
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
チューブ継手 ゲージによる締め付け度の確認が可能 アダプター継手
■ チューブ外径サイズ:1/16 インチから2 インチまで、2 mmから50 mmまで/■ ゲージによる一貫した締め付け度の確認が可能(初回取り付け時)/■ 取り外しや再取り付けが容易/■ 各種材質、多様な形状/■ 高い信頼性と性能
Similar Products
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
---|---|---|---|---|---|
MS-ST-1010GA | - | 5/8 インム| - | - | View Product |
MS-ST-10M0GA | - | 10 mm | - | - | View Product |
MS-ST-1210 | - | - | - | - | View Product |
MS-ST-12M0GA | - | 12 mm | - | - | View Product |
MS-ST-1610 | - | - | - | - | View Product |
MS-ST-16M0GA | - | 16 mm | - | - | View Product |
MS-ST-200 | - | - | - | - | View Product |
MS-ST-400GA | - | 1/4 インム| - | - | View Product |
MS-ST-600GA | - | 3/8 インム| - | - | View Product |
MS-ST-6M0GA | - | 6 mm | - | - | View Product |
MS-ST-810GA | - | 1/2 インム| - | - | View Product |
MS-ST-8M0GA | - | 8 mm | - | - | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.