text.skipToContent text.skipToNavigation

스테인리스강 스웨즈락 튜브 피팅, 수나사 엘보우, 5/16인치 튜브 OD x 1/8인치 수나사 NPT

Specifications

Attribute Value
Body Material 316 스테인리스강
Bored Through No
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 5/16인치
Connection 1 Type Swagelok® 튜브 피팅
Connection 2 Size 1/8인치
Connection 2 Type 수나사 NPT
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40141718
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40141616
90° Elbows

Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

스테인리스강 스웨즈락 튜브 피팅, 수나사 엘보우, 5/16인치 튜브 OD x 1/8인치 수나사 NPT

Part #: SS-500-2-2
View Catalog

Add To Favorites

Catalogs

90° Elbows

Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.

Specifications

SS-500-2-2 — 스테인리스강 스웨즈락 튜브 피팅, 수나사 엘보우, 5/16인치 튜브 OD x 1/8인치 수나사 NPT

Attribute Value
Body Material 316 스테인리스강
Bored Through No
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 5/16인치
Connection 1 Type Swagelok® 튜브 피팅
Connection 2 Size 1/8인치
Connection 2 Type 수나사 NPT
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40141718
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40141616
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6MO-600-2-4 6-Moly 3/8 インチ Swagelok® チューブ継手 1/4 インチ NPTおねじ View Product
6MO-810-2-4 6-Moly 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
6MO-810-2-8 6-Moly 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT Macho View Product
B-100-2-2 Latón 1/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-1010-2-12 Latón 5/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-1010-2-8 Latón 5/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-10M0-2-4 Latón 10 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
B-10M0-2-4RT Latón 10 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
B-10M0-2-6RT Latón 10 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
B-1210-2-12 Latón 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-12M0-2-8 Latón 12 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
B-1410-2-12 Latón 7/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-200-2-2 Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-200-2-4 Latón 1/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
B-300-2-2 Latón 3/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-3M0-2-2RT Latón 3 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
B-400-2-2 Latón 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-400-2-2RT Latón 1/4 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
B-400-2-4 Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
B-400-2-4RT Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
B-400-2-6 Latón 1/4 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
B-400-2-8 Latón 1/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-400-5-2 Latón 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-500-2-4 Latón 5/16 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
B-600-2-2 Latón 3/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-600-2-4 Latón 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
B-600-2-4RT Latón 3/8 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
B-600-2-6 Latón 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
B-600-2-6RT Latón 3/8 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
B-600-2-8 Latón 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-600-2-8RT Latón 3/8 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-6M0-2-2RT Latón 6 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
B-6M0-2-4 Latón 6 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
B-6M0-2-4RT Latón 6 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
B-810-2-12 Latón 1/2 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-810-2-4 Latón 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
B-810-2-6 Latón 1/2 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
B-810-2-6RT Latón 1/2 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
B-810-2-8 Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-810-2-8RT Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-8M0-2-2RT Latón 8 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
B-8M0-2-4RT Latón 8 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
M-400-2-4 Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
M-600-2-4 Aleación 400/R-405 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
M-810-2-8 Aleación 400/R-405 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
PFA-420-2-2 PFA 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
PFA-420-2-4 PFA 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
PFA-620-2-4 PFA 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
PFA-820-2-8 PFA 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
S-1210-2-12 Acero al carbono 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
S-1610-2-16 Acero al carbono 1 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
S-400-2-2 Acero al carbono 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
S-400-2-4 Acero al carbono 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
S-400-2-4ST Acero al carbono 1/4 pulg. Racor Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
S-600-2-2 Acero al carbono 3/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
S-600-2-4 Acero al carbono 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
S-600-2-6 Acero al carbono 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
S-600-2-6ST Acero al carbono 3/8 pulg. Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela View Product
S-600-2-8 Acero al carbono 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
S-810-2-6 Acero al carbono 1/2 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
S-810-2-8 Acero al carbono 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
S-810-2-8ST Acero al carbono 1/2 pulg. Racor Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-100-2-1 Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/16 pulg. NPT macho View Product
SS-100-2-2 Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-1010-2-10ST Acero inoxidable 316 5/8 pulg. Racor Swagelok® 7/8-14 pulg. Rosca Macho SAE/MS paralela View Product
SS-1010-2-12 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-1010-2-6 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-1010-2-8 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-10M0-2-2 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-10M0-2-4 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-10M0-2-4PR Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-10M0-2-4RT Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-10M0-2-6 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-10M0-2-6PR Edelstahl 316 10 mm Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-10M0-2-6RT Edelstahl 316 10 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-10M0-2-8 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-10M0-2-8RT Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-1210-2-12 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-1210-2-12PR Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-1210-2-12RT Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-1210-2-12ST Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 1 1/ 16-12 Zoll Gerades SAE/MS-Außengewinde View Product
SS-1210-2-12W Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Winkelanschweißverschraubung View Product
SS-1210-2-16 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-1210-2-8 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-1210-2-8PR Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
SS-1210-2-8RT Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-12M0-2-12 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-12M0-2-12RT Edelstahl 316 12 mm Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-12M0-2-4 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-12M0-2-4PR Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-12M0-2-4RT Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-12M0-2-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-12M0-2-6PR 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-12M0-2-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-12M0-2-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-2-8PR 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-12M0-2-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-15M0-2-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-15M0-2-8RT 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1610-2-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1610-2-12PR 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-1610-2-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1610-2-16PR 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ ISO管用平行おねじ View Product
SS-1610-2-16RT 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ ISO管用テーパーおねじ View Product
SS-1610-2-16ST 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 5/16-12 インチ SAE/MS平行おねじ View Product
SS-1610-2-16W 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ おすパイプ溶接エルボー View Product
SS-16M0-2-6RT 316 ステンレス鋼 16 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ View Product
SS-16M0-2-8 316 ステンレス鋼 16 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-16M0-2-8RT 316 ステンレス鋼 16 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-18M0-2-12 316 ステンレス鋼 18 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-18M0-2-8 316 ステンレス鋼 18 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-18M0-2-8RT 316 ステンレス鋼 18 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-2000-2-20 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 1/4 インチ NPTおねじ View Product
SS-2000-2-20ST 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 5/8-12 インチ SAE/MS平行ねじ View Product
SS-200-2-1 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/16 インチ NPTおねじ View Product
SS-200-2-2 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-200-2-2RT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ View Product
SS-200-2-4 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-200-2-4RT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ View Product
SS-20M0-2-12 316 ステンレス鋼 20 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-20M0-2-8RT 316 ステンレス鋼 20 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-2400-2-24 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 1/2 インチ NPTおねじ View Product
SS-2400-2-24ST 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 7/8-12 インチ SAE/MS平行ねじ View Product
SS-25M0-2-12 316ステンレス鋼 25 mm Swagelok® チューブ継手 3/4 インチ NPTおねじ View Product
SS-25M0-2-16 316 ステンレス鋼 25 mm Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-300-2-2 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-300-2-4 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-3M0-2-2RT 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ View Product
SS-3M0-2-4 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-3M0-2-4RT 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ View Product
SS-400-2-1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/16 インチ NPTおねじ View Product
SS-400-2-12 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-400-2-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-400-2-2PR 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ View Product
SS-400-2-2RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-2-2W Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-400-2-4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-400-2-4PR Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-400-2-4RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-2-4SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-400-2-4ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-2-4W Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-400-2-6 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-400-2-6RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-2-6ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-2-8 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-400-2-8RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-4M0-2-2 Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-4M0-2-2RT Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-4M0-2-4RT Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-500-2-4 Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-600-2-12 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-600-2-2 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-600-2-2RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-2-4 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-600-2-4PR Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-600-2-4RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-2-4ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-600-2-4W Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-600-2-6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-600-2-6PR Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-600-2-6RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-2-6ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
SS-600-2-8 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-600-2-8RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-2-8ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4-16 Zoll Gerades SAE/MS-Außengewinde View Product
SS-6M0-2-2 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-6M0-2-2PR Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6M0-2-2RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-2-4 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-6M0-2-4PR Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6M0-2-4RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-2-6 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-6M0-2-6RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-2-8 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-6M0-2-8RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-810-2-12 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-810-2-12RT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-810-2-16 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-810-2-2 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-810-2-4 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-810-2-4PR 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ View Product
SS-810-2-4RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ View Product
SS-810-2-6 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-810-2-6PR 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ View Product
SS-810-2-6RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ View Product
SS-810-2-6ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 9/16-18 インチ SAE/MS平行おねじ View Product
SS-810-2-8 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-810-2-8PR 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ View Product
SS-810-2-8RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-810-2-8SC11 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-810-2-8ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/4-16 インチ SAE/MS平行おねじ View Product
SS-810-2-8W 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー View Product
SS-8M0-2-2 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-8M0-2-2PR 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ View Product
SS-8M0-2-2RT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ View Product
SS-8M0-2-4 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-8M0-2-4PR 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ View Product
SS-8M0-2-4RT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ View Product
SS-8M0-2-6 316 ステンレス鋼 8 mm Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-8M0-2-6RT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ View Product
SS-8M0-2-8 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-8M0-2-8RT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.