text.skipToContent text.skipToNavigation
metal core hose

Swagelok® Metal Core Hose

Convoluted metal core braided hoses provide flexibility to withstand the potential fluctuations of high-temperature, vacuum, medium-pressure, corrosive, or general-purpose environments while limiting kinking and minimizing permeation or absorption.

View Metal Hoses

Swagelok® metal core hoses provide reliable performance in applications involving extreme temperatures, high pressures, and “no permeation,” protecting both people and profitability. Because Swagelok metal hoses are hydroformed rather than mechanically rolled, they demonstrate greater flexibility, more consistent wall thickness, and can last significantly longer than alternative metal hoses in applications with dynamic bending and pressure impulses.

Convoluted metal core braided hose is constructed of 316L stainless steel or hastelloy for minimal permeation or absorption. The convoluted core allows for flexibility while limited kinking and automatic cap welds enable consistent performance and faster delivery to customers. These hoses are ideal for applications where permeation of gas would be costly or dangerous, such as natural gas vehicles and specialty gas distribution systems. These hoses are also widely used in semiconductor manufacturing cooling lines and support cryogenic applications. They are also used with insulation in high-temperature applications across many industries.

Need help choosing the right metal hose option?

Contact Local Specialists

메탈 호스 카테고리

FV 시리즈 진공-단열 메탈 호스

FV 시리즈 진공-단열 메탈 호스

최적의 온도와 안정적인 성능을 제공하는 Swagelok의 진공 절연 및 냉각 호스를 살펴보세요.

고압 메탈 호스, FX 시리즈

고압 메탈 호스, FX 시리즈

321 스테인리스강 이중 편조 외부층이 있는 Swagelok® 호스는 고온 진공 및 고압 부식성 환경에 흔히 사용됩니다.

메탈 호스, AH 시리즈

메탈 호스, AH 시리즈

추가적인 내식성이 필요한 애플리케이션에 적합하게 C-276 합금 주름관 코어가 있는 전체 메탈 호스 옵션에 대해 자세히 알아보십시오.

플렉시블 메탈 호스, FJ 시리즈

플렉시블 메탈 호스, FJ 시리즈

호스 압력 밀폐 및 유연성을 촉진하는 동시에 꺽임을 제한하도록 설계된 Swagelok 편조 스테인리스강 메탈 호스에 대해 자세히 알아보십시오.

플렉시블 메탈 호스, FL 시리즈

플렉시블 메탈 호스, FL 시리즈

동적 사이클링 애플리케이션에서 강력한 성능을 발휘하는 고도로 유연한 전체 메탈 호스 옵션을 알아보십시오.

플렉시블 메탈 호스, FM 시리즈

플렉시블 메탈 호스, FM 시리즈

고온 진공 애플리케이션과 중압 부식성 환경에서 사용할 수 있는 다양한 연결구 옵션이 포함된 전체 메탈 호스를 찾아보십시오.

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

industrial hose replacement material considerations
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

This process may take several minutes. Please be patient and remain on the page.