Swagelok® 튜브 피팅 및 어댑터
재조립 후에도 누설 없는 밀폐 성능, 탁월한 튜브 그립, 진동 내성을 제공하는 2-페럴 튜브 피팅으로 누설과 가동 중단을 줄여 보십시오.
튜브 피팅 | 설치가 간편하므로 설치 작업자의 피로를 줄일 수 있습니다.
튜브 어댑터 | 다양한 연결구를 지원하며 까다로운 정렬 문제를 해소하는 데 유용합니다.
Swagelok fittings outperform others in reducing the risk of leaks and costly downtime across various industries. The advanced back ferrule design isolates stress to resist vibration, bending, and deflection, while a patented carburization process enhances strength without sacrificing corrosion resistance. Easy to install and reassemble, Swagelok fittings require less effort than alternatives.
Tube fittings and adapter fittings are available in multiple alloys to ensure chemical compatibility, with expert-led training offered for proper installation. Swagelok tube adapters can be used with any other Swagelok tube fittings eliminating the need for stocking special elbows and tees. Stainless steel Swagelok tube fittings used with 316 stainless steel and 316 Ti stainless steel alloy tubing have been tested to the requirements of ECE R110 and are also available with EC-79 certification. Swagelok offers fittings in materials that meet the metallurgical requirements of NACE MR0175/ISO 15156 and MR0103. Also, fittings manufactured from alloy 2507 and 6MO are NORSOK M-630 and M-650 compliant as standard.
튜브 피팅 및 튜브 어댑터 카테고리
Tube Fittings and Adapters Catalogs
Available in tube sizes from 1/16 to 2 in. and 2 to 50 mm and an array of configurations, Swagelok tube fittings and tube adapters are manufactured in a variety of materials for superior corrosion resistance in a range of applications including chemical processing and sour gas. Find detailed product information, including materials of construction, pressure and temperature ratings, tools and accessories, and installation instructions in the product literature provided here.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
계장용, 직접 장착형, 원거리 장착형 매니폴드 및 모듈식 시스템 , V, VB 및 VL 시리즈 2-, 3- 및 5-밸브 계장용 매니폴드, VE 시리즈 2-, 3- 및 5-밸브 직접 장착형 매니폴드, 2-밸브 원거리 장착형 매니폴드, Mod 85 모듈식 계장용 시스템
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Features: Suitable for liquid or gas chromatography; 316 stainless steel construction; Offered in sizes from 1/16 to 1/2 in.
스테인리스강 구조, 탄화플루오르 FKM O-링; 안정적이고 반복 가능한 밀폐 성능; 1/16 ~ 1 1/2 in. 인치 튜브 크기 제공
1/16 in. 부터 2 in. 및 2 mm 에서 50 mm; 최초 설비 시 일관된 측정가능성; 분리 및 재조립이 용이함; 다양한 재질 및 형태
Browse Medium- and High-Pressure Fittings
Looking for fittings that can handle pressures in excess of 11 000 psi? Read about our FK series medium pressure tube fittings rated for applications up to 22 500 psi (1551 bar) and cone and thread fittings rated for applications up to 60 000 psi (4134 bar).
Find Higher Pressure RatingsSwagelok Resources Curated for You
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
How Tube Adapters Can Eliminate Alignment Issues
Tube adapters can help eliminate difficult alignment positions while also reducing inventory. Watch this demonstration of how to use Swagelok® tube adapters to fix alignment problems while delivering a leak-tight seal.
Since 1947, Swagelok has been the leader in advancing tube fitting technology used in industrial fluid system application across nearly every industry.
Swagelok Founder Explains His Revolutionary Tube Fitting
More than 75 years later, the Swagelok tube fitting, with its unique “hinging-colleting” action, remains trusted to provide lasting, leak-tight service. The grip-type design uses the “hinging and colleting” action to achieve optimal performance in three key areas:
Tube Grip
The hinging and colleting action provides more direct tube contact/gripping support.
Gas Seal
The burnishing/polishing action of the front ferrule creates concentrated zones of contact on the tube and on the body bevel for a stronger seal.
Vibration Resistance
The colleting region better isolates stress risers at the tube grip to resist bending, deflection, and vibration.

Swagelok® Tube Fitting Design
The advanced-geometry, hinging-colleting back ferrule design is standard on all 1/4 to 1 in. and 6 to 25 mm Swagelok stainless steel tube fittings to help installers make more consistent, leak-tight tube connections. In these sizes, a patented case hardening process and patented recessed and contoured geometry provide unique engineering to the Swagelok back ferrule. The hinging-colleting back ferrule design expands on the already robust performance of the traditional ferrule design.