Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Front Ferrules
Front ferrule provides a precise seal and tube grip—ideal for maintaining leak-tight performance in high-pressure fluid and gas systems.
Gaugeable Alloy 2507 Super Duplex Tube Fittings
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
측정 가능한 튜브 피팅및 어답터 피팅
1/16 in. 부터 2 in. 및 2 mm 에서 50 mm; 최초 설비 시 일관된 측정가능성; 분리 및 재조립이 용이함; 다양한 재질 및 형태
PFA Tube Fittings
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-1213-1 | 슈퍼 듀플렉스 스테인리스강 | 3/4인치 | - | - | - | View Product |
2507-403-1 | 슈퍼 듀플렉스 스테인리스강 | 1/4인치 | - | - | - | View Product |
2507-603-1 | Acier inoxydable super duplex | 3/8 po | - | - | - | View Product |
2507-813-1 | Acier inoxydable super duplex | 1/2 po | - | - | - | View Product |
6MO-813-1 | 6-moly | 1/2 po | - | - | - | View Product |
825-403-1 | Alliage 825 | 1/4 po | - | - | - | View Product |
B-203-1 | Laiton | 1/8 po | - | - | - | View Product |
B-403-1 | Laiton | 1/4 po | - | - | - | View Product |
B-603-1 | Laiton | 3/8 po | - | - | - | View Product |
HC-203-1 | Alliage C-276 | 1/8 po | - | - | - | View Product |
HC-403-1 | Alliage C-276 | 1/4 po | - | - | - | View Product |
HC-603-1 | Alliage C-276 | 3/8 po | - | - | - | View Product |
HC-813-1 | Alliage C-276 | 1/2 po | - | - | - | View Product |
INC-403-1 | Alliage 600 | 1/4 po | - | - | - | View Product |
M-603-1 | Alloy 400/R-405 | 3/8 po | - | - | - | View Product |
M-813-1 | Alloy 400/R-405 | 1/2 po | - | - | - | View Product |
NY-1213-1 | Nylon | 3/4 po | - | - | - | View Product |
NY-1613-1 | Nylon | 1 po | - | - | - | View Product |
NY-403-1 | Nylon | 1/4 po | - | - | - | View Product |
NY-603-1 | Nylon | 3/8 po | - | - | - | View Product |
NY-813-1 | Nylon | 1/2 po | - | - | - | View Product |
PFA-423-1 | PFA | 1/4 po | - | - | - | View Product |
PFA-823-1 | PFA | 1/2 po | - | - | - | View Product |
S-1213-1 | Acier au carbone | 3/4 po | - | - | - | View Product |
S-1613-1 | Acier au carbone | 1 po | - | - | - | View Product |
SS-1013-1 | Acier inoxydable 316 | 5/8 po | - | - | - | View Product |
SS-103-1 | Acier inoxydable 316 | 1/16 po | - | - | - | View Product |
SS-103-1-B1000 | Acier inoxydable 316 | 1/16 po | - | - | - | View Product |
SS-10M3-1 | Acier inoxydable 316 | 10 mm | - | - | - | View Product |
SS-1213-1 | Acier inoxydable 316 | 3/4 po | - | - | - | View Product |
SS-12M3-1 | Acier inoxydable 316 | 12 mm | - | - | - | View Product |
SS-1413-1 | Acier inoxydable 316 | 7/8 po | - | - | - | View Product |
SS-14M3-1 | Acier inoxydable 316 | 14 mm | - | - | - | View Product |
SS-15M3-1 | Acier inoxydable 316 | 15 mm | - | - | - | View Product |
SS-1613-1 | Acier inoxydable 316 | 1 po | - | - | - | View Product |
SS-16M3-1 | Acier inoxydable 316 | 16 mm | - | - | - | View Product |
SS-18M3-1 | Acier inoxydable 316 | 18 mm | - | - | - | View Product |
SS-2003-1 | Acier inoxydable 316 | 1 1/4 po | - | - | - | View Product |
SS-203-1 | Acier inoxydable 316 | 1/8 po | - | - | - | View Product |
SS-20M3-1 | Acier inoxydable 316 | 20 mm | - | - | - | View Product |
SS-22M3-1 | Acier inoxydable 316 | 22 mm | - | - | - | View Product |
SS-2403-1 | Acier inoxydable 316 | 1 1/2 po | - | - | - | View Product |
SS-25M3-1 | Acier inoxydable 316 | 25 mm | - | - | - | View Product |
SS-28M3-1 | Acier inoxydable 316 | 28 mm | - | - | - | View Product |
SS-2M3-1 | Acier inoxydable 316 | 2 mm | - | - | - | View Product |
SS-303-1 | Acier inoxydable 316 | 3/16 po | - | - | - | View Product |
SS-3203-1 | Acier inoxydable 316 | 2 po | - | - | - | View Product |
SS-3M3-1 | Acier inoxydable 316 | 3 mm | - | - | - | View Product |
SS-403-1 | Acier inoxydable 316 | 1/4 po | - | - | - | View Product |
SS-4M3-1 | Acier inoxydable 316 | 4 mm | - | - | - | View Product |
SS-503-1 | Acier inoxydable 316 | 5/16 po | - | - | - | View Product |
SS-603-1 | Acier inoxydable 316 | 3/8 po | - | - | - | View Product |
SS-6M3-1 | Acier inoxydable 316 | 6 mm | - | - | - | View Product |
SS-813-1 | Acier inoxydable 316 | 1/2 po | - | - | - | View Product |
SS-8M3-1 | Acier inoxydable 316 | 8 mm | - | - | - | View Product |
T-1213-1 | PTFE | 3/4 po | - | - | - | View Product |
T-12M3-1 | PTFE | 12 mm | - | - | - | View Product |
T-1613-1 | PTFE | 1 po | - | - | - | View Product |
T-203-1 | PTFE | 1/8 po | - | - | - | View Product |
T-303-1 | PTFE | 3/16 po | - | - | - | View Product |
T-3M3-1 | PTFE | 3 mm | - | - | - | View Product |
T-403-1 | PTFE | 1/4 po | - | - | - | View Product |
T-503-1 | PTFE | 5/16 po | - | - | - | View Product |
T-6M3-1 | PTFE | 6 mm | - | - | - | View Product |
T-813-1 | PTFE | 1/2 po | - | - | - | View Product |
T-8M3-1 | PTFE | 8 mm | - | - | - | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.