Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Back Ferrules
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
1/16 in. 부터 2 in. 및 2 mm 에서 50 mm; 최초 설비 시 일관된 측정가능성; 분리 및 재조립이 용이함; 다양한 재질 및 형태
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
6ML-1214-1A | 6 Moly | 3/4인치 | - | - | - | View Product |
6ML-404-1A | 6 Moly | 1/4인치 | - | - | - | View Product |
6ML-604-1A | 6 Moly | 3/8인치 | - | - | - | View Product |
6ML-814-1A | 6 Moly | 1/2인치 | - | - | - | View Product |
6MO-814-1A | 6 Moly | 1/2인치 | - | - | - | View Product |
825-404-1 | 합금 825 | 1/4인치 | - | - | - | View Product |
B-204-1 | 황동 | 1/8인치 | - | - | - | View Product |
B-404-1 | 황동 | 1/4인치 | - | - | - | View Product |
HC-204-1 | 합금 C-276 | 1/8인치 | - | - | - | View Product |
HC-404-1 | 합금 C-276 | 1/4인치 | - | - | - | View Product |
HC-604-1 | 합금 C-276 | 3/8인치 | - | - | - | View Product |
HC-814-1 | 합금 C-276 | 1/2인치 | - | - | - | View Product |
INC-404-1 | 합금 600 | 1/4인치 | - | - | - | View Product |
M-604-1 | 합금 400/R-405 | 3/8인치 | - | - | - | View Product |
M-814-1 | 합금 400/R-405 | 1/2인치 | - | - | - | View Product |
NY-1214-1 | 나일론 | 3/4인치 | - | - | - | View Product |
NY-1614-1 | 나일론 | 1인치 | - | - | - | View Product |
NY-404-1 | 나일론 | 1/4인치 | - | - | - | View Product |
NY-604-1 | 나일론 | 3/8인치 | - | - | - | View Product |
NY-814-1 | 나일론 | 1/2인치 | - | - | - | View Product |
PFA-424-1 | PFA | 1/4인치 | - | - | - | View Product |
PFA-824-1 | PFA | 1/2인치 | - | - | - | View Product |
SS-1014-1 | 316 스테인리스강 | 5/8인치 | - | - | - | View Product |
SS-104-1 | 316 스테인리스강 | 1/16인치 | - | - | - | View Product |
SS-104-1-B1000 | 316 스테인리스강 | 1/16인치 | - | - | - | View Product |
SS-10M4-1 | 316 스테인리스강 | 10mm | - | - | - | View Product |
SS-1214-1 | 316 스테인리스강 | 3/4인치 | - | - | - | View Product |
SS-12M4-1 | 316 스테인리스강 | 12mm | - | - | - | View Product |
SS-1414-1 | 316 스테인리스강 | 7/8인치 | - | - | - | View Product |
SS-14M4-1 | 316 스테인리스강 | 14mm | - | - | - | View Product |
SS-15M4-1 | 316 스테인리스강 | 15mm | - | - | - | View Product |
SS-1614-1 | 316 스테인리스강 | 1인치 | - | - | - | View Product |
SS-16M4-1 | 316 스테인리스강 | 16mm | - | - | - | View Product |
SS-18M4-1 | 316 스테인리스강 | 18mm | - | - | - | View Product |
SS-2004-1 | 316 스테인리스강 | 1 1/4인치 | - | - | - | View Product |
SS-204-1 | 316 스테인리스강 | 1/8인치 | - | - | - | View Product |
SS-20M4-1 | 316 스테인리스강 | 20mm | - | - | - | View Product |
SS-22M4-1 | 316 스테인리스강 | 22mm | - | - | - | View Product |
SS-2404-1 | 316 스테인리스강 | 1 1/2인치 | - | - | - | View Product |
SS-25M4-1 | 316 스테인리스강 | 25mm | - | - | - | View Product |
SS-28M4-1 | 316 스테인리스강 | 28mm | - | - | - | View Product |
SS-2M4-1 | 316 스테인리스강 | 2mm | - | - | - | View Product |
SS-304-1 | 316 스테인리스강 | 3/16인치 | - | - | - | View Product |
SS-3204-1 | 316 스테인리스강 | 2인치 | - | - | - | View Product |
SS-3M4-1 | 316 스테인리스강 | 3mm | - | - | - | View Product |
SS-404-1 | 316 스테인리스강 | 1/4인치 | - | - | - | View Product |
SS-404-1BQ | 316 스테인리스강 | 1/4인치 | - | - | - | View Product |
SS-4M4-1 | 316 스테인리스강 | 4mm | - | - | - | View Product |
SS-604-1 | 316 스테인리스강 | 3/8인치 | - | - | - | View Product |
SS-6M4-1 | 316 스테인리스강 | 6mm | - | - | - | View Product |
SS-814-1 | 316 스테인리스강 | 1/2인치 | - | - | - | View Product |
SS-8M4-1 | 316 스테인리스강 | 8mm | - | - | - | View Product |
T-1214-1 | PTFE | 3/4인치 | - | - | - | View Product |
T-12M4-1 | PTFE | 12mm | - | - | - | View Product |
T-15M4-1 | PTFE | 15mm | - | - | - | View Product |
T-1614-1 | PTFE | 1인치 | - | - | - | View Product |
T-304-1 | PTFE | 3/16인치 | - | - | - | View Product |
T-3M4-1 | PTFE | 3mm | - | - | - | View Product |
T-404-1 | PTFE | 1/4인치 | - | - | - | View Product |
T-504-1 | PTFE | 5/16인치 | - | - | - | View Product |
T-6M4-1 | PTFE | 6mm | - | - | - | View Product |
T-814-1 | PTFE | 1/2인치 | - | - | - | View Product |
T-8M4-1 | PTFE | 8mm | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.