Swagelok® Power Supply
The M200 power supply enables reliable, consistent, and precise orbital gas tungsten arc welding thanks to user-friendly touchscreen controls in multiple languages and comprehensive weld performance documentation.
Learn More About Swagelok® Power SupplyThe Swagelok® Power Supply is compatible with Swagelok welding system weld heads, has a peak output capability up to 200-amp, and meets CE, RoHS (EU), CCC (China), and Canadian standards. Its high-resolution color touchscreen is durable and supports multiple languages, including Chinese, English, German, French, Japanese, Korean, Russian, Spanish, and Swedish. Real-time monitoring and recording of weld output performance provides valuable insights and documentation, which can be printed or electronically stored. An integrated mass flow controller automatically controls OD shield gas, eliminating the need for an external flow meter.
This power supply enhances welding processes with precision, control, and efficiency, making it ideal for high-purity environments or benchtop applications.
Specifications
| Power Input | 100 to 230 V (ac) |
| Power Output | 2 to 200 A (dc) |
| Duty Cycle / Service Rating | 100% / 95 A average output with 100 V/20 A input 100% / 100 A average output with 115 V/20 A input 60% / 140 A average output with 200 V/20 A input 100% / 120 A average output with 230 V/16 A input 25% / 200 A average output with 230 V/16 A input |
| Dimensions | 13.5 H by 22.8 W by 15.5 D in. (34.3 by 57.9 by 39.4 cm) |
| Weight | 51.4 lb (23.3 kg) |
Curious to know more?
Power Supply Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
특징; 안정적이고 일관된 괘도형 가스 텅스턴 아크 용접용 전원 공급 장치; 최대 200 A의 피크 출력 기능; 다국어가 지원되는 사용이 편리한 터치 스크린; OD 실드 가스 유량을 자동 조절하는 내장형 질량 유량계; 23kg(약 50lb) 미만의 무게; Swagelok 용접 시스템 용접 헤드와 호환 가능
Orbital Welding Training
Learn orbital welding principles, as well as Swagelok® M200 welding system setup, operation, and troubleshooting techniques from Certified Weld Inspectors (CWI) and Certified Weld Educators (CWE).
Explore Orbital Welding TrainingSwagelok Resources Curated for You
Tools for the Emerging Welding Workforce
The escalating welder shortage affects tomorrow’s global manufacturing. Automatic orbital welding can help combat the problem, but not without proper training. Learn what to look for in an orbital welding program to prepare your emerging workforce.
Trouver l’outil adapté à chaque tâche : points à prendre en compte pour équiper les usines
Quels sont les outils et le matériel que les opérateurs et les techniciens doivent toujours avoir à portée de main ? Qu’il s’agisse d’un système de soudure orbitale sophistiqué ou d’un simple outil pour ébavurer les tubes, chaque raccordement nécessite certains outils indispensables qu’une usine a tout intérêt à posséder.
Combler le déficit de compétences en fabrication avec une équipe bien formée
Avec une main-d’œuvre industrielle vieillissante et proche de la retraite, le secteur manufacturier se tourne vers les jeunes générations pour remplacer un personnel expert. Découvrez comment concevoir un programme de formation efficace sur les systèmes fluides.
Un laboratoire plus fonctionnel grâce à l’expertise de Swagelok dans le domaine des systèmes fluides
Découvrez comment l’expertise de Swagelok dans le domaine des systèmes fluides a permis à l’Université d’Ottawa de rendre plus fonctionnel le laboratoire de son complexe de recherche avancée, une installation qui abrite le seul spectromètre de masse par accélérateur du Canada. La formation à la soudure orbitale dispensée par Swagelok a permis d’améliorer la précision et la productivité du travail réalisé à l’atelier.