|
Пропорциональный перепускной клапан низкого давления из нерж. стали, трубный обжимной фитинг Swagelok 1/2 дюйма
Referencia #: SS-RL4S8
|
||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Válvula de Alivio de Baja PresiónProtección de excesos de presión en variedad de aplicaciones con las válvulas Swagelok de alivio proporcional, de fácil ajuste externo de la presión de disparo. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Пропорциональный перепускной клапан низкого давления из нерж. стали, трубный обжимной фитинг Swagelok 1/2 дюйма
Inicie la sesión o regístrese para ver los precios
Catálogos
Válvula de Alivio de Baja Presión
R 시리즈; 액체용, 기체용; 설정 압력은 10 ~ 6000 psig (0.68 ~ 413 bar); 1/4 와 1/2 in. 및 6~12 mm 연결구
Features: Step-by-step identification procedure for threads and end connections.
RL3 Series Externally Adjustable Relief Valves Maintenance Instructions; RL3 Series Externally Adjustable Relief Valves Manual Override Handle Conversion Instructions
범위 이 문서에서는 Swagelok및 관련 공급자가 ASTM G93 레벨 C에 언급된 제품 청정도 요건을 준수하기 위해 사용하는 가이드라인을 설명합니다. 이 문서는 유체가 접촉되는 시스템 부품에만 한정적으로 적용됩니다. 이 문서는 제품 카탈로그, 기술 보고서 및 기타 보고서들과 함께 이용해야 합니다.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Adjusting the set pressure, manual override conversion, stem seal replacement, bonded disc replacement.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Especificaciones
SS-RL4S8 — Пропорциональный перепускной клапан низкого давления из нерж. стали, трубный обжимной фитинг Swagelok 1/2 дюйма
| Atributo | Valor |
|---|---|
| Material del Cuerpo | Acero inoxidable 316 |
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Tamaño conexión 1 | 1/2 pulg. |
| Tipo de conexión 1 | Racor Swagelok® |
| Tamaño conexión 2 | 1/2 pulg. |
| Tipo de conexión 2 | Racor Swagelok® |
| Tipo de mando | Sin Mando |
| Rango de presión a temperatura ambiente | 15,5 BAR @ 37°C / 225 PSIG @ 100°F |
| Material del Cierre | FKM Fluorocarbono |
| Clase de servicio | Baja presión |
| Pruebas | Sin prueba opcional |
| eClass (4.1) | 37010901 |
| eClass (5.1.4) | 37019901 |
| eClass (6.0) | 37010901 |
| eClass (6.1) | 37019901 |
| eClass (10.1) | 37019901 |
| UNSPSC (4.03) | 40141606 |
| UNSPSC (10.0) | 40141606 |
| UNSPSC (11.0501) | 40141606 |
| UNSPSC (13.0601) | 40141606 |
| UNSPSC (15.1) | 40141606 |
| UNSPSC (17.1001) | 40183109 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| SS-RL3M4-F4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 암나사 NPT | Ver producto |
| SS-RL3M4F4-RT | 316 스테인리스강 | 1/4인치 | 수나사 ISO 경사나사 | 1/4인치 | 암나사 ISO 경사나사 | Ver producto |
| SS-RL3M4-S4 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | Swagelok®チューブ継手 | Ver producto |
| SS-RL3S4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | Ver producto |
| SS-RL3S4-EP | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-RL3S4-KZ-11602 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-RL3S4-MO | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-RL3S4-SC11 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-RL3S6MM | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-RL3S8MM | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 8 мм | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-RL4M8F8 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | Ver producto |
| SS-RL4M8S8 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-RL4S12MM | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный обжимной фитинг Swagelok® | Ver producto |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。