text.skipToContent text.skipToNavigation

Stainless Steel Instrumentation Quick Connect Stem with Valve, 0.2 Cv, 1/8 in. Female NPT

Part #: SS-QC4-D-2PF

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Female NPT
CV Maximum 0.2 - If coupled with a standard or reverse flow body
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 3000 PSIG @ 70 °F /206 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC4
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
DESO Stems

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Instrumentation Quick Connect Stem with Valve, 0.2 Cv, 1/8 in. Female NPT

Part #: SS-QC4-D-2PF
View Catalog

Add To Favorites

Catalogs

DESO Stems
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC4-D-2PF — Stainless Steel Instrumentation Quick Connect Stem with Valve, 0.2 Cv, 1/8 in. Female NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Female NPT
CV Maximum 0.2 - If coupled with a standard or reverse flow body
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 3000 PSIG @ 70 °F /206 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC4
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-D-400 황동 1/4인치 Swagelok® 튜브 피팅 - - View Product
B-QC4-D-4PF 황동 1/4인치 암나사 NPT - - View Product
B-QC4-D-4PM 황동 1/4인치 수나사 NPT - - View Product
B-QC4-D-6M0 황동 6mm Swagelok® 튜브 피팅 - - View Product
B-QC6-D-4PF 황동 1/4인치 암나사 NPT - - View Product
B-QC6-D-4PM 황동 1/4인치 수나사 NPT - - View Product
B-QC6-D-600 황동 3/8인치 Swagelok® 튜브 피팅 - - View Product
B-QC6-D-6PM 황동 3/8인치 수나사 NPT - - View Product
B-QC8-D-810 황동 1/2인치 Swagelok® 튜브 피팅 - - View Product
B-QC8-D-8PF 황동 1/2인치 암나사 NPT - - View Product
B-QC8-D-8PM 황동 1/2인치 수나사 NPT - - View Product
SS-QC4-D-200 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-D-2PM 316 스테인리스강 1/8인치 수나사 NPT - - View Product
SS-QC4-D-400 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-D-400K1 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-D-400K2 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-D-400K3 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-D-400K4 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-D-400K5 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-D-400KZ 316 스테인리스강 1/4인치 스웨즈락® 튜브 피팅 - - View Product
SS-QC4-D-4MT 316 스테인리스강 1/4인치 수나사 ISO 경사나사 - - View Product
SS-QC4-D-4PF 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QC4-D-4PFK5 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QC4-D-4PFKZ 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QC4-D-4PM 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QC4-D-4PMK2 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QC4-D-4PMK3 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QC4-D-4PMKZ 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QC4-D-6M0 316 스테인리스강 6mm Swagelok® 튜브 피팅 - - View Product
SS-QC4-D-6M0K1 316 스테인리스강 6mm Swagelok® 튜브 피팅 - - View Product
SS-QC6-D-10M0 316 스테인리스강 10mm Swagelok® 튜브 피팅 - - View Product
SS-QC6-D-4PF 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QC6-D-4PM 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QC6-D-600 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QC6-D-600K1 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QC6-D-600K2 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QC6-D-600K3 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QC6-D-6PF 316 스테인리스강 3/8인치 암나사 NPT - - View Product
SS-QC6-D-6PM 316 스테인리스강 3/8인치 수나사 NPT - - View Product
SS-QC6-DC-6HC 316 스테인리스강 3/8인치 호스 코넥터 - - View Product
SS-QC8-D-12M0 316 스테인리스강 12mm Swagelok® 튜브 피팅 - - View Product
SS-QC8-D-810 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 - - View Product
SS-QC8-D-810K1 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 - - View Product
SS-QC8-D-8MT 316 스테인리스강 1/2인치 수나사 ISO 경사나사 - - View Product
SS-QC8-D-8PF 316 스테인리스강 1/2인치 암나사 NPT - - View Product
SS-QC8-D-8PM 316 스테인리스강 1/2인치 수나사 NPT - - View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.