|
Stainless Steel Full Flow Quick Connect Body, 39.0 Cv, 1 in. Female NPT
Part #: SS-QF16-B-16PF
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
BodiesAchieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Full Flow Quick Connect Body, 39.0 Cv, 1 in. Female NPT
Log in or Register to view price
Catalogs
Bodies
QC, QF, QM, 및 QTM 시리즈■ 비틀림, 회전 및 렌치 작업이 필요 없음■ 단일 차단용, 양단 차단용 및 대용량용 모델
Features: Step-by-step identification procedure for threads and end connections.
To Couple: Align stem with body. Pull body sleeve back.
Specifications
SS-QF16-B-16PF — Stainless Steel Full Flow Quick Connect Body, 39.0 Cv, 1 in. Female NPT
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1 in. |
| Connection 1 Type | Female NPT |
| CV Maximum | 26.0 - Coupled with a stem |
| Lubricant | Dow Corning 111 |
| O-Ring Material | Fluorocarbon FKM |
| Pressure Rating Coupled at Max Temp | 100 PSIG @ 400 °F /6.8 BAR @ 204 °C |
| Pressure Rating Coupled at Room Temp | 4000 PSIG @ 70 °F /275 BAR @ 21 °C |
| Series | QF16 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QF12-B-12PF | 황동 | 3/4인치 | 암나사 NPT | - | - | View Product |
| B-QF4-B-4PF | 황동 | 1/4인치 | 암나사 NPT | - | - | View Product |
| B-QF4-B-4PM | 황동 | 1/4인치 | 수나사 NPT | - | - | View Product |
| B-QF8-B-8PF | 황동 | 1/2인치 | 암나사 NPT | - | - | View Product |
| SS-QF12-B-1210 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | - | - | View Product |
| SS-QF12-B-12PF | 316 스테인리스강 | 3/4인치 | 암나사 NPT | - | - | View Product |
| SS-QF12-B-12PM | 316 스테인리스강 | 3/4인치 | 수나사 NPT | - | - | View Product |
| SS-QF16-B-1610 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | - | - | View Product |
| SS-QF16-B-16PM | 316 스테인리스강 | 1인치 | 수나사 NPT | - | - | View Product |
| SS-QF4-B-400 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | - | - | View Product |
| SS-QF4-B-4FT | 316 스테인리스강 | 1/4인치 | 암나사 ISO 경사나사 | - | - | View Product |
| SS-QF4-B-4MS | 316 스테인리스강 | 1/4인치 | 수나사 ISO 평행나사 | - | - | View Product |
| SS-QF4-B-4MT | 316 스테인리스강 | 1/4인치 | 수나사 ISO 경사나사 | - | - | View Product |
| SS-QF4-B-4PF | 316 스테인리스강 | 1/4인치 | 암나사 NPT | - | - | View Product |
| SS-QF4-B-4PM | 316 스테인리스강 | 1/4인치 | 수나사 NPT | - | - | View Product |
| SS-QF4-B-600 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | - | - | View Product |
| SS-QF4-B-6M0 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | - | - | View Product |
| SS-QF4-B-6PF | 316 스테인리스강 | 3/8인치 | 암나사 NPT | - | - | View Product |
| SS-QF4-B-6PM | 316 스테인리스강 | 3/8인치 | 수나사 NPT | - | - | View Product |
| SS-QF8-B-600 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | - | - | View Product |
| SS-QF8-B-6PF | 316 스테인리스강 | 3/8인치 | 암나사 NPT | - | - | View Product |
| SS-QF8-B-810 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | - | - | View Product |
| SS-QF8-B-8FS | 316 스테인리스강 | 1/2인치 | 암나사 ISO/BSP 평행나사 | - | - | View Product |
| SS-QF8-B-8MS | 316 스테인리스강 | 1/2인치 | 수나사 ISO 평행나사 | - | - | View Product |
| SS-QF8-B-8PF | 316 스테인리스강 | 1/2인치 | 암나사 NPT | - | - | View Product |
| SS-QF8-B-8PM | 316 스테인리스강 | 1/2인치 | 수나사 NPT | - | - | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.