text.skipToContent text.skipToNavigation

Stainless Steel PTFE Sealed Quick Connect Body, 3.1 Cv, 1/2 in. Swagelok Tube Fitting

Part #: SS-QTM8A-B-810

Specifications

Attribute Value
Air Inclusion 2 cm3
Body Material Xylan®-Coated 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 3.1 - If coupled with a DESO stem, 4.2 - If coupled with a SESO stem
Lubricant Krytox 240AC Grease
O-Ring Material PTFE
Pressure Rating Uncoupled at Room Temp 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C
Pressure/Temp Rating (Coupling and Uncoupling) 50 PSIG @ 70 °F /3.4 BAR @ 21 °C
Series QTM8
Spillage 1 cm3
Testing 2 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel PTFE Sealed Quick Connect Body, 3.1 Cv, 1/2 in. Swagelok Tube Fitting

Part #: SS-QTM8A-B-810
View Catalog

Add To Favorites

Catalogs

Bodies
Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

Specifications

SS-QTM8A-B-810 — Stainless Steel PTFE Sealed Quick Connect Body, 3.1 Cv, 1/2 in. Swagelok Tube Fitting

Attribute Value
Air Inclusion 2 cm3
Body Material Xylan®-Coated 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 3.1 - If coupled with a DESO stem, 4.2 - If coupled with a SESO stem
Lubricant Krytox 240AC Grease
O-Ring Material PTFE
Pressure Rating Uncoupled at Room Temp 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C
Pressure/Temp Rating (Coupling and Uncoupling) 50 PSIG @ 70 °F /3.4 BAR @ 21 °C
Series QTM8
Spillage 1 cm3
Testing 2 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
M-QTM2A-B-4PF 합금 400 1/4인치 암나사 NPT - - View Product
SS-QTM2A-B-400 Xylan® 코팅 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QTM2A-B-4PF Xylan® 코팅 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QTM2A-B-4PM Xylan® 코팅 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QTM2A-B-4PMK2 Xylan® 코팅 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QTM2A-B-4PMK5 Xylan® 코팅 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QTM2A-B-600 Xylan® 코팅 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QTM2A-B-6M0 Xylan® 코팅 316 스테인리스강 6mm Swagelok® 튜브 피팅 - - View Product
SS-QTM2A-B-8M0K2 Xylan® 코팅 316 스테인리스강 8mm Swagelok® 튜브 피팅 - - View Product
SS-QTM2A-B-8M0K4 Xylan® 코팅 316 스테인리스강 8mm Swagelok® 튜브 피팅 - - View Product
SS-QTM4A-B-400 Xylan® 코팅 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QTM4A-B-4PF Xylan® 코팅 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QTM4A-B-4PM Xylan® 코팅 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QTM4A-B-600 Xylan® 코팅 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QTM4A-B-6PF Xylan® 코팅 316 스테인리스강 3/8인치 암나사 NPT - - View Product
SS-QTM8A-B-1210 Xylan® 코팅 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QTM8A-B-12PF Xylan® 코팅 316 스테인리스강 3/4인치 암나사 NPT - - View Product
SS-QTM8A-B-12PM Xylan® 코팅 316 스테인리스강 3/4인치 수나사 NPT - - View Product
SS-QTM8A-B-1610 Xylan® 코팅 316 스테인리스강 1인치 Swagelok® 튜브 피팅 - - View Product
SS-QTM8A-B-16PF Xylan® 코팅 316 스테인리스강 1인치 암나사 NPT - - View Product
SS-QTM8A-B-16PM Xylan® 코팅 316 스테인리스강 1인치 수나사 NPT - - View Product
SS-QTM8A-B-8PF Xylan® 코팅 316 스테인리스강 1/2인치 암나사 NPT - - View Product
SS-QTM8A-B-8PM Xylan® 코팅 316 스테인리스강 1/2인치 수나사 NPT - - View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.