text.skipToContent text.skipToNavigation
Check Valve

Swagelok® Check and Excess Flow Valves

Swagelok inline check valves come in a range of adjustable and fixed cracking pressures to control back flow in general-service and high-purity applications. Excess flow valves enhance system integrity and safety by eliminating the need for a bypass mechanism.

Check Valves | Designed for fluid flowing in one direction
Excess Flow Valves | Stop the release of excess flow downstream

View Check Valves

Swagelok® check valves are designed to allow fluids to flow in one direction only. Our check valves are available in a variety of designs, including poppet, lift, and all-welded versions for use in general-service or high-purity applications, including those featuring medium or high pressures.

Swagelok check valves are available with a variety of end connections and sealing materials, allowing users to find easy-to-integrate solutions compatible with their systems and process media. Certain Swagelok check valves feature all-welded designs to provide reliable containment of system fluid in high-purity applications, and some are composed of ultrahigh-purity fluoropolymer and feature no O-rings, maximizing flow while reducing pressure drop, eliminating no-flow areas, and providing excellent leak integrity.

Swagelok® XS series excess flow valves have a slotted poppet which moves to the tripped position when excess flow occurs downstream, stopping uncontrolled release of system media. They then reset when pressure equalizes. These valves eliminate the need for a complex bypass mechanism while reducing maintenance time.

Learn the differences between cracking pressure and resealing pressure to see if your check valve is working properly.

Watch the Video

Check Valve Categories

Excess Flow Valves

Excess Flow Valves

Enhance system safety by preventing uncontrolled release of system media if downstream line ruptures with excess flow valves.

High-Purity Welded Check Valves, CW Series

High-Purity Welded Check Valves, CW Series

The all-welded design of high-purity welded check valves provides reliable containment of system fluid while the 316L SS body offers enhanced material purity.

Lift Check Valves, 50 Series

Lift Check Valves, 50 Series

Rugged, all-stainless steel lift check valves limit reverse flow under pressures up to 6000 psig (413 bar) and temperatures up to 900°F (482°C).

Poppet Check Valves, C, CP, CH Series

Poppet Check Valves, C, CP, CH Series

Browse stainless steel and brass poppet check valves, available with a variety of end connections and adjustable or fixed cracking pressures.

Rückschlagventile für Wasserstoffanwendungen

Rückschlagventile für Wasserstoffanwendungen

Für noch mehr Sicherheit zeichnen sich die Rückschlagventile der Serie FK von Swagelok durch eine zuverlässige Absperrung, einen unidirektionalen Durchfluss und die Möglichkeit zur Anwendung in Hochdruckanwendungen aus.

Rückschlagventile für mittleren Druck, Serie CV

Rückschlagventile für mittleren Druck, Serie CV

Die Rückschlagventile für mittlere Drücke halten den gewünschten Druck im System aufrecht und kontrollieren den Durchfluss zur Vermeidung von Rückfluss.

Spare Parts and Accessories

Spare Parts and Accessories

Schutzkappen und zahlreiche Ersatzteile für Kegelrückschlagventile, einschließlich Feder-, Dichtungs- und Öffnungselementsätze. 

Ultrahochreine Polymer Rückschlagventile, Serie CHP

Ultrahochreine Polymer Rückschlagventile, Serie CHP

Swagelok bietet Fluoropolymer-Rückschlagventile für Rückflusssteuerung in ultrahochreinen Anwendungen.

Kataloge zu Rückschlagventilen

Hier finden Sie ausführliche Produktinformationen zu Werkstoffen, Druckstufen, Auslegungstemperaturen, Optionen und Zubehör.

Swagelok (C<sub>v</sub>)-Rechner zur Berechnung des Durchflusskoeffizienten für Ventile

Berechnung der Durchflussmenge für die Ventilauswahl

Mit unserem Cv-Rechner finden Sie die richtige Ventilgröße für Ihre Anforderungen.

Cv-Rechner nutzen

Ressourcenzentrum

Ventilauswahl für Probenahmesysteme
Tipps zur richtigen Auswahl von Ventilen für industrielle Fluidsysteme

Erfahren Sie mehr über die praktische STAMPED-Methode und wie Sie die idealen Ventile für Ihr Fluid- oder Probenahmesystem auswählen.

Wie sich flüchtige Emissionen in chemischen Anlagen und Raffinerien reduzieren lassen
Wie Sie kostspielige flüchtige Emissionen mithilfe von zertifizierten Ventilen reduzieren

In chemischen Anlagen und Erdölraffinerien stellen flüchtige Emissionen ein immer größeres Problem dar. Mit entsprechend zertifizierten Ventilen für geringe flüchtige Emissionen können Sie Ihren Betrieb schützen und Ihre Profitabilität optimieren. In diesem Beitrag stellen wir diese Ventile vor und gehen darauf ein, wie sie getestet werden und welche Vorteile sie bieten.

Shenyang Blower Works
Wie die Shenyang Blower Works Group von sicheren und zuverlässigeren Prozessen profitiert

Erfahren Sie in diesem Beitrag, wie Swagelok Shanghai der Shenyang Blower Works Group Corporation dabei geholfen hat, gleichbleibend hochwertige, zuverlässige und kosteneffiziente Lösungen für Kunden zu entwickeln und dabei gleichzeitig die eigene Sicherheit und Produktionseffizienz zu optimieren.

Kennzeichnung an Ventilen und Schläuchen
So optimieren Sie die Wartung durch Kennzeichnungen an Ventilen und Schläuchen

Erfahren Sie von zwei Experten von Swagelok, wie Sie mit einem zuverlässigen Kennzeichnungssystem für Schläuche und Ventile in industriellen Fluidsystemen von einfacheren Wartungsprozessen und kürzeren Ausfallzeiten profitieren.

Dieser Vorgang kann einige Minuten dauern. Bitte haben Sie etwas Geduld und bleiben Sie auf der Seite.