text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Tube Adapters — Straights

请选择选项来配置您的产品,查看价格或将其添加到您的购物车。
清空全部
清空全部

目录

Tube Fittings and Adapters — Tube Adapters — Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT 查看产品
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 查看产品
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT 查看产品
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 查看产品
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT 查看产品
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare 查看产品
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT 查看产品
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT 查看产品
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT 查看产品
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT 查看产品
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT 查看产品
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT 查看产品
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 查看产品
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT 查看产品
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT 查看产品
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT 查看产品
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT 查看产品
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT 查看产品
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 查看产品
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread 查看产品
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT 查看产品
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread 查看产品
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread 查看产品
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT 查看产品
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread 查看产品
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT 查看产品
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread 查看产品
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread 查看产品
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT 查看产品
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread 查看产品
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread 查看产品
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT 查看产品
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT 查看产品
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN 查看产品
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT 查看产品
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 查看产品
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread 查看产品
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread 查看产品
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread 查看产品
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT 查看产品
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread 查看产品
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread 查看产品
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT 查看产品
SS-12-MTA-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread 查看产品
SS-12-MTA-7-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female NPT 查看产品
SS-12-MTA-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread 查看产品
SS-12-MTA-7-8RP 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread 查看产品
SS-12-TA-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT 查看产品
SS-12-TA-1-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male 37° AN 查看产品
SS-12-TA-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread 查看产品
SS-12-TA-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Tapered Thread 查看产品
SS-12-TA-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 1/16-12 in. Male SAE/MS Straight Thread 查看产品
SS-12-TA-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male Pipe Weld 查看产品
SS-12-TA-1-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Male NPT 查看产品
SS-12-TA-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread 查看产品
SS-12-TA-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT 查看产品
SS-12-TA-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread 查看产品
SS-12-TA-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female NPT 查看产品
SS-12-TA-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female ISO Tapered Thread 查看产品
SS-12-TA-7-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Female NPT 查看产品
SS-12-TA-7-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Female NPT 查看产品
SS-1610-A-16ANF 316 Stainless Steel 1 in. Pre-Swaged Swagelok® Tube Adapter 1 in. Female 37° Flare 查看产品
SS-16-MTA-1-8 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male NPT 查看产品
SS-16-MTA-1-8RS 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread, Straight Shoulder 查看产品
SS-16-MTA-7-8RG 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread 查看产品
SS-16-TA-1-12 316 Stainless Steel 1 in. Swagelok® Tube Adapter 3/4 in. Male NPT 查看产品
SS-16-TA-1-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male NPT 查看产品
SS-16-TA-1-16AN Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1 Zoll 37° AN-Außengewinde 查看产品
SS-16-TA-1-16RS Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1 Zoll Zylindrisches ISO-Außengewinde 查看产品
SS-16-TA-1-16RT Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1 Zoll Kegeliges ISO-Außengewinde 查看产品
SS-16-TA-1-16ST Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1 5/16-12 Zoll Gerades SAE/MS-Außengewinde 查看产品
SS-16-TA-1-8 Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Außengewinde 查看产品
SS-16-TA-7-12 Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 3/4 Zoll NPT Innengewinde 查看产品
SS-16-TA-7-16 Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1 Zoll NPT Innengewinde 查看产品
SS-16-TA-7-8 Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Innengewinde 查看产品
SS-18-MTA-1-12RS Edelstahl 316 18 mm Swagelok® Rohrstutzen 3/4 Zoll Zylindrisches ISO-Außengewinde 查看产品
SS-18-MTA-1-8RS Edelstahl 316 18 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Außengewinde 查看产品
SS-18-MTA-7-8RG Edelstahl 316 18 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) 查看产品
SS-1-TA-1-2 Edelstahl 316 1/16 Zoll Swagelok® Rohrstutzen 1/8 Zoll NPT Außengewinde 查看产品
SS-200-A-2ANF Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/8 Zoll 37° AN Rohrkonus 查看产品
SS-200-A-4ANF Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll 37° AN Rohrkonus 查看产品
SS-20-TA-1-20 Edelstahl 316 1 1/4 Zoll Swagelok® Rohrstutzen 1 1/4 Zoll NPT Außengewinde 查看产品
SS-24-TA-1-24 Edelstahl 316 1 1/2 Zoll Vormontierter Swagelok® Rohrstutzen 1 1/2 Zoll NPT Außengewinde 查看产品
SS-2-TA-1-2 Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/8 Zoll NPT Außengewinde 查看产品
SS-2-TA-1-2RS Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/8 Zoll Zylindrisches ISO-Außengewinde 查看产品
SS-2-TA-1-2ST Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 5/16-24 Zoll Gerades SAE/MS-Außengewinde 查看产品
SS-2-TA-1-4 Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde 查看产品
SS-2-TA-1-4RT Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Außengewinde 查看产品
SS-2-TA-1-OR Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 5/16-24 Zoll Gerades SAE/MS-Außengewinde 查看产品
SS-2-TA-7-2 Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/8 Zoll NPT Innengewinde 查看产品
SS-2-TA-7-2RP Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/8 Zoll Zylindrisches ISO-Innengewinde 查看产品
SS-2-TA-7-4 Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Innengewinde 查看产品
SS-32-TA-1-32 Edelstahl 316 2 Zoll Vormontierter Swagelok® Rohrstutzen 2 Zoll NPT Außengewinde 查看产品
SS-400-A-4ANF 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ 37°めすAN 查看产品
SS-4-TA-1-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ 查看产品
SS-4-TA-1-2RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行おねじ 查看产品
SS-4-TA-1-2RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用テーパーおねじ 查看产品
SS-4-TA-1-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ 查看产品
SS-4-TA-1-4AN 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ 37°おすAN 查看产品
SS-4-TA-1-4RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ 查看产品
SS-4-TA-1-4RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ 查看产品
SS-4-TA-1-4SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ 查看产品
SS-4-TA-1-4ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 7/16-20 インチ SAE/MS平行おねじ 查看产品
SS-4-TA-1-4W 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ おすパイプ溶接エルボー 查看产品
SS-4-TA-1-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTおねじ 查看产品
SS-4-TA-1-6RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート 查看产品
SS-4-TA-1-8 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ 查看产品
SS-4-TA-1-OR 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 7/16-20 インチ SAE/MS平行おねじ 查看产品
SS-4-TA-7-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ 查看产品
SS-4-TA-7-2RP 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行めねじ 查看产品
SS-4-TA-7-2RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用テーパーめねじ 查看产品
SS-4-TA-7-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ 查看产品
SS-4-TA-7-4RG 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ 查看产品
SS-4-TA-7-4RJ 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用めねじ(RJ継手用) 查看产品
SS-4-TA-7-4RP 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ 查看产品
SS-4-TA-7-4RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ 查看产品
SS-4-TA-7-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTめねじ 查看产品
SS-4-TA-7-8 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTめねじ 查看产品
SS-600-A-6ANF 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ 37°めすAN 查看产品
SS-6-MTA-1-2 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ 查看产品
SS-6-MTA-1-2RS 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行おねじ 查看产品
SS-6-MTA-1-2RT 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ ISO管用テーパーおねじ 查看产品
SS-6-MTA-1-4 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ 查看产品
SS-6-MTA-1-4RS 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ 查看产品
SS-6-MTA-1-4RT 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ 查看产品
SS-6-MTA-1-6RS 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート 查看产品
SS-6-MTA-7-2 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ 查看产品
SS-6-MTA-7-2RP 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行めねじ 查看产品
SS-6-MTA-7-4 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ 查看产品
SS-6-MTA-7-4RG 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ 查看产品
SS-6-MTA-7-4RJ 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用めねじ(RJ継手用) 查看产品
SS-6-MTA-7-4RP 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ 查看产品
SS-6-MTA-7-4RT 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ 查看产品
SS-6-MTA-7-6RG 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行めねじ 查看产品
SS-6-MTA-7-8RG 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行めねじ 查看产品
SS-6-TA-1-12 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/4 インチ NPTおねじ 查看产品
SS-6-TA-1-2 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ 查看产品
SS-6-TA-1-4 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ 查看产品
SS-6-TA-1-4AN 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ 37°おすAN 查看产品
SS-6-TA-1-4RS 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ 查看产品
SS-6-TA-1-4RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ 查看产品
SS-6-TA-1-4ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 7/16-20 インチ SAE/MS平行おねじ 查看产品
SS-6-TA-1-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTおねじ 查看产品
SS-6-TA-1-6AN 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ 37°おすAN 查看产品
SS-6-TA-1-6RS 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ 查看产品
SS-6-TA-1-6RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用テーパーおねじ 查看产品
SS-6-TA-1-6ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 9/16-18 インチ SAE/MS平行おねじ 查看产品
SS-6-TA-1-8 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ 查看产品
SS-6-TA-1-8RS 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行おねじ 查看产品
SS-6-TA-1-8RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用テーパーおねじ 查看产品
SS-6-TA-1-8ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/4-16 インチ SAE/MS平行おねじ 查看产品
SS-6-TA-1-8W 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ おすパイプ溶接エルボー 查看产品
SS-6-TA-1-OR 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 9/16-18 インチ OシールSAE/MS平行おねじ 查看产品
SS-6-TA-7-2 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ 查看产品
SS-6-TA-7-4 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ 查看产品
SS-6-TA-7-4RP 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ 查看产品
SS-6-TA-7-4RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ 查看产品
SS-6-TA-7-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTめねじ 查看产品
SS-6-TA-7-6RG 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行めねじ 查看产品
SS-6-TA-7-6RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用テーパーめねじ 查看产品
SS-6-TA-7-8 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTめねじ 查看产品
SS-810-A-8ANF 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ 37°めすAN 查看产品
SS-8-MTA-1-4 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ 查看产品
SS-8-MTA-1-4RS 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ 查看产品
SS-8-MTA-1-4RT 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ 查看产品
SS-8-MTA-7-4 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ 查看产品
SS-8-MTA-7-4RG 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ 查看产品
SS-8-MTA-7-4RT 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ 查看产品
SS-8-MTA-7-8RG 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行めねじ 查看产品
SS-8-TA-1-12 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/4 インチ NPTおねじ 查看产品
SS-8-TA-1-4 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ 查看产品
SS-8-TA-1-4RS 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ 查看产品
SS-8-TA-1-4RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ 查看产品
SS-8-TA-1-6 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male NPT 查看产品
SS-8-TA-1-6RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread 查看产品
SS-8-TA-1-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread 查看产品
SS-8-TA-1-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 9/16-18 in. Male SAE/MS Straight Thread 查看产品
SS-8-TA-1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT 查看产品
SS-8-TA-1-8AN 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male 37° AN 查看产品
SS-8-TA-1-8RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread 查看产品
SS-8-TA-1-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread 查看产品
SS-8-TA-1-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread 查看产品
SS-8-TA-1-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld 查看产品
SS-8-TA-1-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread 查看产品
SS-8-TA-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Female NPT 查看产品
SS-8-TA-7-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Female NPT 查看产品
SS-8-TA-7-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread 查看产品
SS-8-TA-7-6 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT 查看产品
SS-8-TA-7-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread 查看产品
SS-8-TA-7-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT 查看产品
SS-8-TA-7-8RG 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread 查看产品
SS-8-TA-7-8RP 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread 查看产品
SS-8-TA-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Tapered Thread 查看产品

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

请稍候几分钟,不要关闭此页面