Raccords et adaptateurs pour tubes — Adaptateurs pour tubes — Droits
Sélectionnez des options pour configurer votre produit et pour afficher les prix, ou ajouter ce produit à votre panier.
Effacer tout
Effacer tout
Catalogues
Raccords et adaptateurs pour tubes — Adaptateurs pour tubes — Droits
견고한 튜브 조임(Grip)과 진동 저항성으로 누설에 강합니다. 스웨즈락 튜브 피팅의 놀라운 신뢰성은 65년 간의 성공으로 증명됐으며, 극단적인 환경에서 실시된 것을 포함해 수많은 테스트 보고서가 문서로 기록되고 있습니다.
Gaugeable Alloy 2507 Super Duplex Tube Fittings
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Produits similaires
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
---|---|---|---|---|---|---|
2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Afficher le produit |
B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Afficher le produit |
B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Afficher le produit |
B-12-MTA-1-4RS | Brass | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Afficher le produit |
B-12-TA-1-12 | Brass | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Afficher le produit |
B-400-A-4ANF | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° Flare | Afficher le produit |
B-4-TA-1-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Afficher le produit |
B-4-TA-1-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
B-4-TA-7-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Afficher le produit |
B-4-TA-7-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Afficher le produit |
B-6-TA-1-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
B-6-TA-7-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Afficher le produit |
B-8-MTA-1-4RS | Brass | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Afficher le produit |
B-8-TA-1-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Afficher le produit |
B-8-TA-7-6 | Brass | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Afficher le produit |
B-8-TA-7-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Afficher le produit |
S-6-TA-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
SS-10-MTA-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
SS-10-MTA-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Afficher le produit |
SS-10-MTA-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
SS-10-MTA-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male NPT | Afficher le produit |
SS-10-MTA-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Afficher le produit |
SS-10-MTA-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Afficher le produit |
SS-10-MTA-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Afficher le produit |
SS-10-MTA-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Afficher le produit |
SS-10-MTA-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Afficher le produit |
SS-10-MTA-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
SS-10-MTA-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | Afficher le produit |
SS-10-MTA-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Afficher le produit |
SS-10-MTA-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
SS-10-TA-1-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 7/8-14 in. | Male SAE/MS Straight Thread | Afficher le produit |
SS-10-TA-1-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Afficher le produit |
SS-10-TA-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Afficher le produit |
SS-1210-A-12ANF | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female 37° AN | Afficher le produit |
SS-12-MTA-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
SS-12-MTA-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Afficher le produit |
SS-12-MTA-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
SS-12-MTA-1-6RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Afficher le produit |
SS-12-MTA-1-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Afficher le produit |
SS-12-MTA-1-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Afficher le produit |
SS-12-MTA-1-8RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Afficher le produit |
SS-12-MTA-1-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | Afficher le produit |
SS-12-MTA-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Afficher le produit |
SS-12-MTA-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
SS-12-MTA-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Afficher le produit |
SS-12-MTA-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
SS-12-MTA-7-8RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | Afficher le produit |
SS-12-TA-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Afficher le produit |
SS-12-TA-1-12AN | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male 37° AN | Afficher le produit |
SS-12-TA-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Parallel Thread | Afficher le produit |
SS-12-TA-1-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Tapered Thread | Afficher le produit |
SS-12-TA-1-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 1/16-12 in. | Male SAE/MS Straight Thread | Afficher le produit |
SS-12-TA-1-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male Pipe Weld | Afficher le produit |
SS-12-TA-1-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | Afficher le produit |
SS-12-TA-1-16ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | Afficher le produit |
SS-12-TA-1-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Afficher le produit |
SS-12-TA-1-8RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Afficher le produit |
SS-12-TA-7-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | Afficher le produit |
SS-12-TA-7-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female ISO Tapered Thread | Afficher le produit |
SS-12-TA-7-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Female NPT | Afficher le produit |
SS-12-TA-7-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Afficher le produit |
SS-1610-A-16ANF | 316 Stainless Steel | 1 in. | Pre-Swaged Swagelok® Tube Adapter | 1 in. | Female 37° Flare | Afficher le produit |
SS-16-MTA-1-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Afficher le produit |
SS-16-MTA-1-8RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
SS-16-MTA-7-8RG | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
SS-16-TA-1-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Afficher le produit |
SS-16-TA-1-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | Afficher le produit |
SS-16-TA-1-16AN | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male 37° AN | Afficher le produit |
SS-16-TA-1-16RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Parallel Thread | Afficher le produit |
SS-16-TA-1-16RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Tapered Thread | Afficher le produit |
SS-16-TA-1-16ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | Afficher le produit |
SS-16-TA-1-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Afficher le produit |
SS-16-TA-7-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | Afficher le produit |
SS-16-TA-7-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Female NPT | Afficher le produit |
SS-16-TA-7-8 | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | Afficher le produit |
SS-18-MTA-1-12RS | Acier inoxydable 316 | 18 mm | Adaptateur pour tube Swagelok® | 3/4 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-18-MTA-1-8RS | Acier inoxydable 316 | 18 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-18-MTA-7-8RG | Acier inoxydable 316 | 18 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
SS-1-TA-1-2 | Acier inoxydable 316 | 1/16 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT mâle | Afficher le produit |
SS-200-A-2ANF | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/8 po | AN 37° femelle | Afficher le produit |
SS-200-A-4ANF | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/4 po | AN 37° femelle | Afficher le produit |
SS-20-TA-1-20 | Acier inoxydable 316 | 1 1/4 po | Adaptateur pour tube Swagelok® | 1 1/4 po | Filetage NPT mâle | Afficher le produit |
SS-24-TA-1-24 | Acier inoxydable 316 | 1 1/2 po | Adaptateur pour tube Swagelok® préserti | 1 1/2 po | Filetage NPT mâle | Afficher le produit |
SS-2-TA-1-2 | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT mâle | Afficher le produit |
SS-2-TA-1-2RS | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-2-TA-1-2ST | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 5/16-24 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
SS-2-TA-1-4 | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | Afficher le produit |
SS-2-TA-1-4RT | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | Afficher le produit |
SS-2-TA-1-OR | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 5/16-24 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
SS-2-TA-7-2 | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT femelle | Afficher le produit |
SS-2-TA-7-2RP | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage cylindrique ISO femelle | Afficher le produit |
SS-2-TA-7-4 | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | Afficher le produit |
SS-32-TA-1-32 | Acier inoxydable 316 | 2 po | Adaptateur pour tube Swagelok® préserti | 2 po | Filetage NPT mâle | Afficher le produit |
SS-400-A-4ANF | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | AN 37° femelle | Afficher le produit |
SS-4-TA-1-2 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT mâle | Afficher le produit |
SS-4-TA-1-2RS | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-4-TA-1-2RT | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage conique ISO mâle | Afficher le produit |
SS-4-TA-1-4 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | Afficher le produit |
SS-4-TA-1-4AN | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | AN 37° mâle | Afficher le produit |
SS-4-TA-1-4RS | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-4-TA-1-4RT | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | Afficher le produit |
SS-4-TA-1-4SC11 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | Afficher le produit |
SS-4-TA-1-4ST | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 7/16-20 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
SS-4-TA-1-4W | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Embout à souder mâle | Afficher le produit |
SS-4-TA-1-6 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT mâle | Afficher le produit |
SS-4-TA-1-6RS | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
SS-4-TA-1-8 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | Afficher le produit |
SS-4-TA-1-OR | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 7/16-20 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
SS-4-TA-7-2 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT femelle | Afficher le produit |
SS-4-TA-7-2RP | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage cylindrique ISO femelle | Afficher le produit |
SS-4-TA-7-2RT | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/8 po | Taraudage conique ISO | Afficher le produit |
SS-4-TA-7-4 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | Afficher le produit |
SS-4-TA-7-4RG | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
SS-4-TA-7-4RJ | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage ISO femelle (RJ) | Afficher le produit |
SS-4-TA-7-4RP | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO femelle | Afficher le produit |
SS-4-TA-7-4RT | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | Afficher le produit |
SS-4-TA-7-6 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT femelle | Afficher le produit |
SS-4-TA-7-8 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | Afficher le produit |
SS-600-A-6ANF | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | AN 37° femelle | Afficher le produit |
SS-6-MTA-1-2 | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT mâle | Afficher le produit |
SS-6-MTA-1-2RS | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-6-MTA-1-2RT | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage conique ISO mâle | Afficher le produit |
SS-6-MTA-1-4 | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | Afficher le produit |
SS-6-MTA-1-4RS | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-6-MTA-1-4RT | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | Afficher le produit |
SS-6-MTA-1-6RS | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
SS-6-MTA-7-2 | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT femelle | Afficher le produit |
SS-6-MTA-7-2RP | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage cylindrique ISO femelle | Afficher le produit |
SS-6-MTA-7-4 | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | Afficher le produit |
SS-6-MTA-7-4RG | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
SS-6-MTA-7-4RJ | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage ISO femelle (RJ) | Afficher le produit |
SS-6-MTA-7-4RP | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO femelle | Afficher le produit |
SS-6-MTA-7-4RT | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | Afficher le produit |
SS-6-MTA-7-6RG | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 3/8 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
SS-6-MTA-7-8RG | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
SS-6-TA-1-12 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT mâle | Afficher le produit |
SS-6-TA-1-2 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT mâle | Afficher le produit |
SS-6-TA-1-4 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | Afficher le produit |
SS-6-TA-1-4AN | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | AN 37° mâle | Afficher le produit |
SS-6-TA-1-4RS | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-6-TA-1-4RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | Afficher le produit |
SS-6-TA-1-4ST | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 7/16-20 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
SS-6-TA-1-6 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT mâle | Afficher le produit |
SS-6-TA-1-6AN | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | AN 37° mâle | Afficher le produit |
SS-6-TA-1-6RS | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-6-TA-1-6RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage conique ISO mâle | Afficher le produit |
SS-6-TA-1-6ST | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 9/16-18 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
SS-6-TA-1-8 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | Afficher le produit |
SS-6-TA-1-8RS | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-6-TA-1-8RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage conique ISO mâle | Afficher le produit |
SS-6-TA-1-8ST | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/4-16 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
SS-6-TA-1-8W | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Embout à souder mâle | Afficher le produit |
SS-6-TA-1-OR | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 9/16-18 po | Raccord mâle à filetage cylindrique SAE/MS avec joint torique | Afficher le produit |
SS-6-TA-7-2 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT femelle | Afficher le produit |
SS-6-TA-7-4 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | Afficher le produit |
SS-6-TA-7-4RP | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO femelle | Afficher le produit |
SS-6-TA-7-4RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | Afficher le produit |
SS-6-TA-7-6 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT femelle | Afficher le produit |
SS-6-TA-7-6RG | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
SS-6-TA-7-6RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Taraudage conique ISO | Afficher le produit |
SS-6-TA-7-8 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | Afficher le produit |
SS-810-A-8ANF | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | AN 37° femelle | Afficher le produit |
SS-8-MTA-1-4 | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | Afficher le produit |
SS-8-MTA-1-4RS | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-8-MTA-1-4RT | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | Afficher le produit |
SS-8-MTA-7-4 | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | Afficher le produit |
SS-8-MTA-7-4RG | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
SS-8-MTA-7-4RT | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | Afficher le produit |
SS-8-MTA-7-8RG | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
SS-8-TA-1-12 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT mâle | Afficher le produit |
SS-8-TA-1-4 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | Afficher le produit |
SS-8-TA-1-4RS | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-8-TA-1-4RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | Afficher le produit |
SS-8-TA-1-6 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT mâle | Afficher le produit |
SS-8-TA-1-6RS | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-8-TA-1-6RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage conique ISO mâle | Afficher le produit |
SS-8-TA-1-6ST | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 9/16-18 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
SS-8-TA-1-8 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | Afficher le produit |
SS-8-TA-1-8AN | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | AN 37° mâle | Afficher le produit |
SS-8-TA-1-8RS | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-8-TA-1-8RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage conique ISO mâle | Afficher le produit |
SS-8-TA-1-8ST | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/4-16 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
SS-8-TA-1-8W | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Embout à souder mâle | Afficher le produit |
SS-8-TA-1-OR | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/4-16 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
SS-8-TA-7-12 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT femelle | Afficher le produit |
SS-8-TA-7-4 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | Afficher le produit |
SS-8-TA-7-4RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | Afficher le produit |
SS-8-TA-7-6 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT femelle | Afficher le produit |
SS-8-TA-7-6RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Taraudage conique ISO | Afficher le produit |
SS-8-TA-7-8 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | Afficher le produit |
SS-8-TA-7-8RG | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
SS-8-TA-7-8RP | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO femelle | Afficher le produit |
SS-8-TA-7-8RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Taraudage conique ISO | Afficher le produit |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.