Catalogs
중압 튜브 피팅 — 유니온 — 직선형
Swagelok FK 시리즈 중압 튜브 피팅은 20000psig(1378bar)까지 누설 없는 가스 밀폐와 진동 저항을 제공합니다. 316 스테인리스강, 슈퍼듀플렉스 합금 2507 또는 합금 625 재질로 이용 가능합니다.
Swagelok Medium and High Pressure Fittings FK and IPT and Adapters Special Alloy Materials
FK and IPT Series Products Cone and thread or medium-pressure tube fitting connections Excellent corrosion resistance in chloride-containing environmentsManufactured to meet NORSOK and NACE® MR0175/ISO15156
中圧用および高圧用継手/チューブ/バルブ/アクセサリー
■ 最高使用圧力:413.4 MPa/■ エンド・コネクション・サイズ:1 1/2 インチ、12 mmまで/■ NACE® MR0175/ISO 15156に準拠した製品もございます
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12FK0-6 | 316ステンレス鋼 | 3/4 インチ | Swagelok®ミディアム・プレッシャー・チューブ継手 | 3/4 インチ | Swagelok®ミディアム・プレッシャー・チューブ継手 | View Product |
SS-4FK0-6 | 316 ステンレス鋼 | 1/4 インチ | Swagelok® ミディアム・プレッシャー・チューブ継手 | 1/4 インチ | Swagelok® ミディアム・プレッシャー・チューブ継手 | View Product |
SS-6FK0-6 | Acero inoxidable 316 | 3/8 pulg. | Racor para Tubo Swagelok® de Media Presión | 3/8 pulg. | Racor para Tubo Swagelok® de Media Presión | View Product |
SS-8FK0-6 | Acero inoxidable 316 | 1/2 pulg. | Racor para Tubo Swagelok® de Media Presión | 1/2 pulg. | Racor para Tubo Swagelok® de Media Presión | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.