Bellows-Sealed Valves — Bellows-Sealed Multi-Valve Manifolds, V3 Series
Valves available with these specifications:
- 1/4 in.
- –40°F (–40°C) to 200°F (93°C)
- 316 stainless steel
- 100 psig (6.8 bar) to 700 psig (48.2 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Bellows-Sealed Valves — Bellows-Sealed Multi-Valve Manifolds, V3 Series — Bellows Sealed
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6L-M1D-122P-IJ 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male Rotatable VCR Thread 1/4 in. Face Seal (Metal Gasket) W/Female Nut
Product Availability by Store Location
Hours