text.skipToContent text.skipToNavigation

316L VIM-VAR Micro-Fit® 90° Union Elbow, 3/8 in. OD, SC-01 Cleaned

Part #: 6LV-6MW-9P

Specifications

Attribute Value
Body Material 316L VIM-VAR
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 3/8 in.
Connection 1 Type Micro-Fit Tube Butt Weld
Connection 2 Size 3/8 in.
Connection 2 Type Micro-Fit Tube Butt Weld
Feature Electropolished
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020502
eClass (6.0) 37020501
eClass (6.1) 37020502
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142604
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
90° Elbows

Micro-Fit® 90° elbow delivers tight-radius turns with ultra-clean welds, ideal for compact, high-purity systems requiring smooth directional flow.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L VIM-VAR Micro-Fit® 90° Union Elbow, 3/8 in. OD, SC-01 Cleaned

Part #: 6LV-6MW-9P
View Catalog

Add To Favorites

Catalogs

90° Elbows
Micro-Fit® 90° elbow delivers tight-radius turns with ultra-clean welds, ideal for compact, high-purity systems requiring smooth directional flow.

Specifications

6LV-6MW-9P — 316L VIM-VAR Micro-Fit® 90° Union Elbow, 3/8 in. OD, SC-01 Cleaned

Attribute Value
Body Material 316L VIM-VAR
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 3/8 in.
Connection 1 Type Micro-Fit Tube Butt Weld
Connection 2 Size 3/8 in.
Connection 2 Type Micro-Fit Tube Butt Weld
Feature Electropolished
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020502
eClass (6.0) 37020501
eClass (6.1) 37020502
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142604
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6LV-2MW-9 316L VIM-VAR 1/8 in. Micro-Fit Tube Butt Weld 1/8 in. Micro-Fit Tube Butt Weld View Product
6LV-2MW-9P 316L VIM-VAR 1/8 in. Micro-Fit Tube Butt Weld 1/8 in. Micro-Fit Tube Butt Weld View Product
6LV-4MW-9 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-4MW-9-03442 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-4MW-9-03442P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-4MW-9-03443 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-4MW-9-03443P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-4MW-9P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-4MW-9P-B25 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-6MMW-9 316L VIM-VAR 6 mm Micro-Fit Tube Butt Weld 6 mm Micro-Fit Tube Butt Weld View Product
6LV-6MW-9 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld View Product
6LV-6MW-9-4 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-6MW-9-4P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-9 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-9-4 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-9-4P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-9-6 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-9-6P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-9P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld View Product
HC22-4MW-9 Alloy C-22 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
HC22-8MW-9 Alloy C-22 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.