text.skipToContent text.skipToNavigation

316L Stainless Steel Tube Butt Weld Union Tee, 1/2 in. OD, SC-01 Cleaned

Part #: 316L-8TB7-3P

Specifications

Attribute Value
Body Material 316L Stainless Steel
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/2 in.
Connection 1 Type Tube Butt Weld
Connection 2 Size 1/2 in.
Connection 2 Type Tube Butt Weld
Connection 3 Size 1/2 in.
Connection 3 Type Tube Butt Weld
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142605
UNSPSC (11.0501) 40142606
UNSPSC (13.0601) 40183103
UNSPSC (15.1) 40183103
UNSPSC (17.1001) 40183102
Tees

Butt weld tee fitting enables durable, contamination-free branching in welded systems, supporting high-integrity flow paths in critical applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

316L Stainless Steel Tube Butt Weld Union Tee, 1/2 in. OD, SC-01 Cleaned

Part #: 316L-8TB7-3P
View Catalog

Add To Favorites

Catalogs

Tees
Butt weld tee fitting enables durable, contamination-free branching in welded systems, supporting high-integrity flow paths in critical applications.

Specifications

316L-8TB7-3P — 316L Stainless Steel Tube Butt Weld Union Tee, 1/2 in. OD, SC-01 Cleaned

Attribute Value
Body Material 316L Stainless Steel
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/2 in.
Connection 1 Type Tube Butt Weld
Connection 2 Size 1/2 in.
Connection 2 Type Tube Butt Weld
Connection 3 Size 1/2 in.
Connection 3 Type Tube Butt Weld
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142605
UNSPSC (11.0501) 40142606
UNSPSC (13.0601) 40183103
UNSPSC (15.1) 40183103
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
316L-12-ATW-3 316L Stainless Steel 3/4 in. Automatic Tube Butt Weld 3/4 in. Automatic Tube Butt Weld View Product
316L-12MTB7-3 316L Stainless Steel 12 mm Tube Butt Weld 12 mm Tube Butt Weld View Product
316L-12TB7-3 316L Stainless Steel 3/4 in. Tube Butt Weld 3/4 in. Tube Butt Weld View Product
316L-4-ATW-3 316L Stainless Steel 1/4 in. Automatic Tube Butt Weld 1/4 in. Automatic Tube Butt Weld View Product
316L-4TB7-3 316L Stainless Steel 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld View Product
316L-4TB7-3P 316L Stainless Steel 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld View Product
316L-6MTB7-3 316L Stainless Steel 6 mm Tube Butt Weld 6 mm Tube Butt Weld View Product
316L-6TB7-3 316L Stainless Steel 3/8 in. Tube Butt Weld 3/8 in. Tube Butt Weld View Product
316L-8-ATW-3 316L Stainless Steel 1/2 in. Automatic Tube Butt Weld 1/2 in. Automatic Tube Butt Weld View Product
316L-8TB7-3 316L Stainless Steel 1/2 in. Tube Butt Weld 1/2 in. Tube Butt Weld View Product
316L-8TB7-3-8-4 316L Stainless Steel 1/2 in. Tube Butt Weld 1/2 in. Tube Butt Weld View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.