|
316L 不锈钢卡套管对焊联合三通,1/4 in. 外径
Part #: 316L-4TB7-3
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
TeesButt weld tee fitting enables durable, contamination-free branching in welded systems, supporting high-integrity flow paths in critical applications. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Catalogs
Tees
Swagelok weld fittings provide a permanent, high-integrity connection in a variety of materials, sizes, and shapes to suit any industrial or high-purity application.
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
316L-4TB7-3 — 316L 不锈钢卡套管对焊联合三通,1/4 in. 外径
| Attribute | Value |
|---|---|
| Body Material | 316L Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Tube Butt Weld |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Tube Butt Weld |
| Connection 3 Size | 1/4 in. |
| Connection 3 Type | Tube Butt Weld |
| Flow Restrictor | No |
| eClass (4.1) | 37020716 |
| eClass (5.1.4) | 37020506 |
| eClass (6.0) | 37020506 |
| eClass (6.1) | 37020506 |
| eClass (10.1) | 37020506 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142605 |
| UNSPSC (11.0501) | 40142606 |
| UNSPSC (13.0601) | 40183103 |
| UNSPSC (15.1) | 40183103 |
| UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 316L-12-ATW-3 | 316L Stainless Steel | 3/4 in. | Automatic Tube Butt Weld | 3/4 in. | Automatic Tube Butt Weld | View Product |
| 316L-12MTB7-3 | 316L Stainless Steel | 12 mm | Tube Butt Weld | 12 mm | Tube Butt Weld | View Product |
| 316L-12TB7-3 | 316L Stainless Steel | 3/4 in. | Tube Butt Weld | 3/4 in. | Tube Butt Weld | View Product |
| 316L-4-ATW-3 | 316L Stainless Steel | 1/4 in. | Automatic Tube Butt Weld | 1/4 in. | Automatic Tube Butt Weld | View Product |
| 316L-4TB7-3P | 316L Stainless Steel | 1/4 in. | Tube Butt Weld | 1/4 in. | Tube Butt Weld | View Product |
| 316L-6MTB7-3 | 316L Stainless Steel | 6 mm | Tube Butt Weld | 6 mm | Tube Butt Weld | View Product |
| 316L-6TB7-3 | 316L Stainless Steel | 3/8 in. | Tube Butt Weld | 3/8 in. | Tube Butt Weld | View Product |
| 316L-8-ATW-3 | 316L Stainless Steel | 1/2 in. | Automatic Tube Butt Weld | 1/2 in. | Automatic Tube Butt Weld | View Product |
| 316L-8TB7-3 | 316L Stainless Steel | 1/2 in. | Tube Butt Weld | 1/2 in. | Tube Butt Weld | View Product |
| 316L-8TB7-3-8-4 | 316L Stainless Steel | 1/2 in. | Tube Butt Weld | 1/2 in. | Tube Butt Weld | View Product |
| 316L-8TB7-3P | 316L Stainless Steel | 1/2 in. | Tube Butt Weld | 1/2 in. | Tube Butt Weld | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
